DEHNproX HVD voltage detector

Detection of the dead condition – robust, reliable, smart. 
The 5 safety rules applied directly in the work process. 

Discover the latest state of the art technology for detection verifying the absence of voltage in medium- and high-voltage installations – the DEHNproX High Voltage Detector (HVD).

Whether it’s a substation, a switchgear installation, a power grid or railway infrastructure: Thanks to its robust operation, reliable functional performance and, for the first time, smart support, the HVD  makes it easier for you to perform the detection of the dead condition in accordance with DIN VDE 0105-100.

Configurable online and designed to connect with the DEHNwork app, the new generation of voltage detectors offers greater safety in use, greater clarity for users and more support for those responsible for organisational matters.

  • First types up to 36 kV
  • Is configurable online (available from Q4 2026)
  • DEHNwork App-ready (available from Q4 2026)
DEHN

Greater safety for qualified electrically skilled persons

Anyone who is responsible for people, tasks and work equipment needs safety and traceability. The DEHNproX HVD helps to make the process of checking for the dead condition   more transparent and to document safety-related procedures in a traceable manner.

Greater safety for electrically skilled persons in the field

At the crucial moment, clarity is what counts. The DEHNproX HVD supports electrically skilled persons with a clear voltage indication, easy operation and reliable warnings – ensuring safety even under time pressure and in changing operating conditions.

Technical highlights of the HVD voltage detector

HVD implementation outdoor
01
ROBUST in everyday use

•    Optimised operation 
Slim, lightweight design, battery replacement without tools, easy to operate whilst wearing protective gloves.
•    Suitable for use in all weather conditions
within an extended temperature range of -40 °C to +70 °C
•    Can be used flexibly: 
in a wide variety of working environments thanks to the plug-in coupling and extension options
 

HVD implementation indoor
02
RELIABLE when it matters most

•    360° all-round visual display 
LED ring with red and green lights – clearly visible to everyone at the point of use 
•    Automatic frequency detection 
prevents incorrect use of installations operating at the wrong power frequency

•    Self-test right up to the test prod
Guaranteed to be ready for use: automatic self-test, including the test prod, before every use
•    Standby function (optional)
The device performs voltage detection even in battery-saving standby mode
 

HVD EFD
03
SMART through digital support

•    Comprehensible documentation 
Data from the last 30 events is stored directly in the device and can be accessed for accident analysis, for example.
•    Always up to date 
Autonomous device updates can be carried out wirelessly
•    DEHNwork-app-ready
Can be used optionally in connection with the DEHNwork app for device settings, operating state indications and documentation
 

DEHN

Triple warning. Simply safe.

Whatever work situation you find yourself in, the HVD informs you clearly if voltage is present.

  • The 360 ° all-round display is clearly visible from all sides – even to people standing nearby.
  • The warning tone can be heard clearly even in noisy working environments. 
  • Using the DEHNwork app, the device can be easily adapted to individual requirements and operating conditions.
     
DEHN
DEHN
DEHN

Downloads

A comprehensive service covering all aspects of the product

Whether you would like to get to know DEHNproX HVD without obligation or have further questions about voltage testing, with a wide range of services, we are here to assist you. 

Any questions?

Write us a message.

I agree to the processing of my personal data in accordance with the Data Privacy Statement. Take me to the Data Privacy Statement.

 
Here you will find all information about the processing of your personal data.
CAPTCHA
This question tests whether you are human or a computer and prevents automated spam submissions.