Notepad


#1 819600 / HVI LI PL 60 21 L100M GR / HVI light plus Conductor D 21 mm grey FIX length 100 m on disposable reel

HVI light plus Conductor (high-voltage-resistant, insulated down conductor) for maintaining the separation distance from electrically conductive parts as per DIN EN 62305-3 (VDE 0185-305-3) to prevent dangerous flashovers between parts of the external lightning protection and internal conductive parts (electrical installation, pipelines, etc.). To prevent creeping discharge, the HVI light plus Conductor features a special outer sheath which allows high lightning impulse voltages to be discharged to a reference potential. Version for on-site assembly (length: 100 m – grey). Equivalent separation distance s ≤ 60 cm (in air); s ≤ 120 cm (solid material).


Please log in to have access to all downloads

Please log in to have access to all downloads

 

back to top