Notepad


#1 961140 / DBM 1 440 / Coord. lightn. current arrester Type 1 DEHNbloc Maxi 440 V AC

Coordinated single-pole DEHNbloc Maxi lightning current arrester (type 1 according to EN 61643-11). High follow current extinction and limitation due to RADAX Flow technology. For protecting low voltage consumer’s installations against surges and even direct lightning strikes. For installation in conformity with the lightning protection zone concept at the boundaries from 0A – 1.


Please log in to have access to all downloads

Please log in to have access to all downloads

 

back to top