Notepad


#1 961405 / DV ACI M TNS 264 FM / Type 1+2+3 comb. arrester DEHNventil ACI 4-pole f. TN-S sys. w. remote monitoring

Four-pole, spark-gap-based, Type 1 + Type 2 + Type 3 DEHNventil ACI M TNS combined arrester as per EN 61643-11 with integrated ACI switch/spark gap. Maximum system availability due to RADAX Flow follow current limitation. Capable of protecting terminal equipment. For protecting low-voltage consumer installations against surges and even direct lightning strikes. For use according to the lightning protection zone concept at boundaries 0A – 2.


Please log in to have access to all downloads

Please log in to have access to all downloads

 

back to top