Notepad


#1 952100 / DG S ACI 275 FM / DEHNguard S surge arrester type 2 1-pole Uc 275V w. ACI technology

Single-pole DEHNguard S ACI surge arrester type 2 according to EN 61643-11 with integrated ACI switch / spark gap combination consisting of a base part and plug-in protection modules. High reliability due to Thermo Dynamic Control SPD monitoring device. For protecting low-voltage consumer's installations against surges. For use in conformity with the lightning protection zone concept at the boundaries from 0B – 1 and higher.


Please log in to have access to all downloads

Please log in to have access to all downloads

 

back to top