Notepad


#1 766617 / PHE 15 16.7 6T TA / PHE voltage det. 15kV 16.7Hz f. overhead lines (tr. in motor veh.), bag -SET- DB Mat. No. 652975 Z. No. 3 Ebgw 02.53

Capacitive PHE voltage detector in accordance with DIN VDE 0681-6 for verifying safe isolation form supply voltage by making contact with the overhead line of electric railways at 15 kV / 16.7 Hz in accordance with EN 51110-1 (DIN VDE 0105-100). Suitable for use in wet weather conditions. The six elements of the PHE voltage detector (for transport in motor vehicles) in a transport case allow easy transport.


Please log in to have access to all downloads

Please log in to have access to all downloads

 

back to top