Notepad


#1 787220 / LIGHT SB FO E P CI WRU SRC 36 / Lace-up safety boot LIGHT w. insulating sole up to 1000V, size 36

LIGHT safety boots for electricians as per EN ISO 20345:2012; outsole provides electrical insulation up to 1,000 V; as per ASTM 2413-11 up to 20,000 V; Sizes: 36-47


Please log in to have access to all downloads

Please log in to have access to all downloads

 

back to top