Part No. 308130 DC BK 6 RD10 STBLANK
GTIN 4013364288942, Customs tariff No. (EU): 85359000, Gross weight: 19.34 g, PU: 50.00 pc(s)
Technical data
| Material | St/bare | 
| Clamping range Rd* / Rd | 6-7 / 10 mm | 
| Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 2.5 kA | 
| Standard | EN 62561-1 | 
| *) Nominal diameter ds of the reinforcement **) For exact assignment see test certificate. | |
Part No. 308131 DC BK 8 RD10 STBLANK
GTIN 4013364288881, Customs tariff No. (EU): 85359000, Gross weight: 20.30 g, PU: 50.00 pc(s)
Technical data
| Material | St/bare | 
| Clamping range Rd* / Rd | 8-9 / 10 mm | 
| Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 2.7 kA | 
| Standard | EN 62561-1 | 
| *) Nominal diameter ds of the reinforcement **) For exact assignment see test certificate. | |
Part No. 308132 DC BK 10 RD10 STBLANK
GTIN 4013364288423, Customs tariff No. (EU): 85359000, Gross weight: 21.40 g, PU: 50.00 pc(s)
Technical data
| Material | St/bare | 
| Clamping range Rd* / Rd | 10 / 10 mm | 
| Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 2.4 kA | 
| Standard | EN 62561-1 | 
| *) Nominal diameter ds of the reinforcement **) For exact assignment see test certificate. | |
Part No. 308133 DC BK 12 RD10 STBLANK
GTIN 4013364288911, Customs tariff No. (EU): 85359000, Gross weight: 21.80 g, PU: 50.00 pc(s)
Technical data
| Material | St/bare | 
| Clamping range Rd* / Rd | 12 / 10 mm | 
| Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 2.7 kA | 
| Standard | EN 62561-1 | 
| *) Nominal diameter ds of the reinforcement **) For exact assignment see test certificate. | |
Part No. 308140 DC BK 6 FL30 STBLANK
GTIN 4013364288935, Customs tariff No. (EU): 85359000, Gross weight: 22.40 g, PU: 50.00 pc(s)
Technical data
| Material | St/bare | 
| Clamping range Rd* / Fl | 6-7 / 30 mm | 
| Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 2.0 kA | 
| Standard | EN 62561-1 | 
| *) Nominal diameter ds of the reinforcement **) For exact assignment see test certificate. | |
Part No. 308141 DC BK 8 FL30 STBLANK
GTIN 4013364288904, Customs tariff No. (EU): 85359000, Gross weight: 21.04 g, PU: 50.00 pc(s)
Technical data
| Material | St/bare | 
| Clamping range Rd* / Fl | 8-9 / 30 mm | 
| Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 2.3 kA | 
| Standard | EN 62561-1 | 
| *) Nominal diameter ds of the reinforcement **) For exact assignment see test certificate. | |
Part No. 308142 DC BK 10 FL30 STBLANK
GTIN 4013364288522, Customs tariff No. (EU): 85359000, Gross weight: 20.08 g, PU: 50.00 pc(s)
Technical data
| Material | St/bare | 
| Clamping range Rd* / Fl | 10 / 30 mm | 
| Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 2.3 kA | 
| Standard | EN 62561-1 | 
| *) Nominal diameter ds of the reinforcement **) For exact assignment see test certificate. | |
Part No. 308143 DC BK 12 FL30 STBLANK
GTIN 4013364289123, Customs tariff No. (EU): 85359000, Gross weight: 20.00 g, PU: 50.00 pc(s)
Technical data
| Material | St/bare | 
| Clamping range Rd* / Fl | 12 / 30 mm | 
| Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 2.3 kA | 
| Standard | EN 62561-1 | 
| *) Nominal diameter ds of the reinforcement **) For exact assignment see test certificate. | |
Part No. 308134 DC BK 6 RD6 STBLANK
GTIN 4013364308091, Customs tariff No. (EU): 85359000, Gross weight: 19.34 g, PU: 50.00 pc(s)
Technical data
| Material | St/bare | 
| Clamping range Rd* / Rd* | 6-7 / 6-7 mm | 
| Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 2.2 kA | 
| Standard | EN 62561-1 | 
| *) Nominal diameter ds of the reinforcement **) For exact assignment see test certificate. | |
Part No. 308135 DC BK 8 RD8 STBLANK
GTIN 4013364308107, Customs tariff No. (EU): 85359000, Gross weight: 19.34 g, PU: 50.00 pc(s)
Technical data
| Material | St/bare | 
| Clamping range Rd* / Rd* | 8-9 / 8-9 mm | 
| Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 2.4 kA | 
| Standard | EN 62561-1 | 
| *) Nominal diameter ds of the reinforcement **) For exact assignment see test certificate. | |
Part No. 308137 DC BK 8 RD12 STBLANK
GTIN 4013364308121, Customs tariff No. (EU): 85359000, Gross weight: 19.34 g, PU: 50.00 pc(s)
Technical data
| Material | St/bare | 
| Clamping range Rd* / Rd* | 8-9 / 12 mm | 
| Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 2.4 kA | 
| Standard | EN 62561-1 | 
| *) Nominal diameter ds of the reinforcement **) For exact assignment see test certificate. | |
Part No. 308136 DC BK 12 RD12 STBLANK
GTIN 4013364308114, Customs tariff No. (EU): 85359000, Gross weight: 19.34 g, PU: 50.00 pc(s)
Technical data
| Material | St/bare | 
| Clamping range Rd* / Rd* | 12 / 12 mm | 
| Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 2.6 kA | 
| Standard | EN 62561-1 | 
| *) Nominal diameter ds of the reinforcement **) For exact assignment see test certificate. | |
:quality(98)/www.dehn-international.com/store/f/62776274/HDVORSCHAU/308130a1_16-9.jpg) 
                        
                        :quality(98)/www.dehn-international.com/store/f/62776274/HDVORSCHAU/308130a1_16-9.jpg) 
                            
                        :quality(98)/www.dehn-international.com/store/f/62776287/HDVORSCHAU/308132.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776287/HDVORSCHAU/308132.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/62776288/HDVORSCHAU/308130m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776288/HDVORSCHAU/308130m_D.jpg) 
                                    
                                         
                 
        	:quality(98)/www.dehn-international.com/store/f/62776297/HDVORSCHAU/308132.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776297/HDVORSCHAU/308132.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/62776298/HDVORSCHAU/308131m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776298/HDVORSCHAU/308131m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/62776307/HDVORSCHAU/308132.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776307/HDVORSCHAU/308132.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/62776308/HDVORSCHAU/308132m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776308/HDVORSCHAU/308132m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/62776317/HDVORSCHAU/308132.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776317/HDVORSCHAU/308132.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/62776318/HDVORSCHAU/308133m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776318/HDVORSCHAU/308133m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/62776329/HDVORSCHAU/308142.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776329/HDVORSCHAU/308142.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/62776330/HDVORSCHAU/308140m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776330/HDVORSCHAU/308140m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/62776339/HDVORSCHAU/308142.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776339/HDVORSCHAU/308142.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/62776340/HDVORSCHAU/308141m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776340/HDVORSCHAU/308141m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/62776349/HDVORSCHAU/308142.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776349/HDVORSCHAU/308142.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/62776350/HDVORSCHAU/308142m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776350/HDVORSCHAU/308142m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/62776359/HDVORSCHAU/308142.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776359/HDVORSCHAU/308142.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/62776360/HDVORSCHAU/308143m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776360/HDVORSCHAU/308143m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/62776371/HDVORSCHAU/308134.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776371/HDVORSCHAU/308134.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/62776372/HDVORSCHAU/308134m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776372/HDVORSCHAU/308134m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/62776381/HDVORSCHAU/308134.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776381/HDVORSCHAU/308134.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/62776382/HDVORSCHAU/308135m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776382/HDVORSCHAU/308135m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/62776391/HDVORSCHAU/308134.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776391/HDVORSCHAU/308134.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/62776392/HDVORSCHAU/308137m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776392/HDVORSCHAU/308137m_D.jpg) 
                                    
                                        :quality(98)/www.dehn-international.com/store/f/62776401/HDVORSCHAU/308134.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776401/HDVORSCHAU/308134.jpg) 
                                    
                                        
                                    
                                    
                                :quality(98)/www.dehn-international.com/store/f/62776402/HDVORSCHAU/308136m_D.jpg) 
                                
                                :quality(98)/www.dehn-international.com/store/f/62776402/HDVORSCHAU/308136m_D.jpg)