EXFS L / EXFS KU
:quality(98)/www.dehn-international.com/store/f/60662385/HDVORSCHAU/923061a0001_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/60662385/HDVORSCHAU/923061a0001_16-9.jpg)
- For indirect connection / earthing of functionally isolated parts of installations under lightning conditions
- For lightning equipotential bonding according to IEC 62305 in hazardous areas (zone 2)
- Corrosion-resistant zinc die-cast enclosure with plastic cover and flexible cable connection
- For bridging insulating joints, insulating flanges, etc. in cathodically protected pipe sections
- Extremely heavy-duty device
- Approval according to ATEX directive 2014/34/EU and IECEx
Details
:quality(98)/www.dehn-international.com/store/f/60662387/HDVORSCHAU/923060_IECEx%20DEK%2011.0063X.jpg)
:quality(98)/www.dehn-international.com/store/f/60662387/HDVORSCHAU/923060_IECEx%20DEK%2011.0063X.jpg)
:quality(98)/www.dehn-international.com/store/f/60662386/HDVORSCHAU/923060_DEKRA%2011ATEX0146%20X.jpg)
:quality(98)/www.dehn-international.com/store/f/60662386/HDVORSCHAU/923060_DEKRA%2011ATEX0146%20X.jpg)
Part No. 923060 EXFS L100
GTIN 4013364038899, Customs tariff No. (EU): 85369095, Gross weight: 805.00 g, PU: 1.00 pc(s)
Technical data
Isolating spark gap according to EN 62561-3 / IEC 62561-3 | yes |
Lightning impulse current (10/350 µs) (Iimp ) | 50 kA |
Class (lightning current carrying capability) | N |
Rated impulse sparkover voltage (Ur imp ) | ≤ 2.5 kV |
Degree of protection | IP 54 |
ATEX approvals | DEKRA 11ATEX0146 X |
Ex marking according to EN 60079-0 and EN 60079-15: gas | II 3 G Ex nC IIC T4 Gc |
IECEx approvals | IECEx DEK 11.0063X |
Ex marking according to EN 60079-0 | Ex nC IIC T4 Gc |
Cable length | 100 mm |
Part No. 923061 EXFS L200
GTIN 4013364038905, Customs tariff No. (EU): 85369095, Gross weight: 830.00 g, PU: 1.00 pc(s)
Technical data
Isolating spark gap according to EN 62561-3 / IEC 62561-3 | yes |
Lightning impulse current (10/350 µs) (Iimp ) | 50 kA |
Class (lightning current carrying capability) | N |
Rated impulse sparkover voltage (Ur imp ) | ≤ 2.5 kV |
Degree of protection | IP 54 |
ATEX approvals | DEKRA 11ATEX0146 X |
Ex marking according to EN 60079-0 and EN 60079-15: gas | II 3 G Ex nC IIC T4 Gc |
IECEx approvals | IECEx DEK 11.0063X |
Ex marking according to EN 60079-0 | Ex nC IIC T4 Gc |
Cable length | 200 mm |
Part No. 923062 EXFS L300
GTIN 4013364038912, Customs tariff No. (EU): 85369095, Gross weight: 861.00 g, PU: 1.00 pc(s)
Technical data
Isolating spark gap according to EN 62561-3 / IEC 62561-3 | yes |
Lightning impulse current (10/350 µs) (Iimp ) | 50 kA |
Class (lightning current carrying capability) | N |
Rated impulse sparkover voltage (Ur imp ) | ≤ 2.5 kV |
Degree of protection | IP 54 |
ATEX approvals | DEKRA 11ATEX0146 X |
Ex marking according to EN 60079-0 and EN 60079-15: gas | II 3 G Ex nC IIC T4 Gc |
IECEx approvals | IECEx DEK 11.0063X |
Ex marking according to EN 60079-0 | Ex nC IIC T4 Gc |
Cable length | 300 mm |
Part No. 923019 EXFS KU
GTIN 4013364033177, Customs tariff No. (EU): 85369095, Gross weight: 1.72 kg, PU: 1.00 pc(s)
Technical data
Isolating spark gap according to EN 62561-3 / IEC 62561-3 | yes |
Lightning impulse current (10/350 µs) (Iimp ) | 50 kA |
Class (lightning current carrying capability) | N |
Rated impulse sparkover voltage (Ur imp ) | ≤ 2.5 kV |
Degree of protection | IP 67 |
ATEX approvals | DEKRA 11ATEX0146 X |
Ex marking according to EN 60079-0 and EN 60079-15: gas | II 3 G Ex nC IIC T4 Gc |
IECEx approvals | IECEx DEK 11.0063X |
Ex marking according to EN 60079-0 | Ex nC IIC T4 Gc |
Cable length | 2x approx. 1500 mm |