Round Wires

According to EN 62561-2, for use in lightning protection and earth-termination systems.

DEHNalu wire

5 Products

Part No. 840008 RD 8 ALMGSI HH R148M

GTIN 4013364018730, Customs tariff No.: 76052100, Gross weight: 135.00 g/m, PU: 148.00 m


Images

Additional information

Round wire - DEHNalu wire, 8 mm / 50 mm², AlMgSi, semi-rigid
Round wire according to EN 62561-2
for use as air-termination system or down conductor in lightning protection systems.
Diameter Ø conductor: 8 mm
Cross-section: 50 mm2
Material: AlMgSi
Characteristics: semi-rigid
Standard: EN 62561-2

Brand: DEHN
Type: RD 8 ALMGSI HH R148M
Part No.: 840008
or equivalent.

 

Technical data

Diameter Ø conductor 8 mm
Cross-section 50 mm2
Material AlMgSi
Characteristics semi-rigid
Standard EN 62561-2
Conductivity ≥ 27.77 m / Ohm mm2
Resistivity ≤ 0.036 Ohm mm2 / m

Product 840008 was added to Notepad.

Product 840008 was added to the cart.

Part No. 840108 RD 8 ALMGSI HH R21M

GTIN 4013364080423, Customs tariff No.: 76052100, Gross weight: 135.00 g/m, PU: 21.00 m


Images

Additional information

Round wire - DEHNalu wire, 8 mm / 50 mm², AlMgSi, semi-rigid
Round wire according to EN 62561-2
for use as an air-termination system or down conductor in lightning protection systems.
Diameter Ø conductor: 8 mm
Cross-section: 50 mm2
Material: AlMgSi
Characteristics: semi-rigid
Standard: EN 62561-2

Brand: DEHN
Type: RD 8 ALMGSI HH R21M
Part No.: 840108
or equivalent.

 

Technical data

Diameter Ø conductor 8 mm
Cross-section 50 mm2
Material AlMgSi
Characteristics semi-rigid
Standard EN 62561-2
Conductivity ≥ 27.77 m / Ohm mm2
Resistivity ≤ 0.036 Ohm mm2 / m

Product 840108 was added to Notepad.

Product 840108 was added to the cart.

Part No. 840018 RD 8 ALMGSI WEI R148M

GTIN 4013364035706, Customs tariff No.: 76052100, Gross weight: 135.00 g/m, PU: 148.00 m


Images

Additional information

Round wire - DEHNalu wire, 8 mm / 50 mm², AlMgSI, soft, twistable
Round wire according to EN 62561-2
for use in lightning protection and earth-termination systems.
Diameter Ø conductor: 8 mm
Cross-section: 50 mm2
Material: AlMgSi
Characteristics: soft, twistable
Standard: based on EN 62561-2

Brand: DEHN
Type: RD 8 ALMGSI WEI R148M
Part No.: 840018
or equivalent.

 

Technical data

Diameter Ø conductor 8 mm
Cross-section 50 mm2
Material AlMgSi
Characteristics soft, twistable
Standard based on EN 62561-2
Conductivity ≥ 27.77 m / Ohm mm2
Resistivity ≤ 0.036 Ohm mm2 / m

Product 840018 was added to Notepad.

Product 840018 was added to the cart.

Part No. 840028 RD 8 ALMGSI WEI R21M

GTIN 4013364131163, Customs tariff No.: 76052100, Gross weight: 135.00 g/m, PU: 21.00 m


Images

Additional information

Round wire - DEHNalu wire, 8 mm / 50 mm², AlMgSi, soft, twistable
Round wire according to EN 62561-2 for use in lightning protection and earth-termination systems.
Diameter Ø conductor: 8 mm
Cross-section: 50 mm2
Material: AlMgSi
Characteristics: soft, twistable
Standard: based on EN 62561-2

Brand: DEHN
Type: RD 8 ALMGSI WEI R21M
Part No.: 840028
or equivalent.

 

Technical data

Diameter Ø conductor 8 mm
Cross-section 50 mm2
Material AlMgSi
Characteristics soft, twistable
Standard based on EN 62561-2
Conductivity ≥ 27.77 m / Ohm mm2
Resistivity ≤ 0.036 Ohm mm2 / m

Product 840028 was added to Notepad.

Product 840028 was added to the cart.

Part No. 840010 RD 10 Al WEI R100M

GTIN 4013364018747, Customs tariff No.: 76051100, Gross weight: 212.00 g/m, PU: 100.00 m


Images

Additional information

Round wire - DEHNalu wire, 10 mm / 78 mm², Al, soft, twistable
Round wire according to EN 62561-2
for use as an air-termination system or down conductor in lightning protection systems.
Diameter Ø conductor: 10 mm
Cross-section: 78 mm2
Material: Al
Characteristics: soft, twistable
Standard: EN 62561-2

Brand: DEHN
Type: RD 10 Al WEI R100M
Part No.: 840010
or equivalent.

 

Technical data

Diameter Ø conductor 10 mm
Cross-section 78 mm2
Material Al
Characteristics soft, twistable
Standard EN 62561-2
Conductivity ≥ 35.71 m / Ohm mm2
Resistivity ≤ 0.028 Ohm mm2 / m

Product 840010 was added to Notepad.

Product 840010 was added to the cart.


DEHNalu wire with plastic sheath

Wire with plastic sheath (halogen-free, frost-resistant and UV-stabilised) as additional mechanical / corrosion protection, e.g. when installed behind facades. Not suitable for underground installation.

2 Products

Part No. 840118 RD 8 ALMGSI WE KM R100M

GTIN 4013364071483, Customs tariff No.: 76052100, Gross weight: 200.00 g/m, PU: 100.00 m


Images

Additional information

Round wire - DEHNalu wire w. plastic sheath, 8 mm / 50 mm², AlMgSi, soft
Round wire with plastic sheath according to EN 62561-2
for use as a down conductor in lightning protection systems.
Diameter Ø conductor: 8 mm
Cross-section: 50 mm2
Material: AlMgSi
Characteristics: soft
Standard: based on EN 62561-2
Outside diameter Ø : 11 mm

Brand: DEHN
Type: RD 8 ALMGSI WE KM R100M
Part No.: 840118
or equivalent.

 

Technical data

Diameter Ø conductor 8 mm
Cross-section 50 mm2
Material AlMgSi
Characteristics soft
Standard based on EN 62561-2
Outside diameter Ø 11 mm
Material of sheath plastic
Sheath thickness 1.5 mm
Conductivity ≥ 27.77 m / Ohm mm2
Resistivity ≤ 0.036 Ohm mm2 / m

Product 840118 was added to Notepad.

Product 840118 was added to the cart.

Part No. 840128 RD 8 AL WE KM R100M

GTIN 4013364160002, Customs tariff No.: 76052100, Gross weight: 200.00 g/m, PU: 100.00 m


Images

Additional information

Round wire - DEHNalu wire with plastic sheath, 8 mm / 50 mm², Al, soft
Round wire with plastic sheath according to EN 62561-2
for use as a down conductor in lightning protection systems.
Diameter Ø conductor: 8 mm
Cross-section: 50 mm2
Material: Al
Characteristics: soft
Standard: EN 62561-2
Outside diameter Ø : 11 mm

Brand: DEHN
Type: RD 8 AL WE KM R100M
Part No.: 840128
or equivalent.

 

Technical data

Diameter Ø conductor 8 mm
Cross-section 50 mm2
Material Al
Characteristics soft
Standard EN 62561-2
Outside diameter Ø 11 mm
Material of sheath plastic
Sheath thickness 1.5 mm
Conductivity ≥ 27.77 m / Ohm mm2
Resistivity ≤ 0.036 Ohm mm2 / m

Product 840128 was added to Notepad.

Product 840128 was added to the cart.


DEHNcupal wire

New composite material.
Lighter than copper.
For use above ground as an an air-termination and down conductor, or for equipotential bonding.

1 Product

Part No. 833008 RD 8 AL CU WEI R110M

GTIN 4013364151987, Customs tariff No.: 76051100, Gross weight: 182.00 g/m, PU: 110.00 m


Images

Additional information

Round wire - DEHNcupal wire 8 mm / 50 mm² Al/Cu, soft, twistable
Round wire according to EN 62561-2
for use in lightning protection and earth-termination systems.
Diameter Ø conductor: 8 mm
Cross-section: 50 mm2
Material: Al / Cu
Characteristics: soft, twistable
Standard: based on EN 62561-2
Cu sheath: min. 0.26 mm

Brand: DEHN
Type: RD 8 AL CU WEI R110M
Part No.: 833008
or equivalent.

 

Technical data

Diameter Ø conductor 8 mm
Cross-section 50 mm2
Material Al / Cu
Characteristics soft, twistable
Standard based on EN 62561-2
Cu sheath min. 0.26 mm
Conductivity ≥ 27.77 (Al) m / Ohm mm2
Resistivity ≤ 0.036 (Al) Ohm mm2 / m

Product 833008 was added to Notepad.

Product 833008 was added to the cart.


Copper wire

3 Products

Part No. 830008 RD 8 CU F20 WEI R100M

GTIN 4013364018785, Customs tariff No.: 74081100, Gross weight: 448.00 g/m, PU: 100.00 m


Images

Additional information

Round wire - Copper wire, 8 mm / 50 mm², Cu, soft, F20
Round wire according to EN 62561-2
for use in lightning protection and earth-termination systems.
Diameter Ø conductor: 8 mm
Cross-section: 50 mm2
Material: Cu
Characteristics: soft F20
Standard: EN 62561-2

Brand: DEHN
Type: RD 8 CU F20 WEI R100M
Part No.: 830008
or equivalent.

 

Technical data

Diameter Ø conductor 8 mm
Cross-section 50 mm2
Material Cu
Characteristics soft F20
Standard EN 62561-2
Conductivity ≥ 52.63 m / Ohm mm2
Resistivity ≤ 0.019 Ohm mm2 / m
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 9.8 kA

Product 830008 was added to Notepad.

Product 830008 was added to the cart.

Part No. 830108 RD 8 CU F20 WEI R20M

GTIN 4013364080430, Customs tariff No.: 74081100, Gross weight: 448.00 g/m, PU: 20.00 m


Images

Additional information

Round wires - Copper wire, 8 mm / 50 mm², Cu, soft, F20
Round wire according to EN 62561-2 for use in lightning protection and earth-termination systems.
Diameter Ø conductor: 8 mm
Cross-section: 50 mm2
Material: Cu
Characteristics: soft F20
Standard: EN 62561-2

Brand: DEHN
Type: RD 8 CU F20 WEI R20M
Part No.: 830108
or equivalent.

 

Technical data

Diameter Ø conductor 8 mm
Cross-section 50 mm2
Material Cu
Characteristics soft F20
Standard EN 62561-2
Conductivity ≥ 52.63 m / Ohm mm2
Resistivity ≤ 0.019 Ohm mm2 / m
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 9.8 kA

Product 830108 was added to Notepad.

Product 830108 was added to the cart.

Part No. 830038 RD 8 CU F25 HH R100M

GTIN 4013364035690, Customs tariff No.: 74081100, Gross weight: 448.00 g/m, PU: 100.00 m


Images

Additional information

Round wires - Copper wire, 8 mm / 50 mm², Cu, semi-rigid F25
Round wire according to EN 62561-2 for use in lightning protection and earth-termination systems.
Diameter Ø conductor: 8 mm
Cross-section: 50 mm2
Material: Cu
Characteristics: semi-rigid F25
Standard: EN 62561-2

Brand: DEHN
Type: RD 8 CU F25 HH R100M
Part No.: 830038
or equivalent.

 

Technical data

Diameter Ø conductor 8 mm
Cross-section 50 mm2
Material Cu
Characteristics semi-rigid F25
Standard EN 62561-2
Conductivity ≥ 52.63 m / Ohm mm2
Resistivity ≤ 0.019 Ohm mm2 / m
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 9.8 kA

Product 830038 was added to Notepad.

Product 830038 was added to the cart.


Steel wire

With zinc coating ≥ 50 µm on average (approx. 350 g/m2).

3 Products

Part No. 800008 RD 8 STTZN R127M

GTIN 4013364018716, Customs tariff No.: 72172030, Gross weight: 394.00 g/m, PU: 127.00 m


Images

Additional information

Round wires - Steel wire, 8 mm / 50 mm², St/tZn
Round wire according to DIN EN 62561-2 (VDE 0185 Part 202)
for use as air-termination system or down conductor in lightning protection systems.
Diameter Ø conductor: 8 mm
Cross-section: 50 mm2
Material: St/tZn
Standard: based on EN 62561-2

Brand: DEHN
Type: RD 8 STTZN R127M
Part No.: 800008
or equivalent.

 

Technical data

Diameter Ø conductor 8 mm
Cross-section 50 mm2
Material St/tZn
Standard based on EN 62561-2
Conductivity ≥ 6.66 m / Ohm mm2
Resistivity ≤ 0.15 Ohm mm2 / m

Product 800008 was added to Notepad.

Product 800008 was added to the cart.

Part No. 800010 RD 10 STTZN R81M

GTIN 4013364018723, Customs tariff No.: 72172030, Gross weight: 617.00 g/m, PU: 81.00 m


Images

Additional information

Round wires - Steel wire, 10 mm / 78 mm², St/tZn
Round wire according to DIN EN 62561-2 (VDE 0185 Part 202)
for use in lightning protection or earth-termination systems.
Diameter Ø conductor: 10 mm
Cross-section: 78 mm2
Material: St/tZn
Standard: based on EN 62561-2

Brand: DEHN
Type: RD 10 STTZN R81M
Part No.: 800010
or equivalent.

 

Technical data

Diameter Ø conductor 10 mm
Cross-section 78 mm2
Material St/tZn
Standard based on EN 62561-2
Conductivity ≥ 6.66 m / Ohm mm2
Resistivity ≤ 0.25 Ohm mm2 / m
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 5.5 kA

Product 800010 was added to Notepad.

Product 800010 was added to the cart.

Part No. 800310 RD 10 STTZN R30M

GTIN 4013364131064, Customs tariff No.: 72172030, Gross weight: 617.00 g/m, PU: 30.00 m


Images

Additional information

Round wires - steel wire, 10 mm / 78 mm², St/tZn
Round wire according to DIN EN 62561-2 (VDE 0185 Part 202) for use in lightning protection and earth-termination systems.
Diameter Ø conductor: 10 mm
Cross-section: 78 mm2
Material: St/tZn
Standard: based on EN 62561-2

Brand: DEHN
Type: RD 10 STTZN R30M
Part No.: 800310
or equivalent.

 

Technical data

Diameter Ø conductor 10 mm
Cross-section 78 mm2
Material St/tZn
Standard based on EN 62561-2
Conductivity ≥ 6.66 m / Ohm mm2
Resistivity ≤ 0.25 Ohm mm2 / m
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 5.5 kA

Product 800310 was added to Notepad.

Product 800310 was added to the cart.


Steel wire, straightened, cut into bars

With zinc coating ≥ 50 µm on average (about 350 g/m2). Suitable for installation in reinforcements (e.g. concrete supports).

2 Products

Part No. 800910 RD 10 STTZN L3000

GTIN 4013364253315, Customs tariff No.: 72172030, Gross weight: 1.85 kg, PU: 10.00 pc(s)


Images

Additional information

Round wires - steel wire 10 mm / 78 mm², 3000 mm long, St/tZn
Round wire according to EN 62561-2
for use in lightning protection or earth-termination systems.
Diameter Ø conductor: 10 mm
Cross-section: 78 mm2
Material: St/tZn
Standard: based on EN 62561-2

Brand: DEHN
Type: RD 10 STTZN L3000
Part No.: 800910
or equivalent.

 

Technical data

Diameter Ø conductor 10 mm
Cross-section 78 mm2
Material St/tZn
Standard based on EN 62561-2
Conductivity ≥ 6.66 m / Ohm mm2
Resistivity ≤ 0.25 Ohm mm2 / m
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 5.5 kA
Length 3 m

Product 800910 was added to Notepad.

Product 800910 was added to the cart.

Part No. 800911 RD 10 STTZN L6000

GTIN 4013364273689, Customs tariff No.: 72172030, Gross weight: 4.10 kg/Stk, PU: 1.00 pc(s)


Images

Additional information

Round wires - steel wire 10 mm / 78 mm², 6000 mm long, St/tZn
Round wire according to EN 62561-2
for use in lightning protection or earth-termination systems.
Diameter Ø conductor: 10 mm
Cross-section: 78 mm2
Material: St/tZn
Standard: based on EN 62561-2

Brand: DEHN
Type: RD 10 STTZN L6000
Part No.: 800911
or equivalent.

 

Technical data

Diameter Ø conductor 10 mm
Cross-section 78 mm2
Material St/tZn
Standard based on EN 62561-2
Conductivity ≥ 6.66 m / Ohm mm2
Resistivity ≤ 0.15 Ohm mm2 / m
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 5.5 kA
Length 6 m

Product 800911 was added to Notepad.

Product 800911 was added to the cart.


Steel wire with plastic sheath

With plastic sheath as additional mechanical / corrosion protection, e.g. when connected to the lightning protection system.
Suitable for installation on, in and under plaster, mortar or concrete.

2 Products

Part No. 800108 RD 8 KM STTZN R75M

GTIN 4013364018754, Customs tariff No.: 72179020, Gross weight: 440.00 g/m, PU: 75.00 m


Images

Additional information

Round wires - Steel wire with plastic sheath, 8 mm / 50 mm², St/tZn
Round wire with plastic sheath according to EN 62561-2
for use as a down conductor in lightning protection systems.
Diameter Ø conductor: 8 mm
Cross-section: 50 mm2
Material: St/tZn
Standard: based on EN 62561-2
Outside diameter Ø : 11 mm

Brand: DEHN
Type: RD 8 KM STTZN R75M
Part No.: 800108
or equivalent.

 

Technical data

Diameter Ø conductor 8 mm
Cross-section 50 mm2
Material St/tZn
Standard based on EN 62561-2
Outside diameter Ø 11 mm
Material of sheath plastic
Sheath thickness 1.5 mm
Conductivity ≥ 6.66 m / Ohm mm2
Resistivity ≤ 0.15 Ohm mm2 / m

Product 800108 was added to Notepad.

Product 800108 was added to the cart.

Part No. 800110 RD 10 KM STTZN R50M

GTIN 4013364018761, Customs tariff No.: 72179020, Gross weight: 680.00 g/m, PU: 50.00 m


Images

Additional information

Round wires - Steel wire with plastic sheath, 10 mm / 78 mm², St/tZn
Round wire with plastic sheath according to EN 62561-2
for use as a down conductor or terminal lug in lightning protection systems.
Diameter Ø conductor: 10 mm
Cross-section: 78 mm2
Material: St/tZn
Standard: based on EN 62561-2
Outside diameter Ø : 13 mm

Brand: DEHN
Type: RD 10 KM STTZN R50M
Part No.: 800110
or equivalent.

 

Technical data

Diameter Ø conductor 10 mm
Cross-section 78 mm2
Material St/tZn
Standard based on EN 62561-2
Outside diameter Ø 13 mm
Material of sheath plastic
Sheath thickness 1.5 mm
Conductivity ≥ 6.66 m / Ohm mm2
Resistivity ≤ 0.25 Ohm mm2 / m

Product 800110 was added to Notepad.

Product 800110 was added to the cart.


Stainless steel wire

Stainless steel wires (Rd 10 mm) for use in soil have to be made of StSt (V4A) with a molybdenum content > 2 %, e.g. 1.4571 or 1.4404, in accordance with EN 62561-2, IEC/EN 62305-3, DIN 18014 and DIN VDE 0151.

8 Products

Part No. 860908 RD 8 V2A R125M

GTIN 4013364019362, Customs tariff No.: 72210010, Gross weight: 395.00 g/m, PU: 125.00 m


Images

Additional information

Round wires - Stainless steel wire, 8 mm / 50 mm², StSt
Round wire according to EN 62561-2
for use as an air-termination system or down conductor in lightning protection systems.
Diameter Ø conductor: 8 mm
Cross-section: 50 mm2
Material: StSt
Material No.: 1.4301 / 1.4303
Standard: based on EN 62561-2

Brand: DEHN
Type: RD 8 V2A R125M
Part No.: 860908
or equivalent.

 

Technical data

Diameter Ø conductor 8 mm
Cross-section 50 mm2
Material StSt
Material No. 1.4301 / 1.4303
Standard based on EN 62561-2
Conductivity ≥ 1.25 m / Ohm mm2
Resistivity ≤ 0.8 Ohm mm2 / m

Product 860908 was added to Notepad.

Product 860908 was added to the cart.

Part No. 860920 RD 10 V2A R20M

GTIN 4013364092679, Customs tariff No.: 72210010, Gross weight: 617.00 g/m, PU: 20.00 m


Images

Additional information

Round wires - Stainless steel wire, 10 mm / 78 mm², StSt
Round wire according to EN 62561-2
for use as an air-termination system or down conductor in lightning protection systems.
Diameter Ø conductor: 10 mm
Cross-section: 78 mm2
Material: StSt
Material No.: 1.4301 / 1.4303
Standard: based on EN 62561-2

Brand: DEHN
Type: RD 10 V2A R20M
Part No.: 860920
or equivalent.

 

Technical data

Diameter Ø conductor 10 mm
Cross-section 78 mm2
Material StSt
Material No. 1.4301 / 1.4303
Standard based on EN 62561-2
Conductivity ≥ 1.25 m / Ohm mm2
Resistivity ≤ 0.8 Ohm mm2 / m

Product 860920 was added to Notepad.

Product 860920 was added to the cart.

Part No. 860950 RD 10 V2A R50M

GTIN 4013364155596, Customs tariff No.: 72210010, Gross weight: 617.00 g/m, PU: 50.00 m


Images

Additional information

Round wires - StSt wire, 10 mm / 78 mm², StSt
Round wire according to 62561-2
for use as an air-termination system or down
conductor in lightning protection systems.
Diameter Ø conductor: 10 mm
Cross-section: 78 mm2
Material: StSt
Material No.: 1.4301 / 1.4303
Standard: based on EN 62561-2

Brand: DEHN
Type: RD 10 V2A R50M
Part No.: 860950
or equivalent.

 

Technical data

Diameter Ø conductor 10 mm
Cross-section 78 mm2
Material StSt
Material No. 1.4301 / 1.4303
Standard based on EN 62561-2
Conductivity ≥1.25 m / Ohm mm2
Resistivity ≤ 0.8 Ohm mm2 / m

Product 860950 was added to Notepad.

Product 860950 was added to the cart.

Part No. 860910 RD 10 V2A R80M

GTIN 4013364019300, Customs tariff No.: 72210010, Gross weight: 617.00 g/m, PU: 80.00 m


Images

Additional information

Round wires - Stainless steel wire, 10 mm / 78 mm², StSt
Round wire according to EN 62561-2
for use as an air-termination system or down conductor in lightning protection systems.
Diameter Ø conductor: 10 mm
Cross-section: 78 mm2
Material: StSt
Material No.: 1.4301 / 1.4303
Standard: based on EN 62561-2

Brand: DEHN
Type: RD 10 V2A R80M
Part No.: 860910
or equivalent.

 

Technical data

Diameter Ø conductor 10 mm
Cross-section 78 mm2
Material StSt
Material No. 1.4301 / 1.4303
Standard based on EN 62561-2
Conductivity ≥1.25 m / Ohm mm2
Resistivity ≤ 0.8 Ohm mm2 / m

Product 860910 was added to Notepad.

Product 860910 was added to the cart.

Part No. 860008 RD 8 V4A R125M

GTIN 4013364018808, Customs tariff No.: 72210010, Gross weight: 395.00 g/m, PU: 125.00 m


Images

Additional information

Round wires - Stainless steel wire, 8 mm / 50 mm², StSt (V4A)
Round wire according to EN 62561-2
for use in lightning protection and earth-termination systems.
Diameter Ø conductor: 8 mm
Cross-section: 50 mm2
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
ASTM / AISI:: 316Ti / 316L
Standard: based on EN 62561-2

Brand: DEHN
Type: RD 8 V4A R125M
Part No.: 860008
or equivalent.

 

Technical data

Diameter Ø conductor 8 mm
Cross-section 50 mm2
Material StSt (V4A)
Material No. 1.4571 / 1.4404
ASTM / AISI: 316Ti / 316L
Standard based on EN 62561-2
Conductivity ≥ 1.25 m / Ohm mm2
Resistivity ≤ 0.8 Ohm mm2 / m

Product 860008 was added to Notepad.

Product 860008 was added to the cart.

Part No. 860010 RD 10 V4A R80M

GTIN 4013364019997, Customs tariff No.: 72210010, Gross weight: 617.00 g/m, PU: 80.00 m


Images

Additional information

Round wires - Stainless steel wire, 10 mm / 78 mm², StSt (V4A)
Round wire according to EN 62561-2
for lightning protection and earth-termination systems.
Diameter Ø conductor: 10 mm
Cross-section: 78 mm2
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
ASTM / AISI:: 316Ti / 316L
Standard: based on EN 62561-2

Brand: DEHN
Type: RD 10 V4A R80M
Part No.: 860010
or equivalent.

 

Technical data

Diameter Ø conductor 10 mm
Cross-section 78 mm2
Material StSt (V4A)
Material No. 1.4571 / 1.4404
ASTM / AISI: 316Ti / 316L
Standard based on EN 62561-2
Conductivity ≥ 1.25 m / Ohm mm2
Resistivity ≤ 0.8 Ohm mm2 / m
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 2.9 kA

Product 860010 was added to Notepad.

Product 860010 was added to the cart.

Part No. 860020 RD 10 V4A R20M

GTIN 4013364092662, Customs tariff No.: 72210010, Gross weight: 617.00 g/m, PU: 20.00 m


Images

Additional information

Round wires - Stainless steel wire, 10 mm / 78 mm², StSt (V4A)
Round wire according to EN 62561-2
for lightning protection and earth-termination systems.
Diameter Ø conductor: 10 mm
Cross-section: 78 mm2
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
ASTM / AISI:: 316Ti / 316L
Standard: based on EN 62561-2

Brand: DEHN
Type: RD 10 V4A R20M
Part No.: 860020
or equivalent.

 

Technical data

Diameter Ø conductor 10 mm
Cross-section 78 mm2
Material StSt (V4A)
Material No. 1.4571 / 1.4404
ASTM / AISI: 316Ti / 316L
Standard based on EN 62561-2
Conductivity ≥ 1.25 m / Ohm mm2
Resistivity ≤ 0.8 Ohm mm2 / m
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 2.9 kA

Product 860020 was added to Notepad.

Product 860020 was added to the cart.

Part No. 860050 RD 10 V4A R50M

GTIN 4013364139923, Customs tariff No.: 72210010, Gross weight: 617.00 g/m, PU: 50.00 m


Images

Additional information

Round wires - StSt wire, 10 mm / 78 mm², StSt (V4A)
Round wire according to EN 62561-2
for lightning protection and earth-termination systems.
Diameter Ø conductor: 10 mm
Cross-section: 78 mm2
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
ASTM / AISI:: 316Ti / 316L
Standard: based on EN 62561-2

Brand: DEHN
Type: RD 10 V4A R50M
Part No.: 860050
or equivalent.

 

Technical data

Diameter Ø conductor 10 mm
Cross-section 78 mm2
Material StSt (V4A)
Material No. 1.4571 / 1.4404
ASTM / AISI: 316Ti / 316L
Standard based on EN 62561-2
Conductivity ≥ 1.25 m / Ohm mm2
Resistivity ≤ 0.8 Ohm mm2 / m
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C ) 2.9 kA

Product 860050 was added to Notepad.

Product 860050 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.