Self-supporting Air-Termination Rods 2.5 to 3.5 m

Self-supporting air-termination rods with tripod for protecting roof-mounted structures, adjustable to a roof inclination up to max. 10°.

The concrete base (Part No. 102 075 or 102 010) and the base plate (Part No. 102 060 or 102 050) have to be ordered separately.

Components:
– Tubular air-termination rod, tapered Ø22 / 16 / 10 mm
– Connection clamp (rod clamp) for Rd 8-10 mm
– Tripod for concrete base with fixing wedge

Note : Permissible roof loads have to be considered and checked with the constructor where required.

3 Products

Part No. 105525 FS 22 16 10 2500 AL DBS R320 STTZN

GTIN 4013364241985, Customs tariff No.: 85389099, Gross weight: 3.40 kg, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Self-supporting air-termination rod, 2500 mm high
Self-supporting air-termination rod with tripod
for protecting roof-mounted structures, adjustable to a roof inclination up to max. 10 degrees.
The air-termination rods are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a max. gust wind speed of 188 km/h.
The stackable concrete base (Part No. 102 075 or 102 010) and the base plate (Part No. 102 060 or 102 050) have to be ordered separately.
Height: 2500 mm
Radius: 320 mm
Max. gust wind speed for 3 bases, 8.5 kg each : 137 km/h
Space required for tripod with 3 bases, 8.5 kg each : 730 x 800 mm
Max. gust wind speed for 3 bases, 17 kg each: 188 km/h
Space required for tripod with 3 bases, 17 kg each: 850 x 930 mm
Material of air-termination rod: Al
Material of tripod: St/tZn
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS 22 16 10 2500 AL DBS R320 STTZN
Part No.: 105525
or equivalent.

 

Technical data

Height 2500 mm
Radius 320 mm
Max. gust wind speed for 3 bases, 8.5 kg each 137 km/h
Space required for tripod with 3 bases, 8.5 kg each (l x w ) 730 x 800 mm
Max. gust wind speed for 3 bases, 17 kg each 188 km/h
Space required for tripod with 3 bases, 17 kg each (l x w ) 850 x 930 mm
Material of air-termination rod Al
Material of tripod St/tZn
Standard EN 62561-(1+2)

Product 105525 was added to Notepad.

Product 105525 was added to the cart.

Part No. 105530 FS 22 16 10 3000 AL DBS R320 STTZN

GTIN 4013364242029, Customs tariff No.: 85389099, Gross weight: 3.80 kg, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Self-supporting air-termination rod, 3000 mm high
Self-supporting air-termination rod with tripod
for protecting roof-mounted structures, adjustable to a roof inclination up to max. 10 degrees.
The air-termination rods are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a max. gust wind speed of 174 km/h.
The stackable concrete base (Part No. 102 075 or 102 010) and the base plate (Part No. 102 060 or 102 050) have to be ordered separately.
Height: 3000 mm
Radius: 320 mm
Max. gust wind speed for 3 bases, 8.5 kg each : 112 km/h
Space required for tripod with 3 bases, 8.5 kg each : 730 x 800 mm
Max. gust wind speed for 3 bases, 17 kg each: 168 km/h
Space required for tripod with 3 bases, 17 kg each: 850 x 930 mm
Material of air-termination rod: Al
Material of tripod: St/tZn
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS 22 16 10 3000 AL DBS R320 STTZN
Part No.: 105530
or equivalent.

 

Technical data

Height 3000 mm
Radius 320 mm
Max. gust wind speed for 3 bases, 8.5 kg each 112 km/h
Space required for tripod with 3 bases, 8.5 kg each (l x w ) 730 x 800 mm
Max. gust wind speed for 3 bases, 17 kg each 168 km/h
Space required for tripod with 3 bases, 17 kg each (l x w ) 850 x 930 mm
Material of air-termination rod Al
Material of tripod St/tZn
Standard EN 62561-(1+2)

Product 105530 was added to Notepad.

Product 105530 was added to the cart.

Part No. 105535 FS 22 16 10 3500 AL DBS R320 STTZN

GTIN 4013364242043, Customs tariff No.: 85389099, Gross weight: 4.30 kg, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Self-supporting air-termination rod, 3500 mm high
Self-supporting air-termination rod with tripod
for protecting roof-mounted structures, adjustable to a roof inclination up to max. 10 degrees.
The air-termination rods are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a max. gust wind speed of 143 km/h.
The stackable concrete base (Part No. 102 075 or 102 010) and the base plate (Part No. 102 060 or 102 050) have to be ordered separately.
Height: 3500 mm
Radius: 320 mm
Max. gust wind speed for 3 bases, 8.5 kg each : 95 km/h
Space required for tripod with 3 bases, 8.5 kg each : 730 x 800 mm
Max. gust wind speed for 3 bases, 17 kg each: 135 km/h
Space required for tripod with 3 bases, 17 kg each: 850 x 930 mm
Material of air-termination rod: Al
Material of tripod: St/tZn
Standard: EN 62561-(1+2)

Brand: DEHN
Type: FS 22 16 10 3500 AL DBS R320 STTZN
Part No.: 105535
or equivalent.

 

Technical data

Height 3500 mm
Radius 320 mm
Max. gust wind speed for 3 bases, 8.5 kg each 95 km/h
Space required for tripod with 3 bases, 8.5 kg each (l x w ) 730 x 800 mm
Max. gust wind speed for 3 bases, 17 kg each 135 km/h
Space required for tripod with 3 bases, 17 kg each (l x w ) 850 x 930 mm
Material of air-termination rod Al
Material of tripod St/tZn
Standard EN 62561-(1+2)

Product 105535 was added to Notepad.

Product 105535 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.