3 Products
Part No. 105525 FS 22 16 10 2500 AL DBS R320 STTZN
GTIN 4013364241985, Customs tariff No.: 85389099, Gross weight: 3.40 kg, PU: 1.00 pc(s)
PredecessorTechnical data
Height | 2500 mm |
Radius | 320 mm |
Max. gust wind speed for 3 bases, 8.5 kg each | 137 km/h |
Space required for tripod with 3 bases, 8.5 kg each (l x w ) | 730 x 800 mm |
Max. gust wind speed for 3 bases, 17 kg each | 188 km/h |
Space required for tripod with 3 bases, 17 kg each (l x w ) | 850 x 930 mm |
Material of air-termination rod | Al |
Material of tripod | St/tZn |
Standard | EN 62561-(1+2) |
Part No. 105530 FS 22 16 10 3000 AL DBS R320 STTZN
GTIN 4013364242029, Customs tariff No.: 85389099, Gross weight: 3.80 kg, PU: 1.00 pc(s)
PredecessorTechnical data
Height | 3000 mm |
Radius | 320 mm |
Max. gust wind speed for 3 bases, 8.5 kg each | 112 km/h |
Space required for tripod with 3 bases, 8.5 kg each (l x w ) | 730 x 800 mm |
Max. gust wind speed for 3 bases, 17 kg each | 168 km/h |
Space required for tripod with 3 bases, 17 kg each (l x w ) | 850 x 930 mm |
Material of air-termination rod | Al |
Material of tripod | St/tZn |
Standard | EN 62561-(1+2) |
Part No. 105535 FS 22 16 10 3500 AL DBS R320 STTZN
GTIN 4013364242043, Customs tariff No.: 85389099, Gross weight: 4.30 kg, PU: 1.00 pc(s)
PredecessorTechnical data
Height | 3500 mm |
Radius | 320 mm |
Max. gust wind speed for 3 bases, 8.5 kg each | 95 km/h |
Space required for tripod with 3 bases, 8.5 kg each (l x w ) | 730 x 800 mm |
Max. gust wind speed for 3 bases, 17 kg each | 135 km/h |
Space required for tripod with 3 bases, 17 kg each (l x w ) | 850 x 930 mm |
Material of air-termination rod | Al |
Material of tripod | St/tZn |
Standard | EN 62561-(1+2) |