DEHNiso Spacers

Variable holder range for conductors and air-termination rods for maintaining the separation distance according to DIN EN 62305-3 (VDE 0185-305-3).

Spacer bar made of glass-fibre reinforced plastic (GRP), Ø16 mm, UV stabilised, light grey colour, permanent temperature range -50 to +100 °C.

The material factor km = 0.7 is used to determine the separation distance (length of spacer bar).
1 m of spacer bar is equivalent to a clearance in air of 0.7 m.

The DEHNiso spacers meet the requirements of DIN/IEC TS 62561-8.

Details

Variable angled support with pipe clamp
Angled support with saddle clamp
Spacer with attachment, fixing bush and tensioning strap

With rod holder and fixing plate

Fixed conductor routing.

3 Products

Part No. 106115 DIDH 16 530 BP V2A GFK

GTIN 4013364100213, Customs tariff No. (EU): 85389099, Gross weight: 488.00 g, PU: 1.00 pc(s)


Images

Additional information

DEHNiso spacer with rod holder; length: 530 mm, StSt
DEHNiso spacer for fixing air-termination rods
e.g. on air-conditioning systems or structural components
for maintaining the separation distance to electrically
conductive parts as per DIN EN 62305-3 (VDE 0185-305-3)
Spacer bar (insulating clearance) made of glass-fibre reinforced
plastic (GRP) Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised.
The spacers are dimensioned to
Eurocode1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
in conjunction with an air-termination rod 16/10 mm
(free length 2.0 m / clamping length 0.5 to 1.0 m)
including concrete base 17 kg.
Conductor support Rd: 16 mm
Material of conductor holder: StSt
Length: 530 mm
Insulating clearance: 445 mm
Permanent temperature range: -50 °C ... +100 °C
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DIDH 16 530 BP V2A GFK
Part No.: 106115
or equivalent.

Certificates

 

Technical data

Conductor support Rd 16 mm
Material of conductor holder StSt
Length (l1) 530 mm
Insulating clearance (l2) 445 mm
Fixing [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm
Permanent temperature range -50 °C ... +100 °C
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 106115 was added to Notepad.

Product 106115 was added to the cart.

Part No. 106120 DIDH 16 690 BP V2A GFK

GTIN 4013364092945, Customs tariff No. (EU): 85389099, Gross weight: 552.00 g, PU: 1.00 pc(s)


Images

Additional information

DEHNiso spacer with rod holder; length: 690 mm, StSt
DEHNiso spacer for fixing air-termination rods
e.g. on air-conditioning systems or structural components
for maintaining the separation distance to electrically
conductive parts as per DIN EN 62305-3 (VDE 0185-305-3)
Spacer bar (insulating clearance) made of glass-fibre reinforced
plastic (GRP) Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised
The spacers are dimensioned to
Eurocode1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
in conjunction with an air-termination rod 16/10 mm
(free length 2.0 m / clamping length 0.5 to 1.0 m)
including concrete base 17 kg.
Conductor support Rd: 16 mm
Material of conductor holder: StSt
Length: 690 mm
Insulating clearance: 605 mm
Permanent temperature range: -50 °C ... +100 °C
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DIDH 16 690 BP V2A GFK
Part No.: 106120
or equivalent.

Certificates

 

Technical data

Conductor support Rd 16 mm
Material of conductor holder StSt
Length (l1) 690 mm
Insulating clearance (l2) 605 mm
Fixing [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm
Permanent temperature range -50 °C ... +100 °C
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 106120 was added to Notepad.

Product 106120 was added to the cart.

Part No. 106123 DIDH 16 1030 BP V2A GFK

GTIN 4013364100220, Customs tariff No. (EU): 85389099, Gross weight: 686.00 g, PU: 1.00 pc(s)


Images

Additional information

DEHNiso spacer with rod holder; length: 1030 mm, StSt
DEHNiso spacer for fixing air-termination rods
e.g. on air-conditioning systems or structural components
for maintaining the separation distance to electrically
conductive parts as per DIN EN 62305-3 (VDE 0185-305-3)
Spacer bar (insulating clearance) made of glass-fibre reinforced
plastic (GRP) Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised.
The spacers are dimensioned to
Eurocode1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
in conjunction with an air-termination rod 16/10 mm
(free length 2.0 m / clamping length 0.5 to 1.0 m)
including concrete base 17 kg.
Conductor support Rd: 16 mm
Material of conductor holder: StSt
Length: 1030 mm
Insulating clearance: 945 mm
Permanent temperature range: -50 °C ... +100 °C
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DIDH 16 1030 BP V2A GFK
Part No.: 106123
or equivalent.

Certificates

 

Technical data

Conductor support Rd 16 mm
Material of conductor holder StSt
Length (l1) 1030 mm
Insulating clearance (l2) 945 mm
Fixing [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm
Permanent temperature range -50 °C ... +100 °C
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 106123 was added to Notepad.

Product 106123 was added to the cart.


With conductor holder and fixing plate

Fixed conductor routing.

3 Products

Part No. 106090 DIDH 7.10 530 BP V2A GFK

GTIN 4013364100190, Customs tariff No. (EU): 85389099, Gross weight: 470.00 g, PU: 1.00 pc(s)


Images

Additional information

DEHNiso spacer with conductor holder; length: 530 mm, StSt
DEHNiso spacer for fixing conductors
e.g. on air-conditioning systems or structural components
for maintaining the separation distance to electrically
conductive parts as per DIN EN 62305-3 (VDE 0185-305-3)
Spacer bar (insulating clearance) made of glass-fibre reinforced
plastic (GRP) Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised.
The spacers are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed (holder distance: 1.0 m, Al, Ø8–10 mm)
of 240 km/h.
Conductor support Rd: 7-10 mm
Material of conductor holder: StSt
Length: 530 mm
Insulating clearance: 445 mm
Permanent temperature range: -50 °C ... +100 °C
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DIDH 7.10 530 BP V2A GFK
Part No.: 106090
or equivalent.

Certificates

 

Technical data

Conductor support Rd 7-10 mm
Material of conductor holder StSt
Length (l1) 530 mm
Insulating clearance (l2) 445 mm
Fixing [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm
Permanent temperature range -50 °C ... +100 °C
Max. gust wind speed (holder distance 1000 mm, Al Ø8 mm) 240 km/h
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 106090 was added to Notepad.

Product 106090 was added to the cart.

Part No. 106100 DIDH 7.10 690 BP V2A GFK

GTIN 4013364092907, Customs tariff No. (EU): 85389099, Gross weight: 544.80 g, PU: 1.00 pc(s)


Images

Additional information

DEHNiso spacer with conductor holder; length: 690 mm, StSt
DEHNiso spacer for fixing conductors
e.g. on air-conditioning systems or structural components
for maintaining the separation distance to electrically
conductive parts as per DIN EN 62305-3 (VDE 0185-305-3)
Spacer bar (insulating clearance) made of glass-fibre reinforced
plastic (GRP) Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised.
The spacers are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed (holder distance: 1.0 m, Al, Ø8–10 mm)
of 198 km/h.
Conductor support Rd: 7-10 mm
Material of conductor holder: StSt
Length: 690 mm
Insulating clearance: 605 mm
Permanent temperature range: -50 °C ... +100 °C
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DIDH 7.10 690 BP V2A GFK
Part No.: 106100
or equivalent.

Certificates

 

Technical data

Conductor support Rd 7-10 mm
Material of conductor holder StSt
Length (l1) 690 mm
Insulating clearance (l2) 605 mm
Fixing [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm
Permanent temperature range -50 °C ... +100 °C
Max. gust wind speed (holder distance 1000 mm, Al Ø8 mm) 198 km/h
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 106100 was added to Notepad.

Product 106100 was added to the cart.

Part No. 106105 DIDH 7.10 1030 BP V2A GFK

GTIN 4013364100206, Customs tariff No. (EU): 85389099, Gross weight: 658.00 g, PU: 1.00 pc(s)


Images

Additional information

DEHNiso spacer with conductor holder; length: 1030 mm, StSt
DEHNiso spacer for ring conductors
installed in a installed in a concrete base (8.5 kg)
with fixing wedge (part no. 102 075)
for maintaining the separation distance to electrically
conductive parts as per DIN EN 62305-3 (VDE 0185-305-3)
Spacer bar (insulating clearance) made of glass-fibre reinforced
plastic (GRP) Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised.
The spacers are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed (holder distance: 1.0 m, Al, Ø8–10 mm)
of 140 km/h.
Conductor support Rd: 7-10 mm
Material of conductor holder: StSt
Length: 1030 mm
Insulating clearance: 945 mm
Permanent temperature range: -50 °C ... +100 °C
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DIDH 7.10 1030 BP V2A GFK
Part No.: 106105
or equivalent.

Certificates

 

Technical data

Conductor support Rd 7-10 mm
Material of conductor holder StSt
Length (l1) 1030 mm
Insulating clearance (l2) 945 mm
Fixing [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm
Permanent temperature range -50 °C ... +100 °C
Max. gust wind speed (holder distance 1000 mm, Al Ø8 mm) 140 km/h
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 106105 was added to Notepad.

Product 106105 was added to the cart.


With rod holder and pipe clamp

3 Products

Part No. 106225 DIDH 16 530 RS40.60 V2A

GTIN 4013364100299, Customs tariff No. (EU): 85389099, Gross weight: 684.00 g, PU: 1.00 pc(s)


Images

Additional information

DEHNiso spacer with rod holder; length: 530 mm, StSt
DEHNiso spacer for fixing air-termination rods
e.g. on pipes or masts
for maintaining the separation distance to electrically
conductive parts as per DIN EN 62305-3 (VDE 0185-305-3)
Spacer bar (insulating clearance) made of glass-fibre reinforced
plastic (GRP) Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised.
The spacers are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
in conjunction with an air-termination rod 16/10 mm
(free length 2.0 m / clamping length 0.5 to 1.0 m).
Conductor support Rd: 16 mm
Material of conductor holder: StSt
Length: 530 mm
Insulating clearance: 445 mm
Clamping range of pipe: 40-60 mm (1 1/4-2")
Permanent temperature range: -50 °C ... +100 °C
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DIDH 16 530 RS40.60 V2A
Part No.: 106225
or equivalent.

Certificates

 

Technical data

Conductor support Rd 16 mm
Material of conductor holder StSt
Length (l1) 530 mm
Insulating clearance (l2) 445 mm
Clamping range of pipe 40-60 mm (1 1/4-2")
Permanent temperature range -50 °C ... +100 °C
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 106225 was added to Notepad.

Product 106225 was added to the cart.

Part No. 106226 DIDH 16 690 RS40.60 V2A

GTIN 4013364098930, Customs tariff No. (EU): 85389099, Gross weight: 722.20 g, PU: 1.00 pc(s)


Images

Additional information

DEHNiso spacer with rod holder; length: 690 mm, StSt
DEHNiso spacer for fixing air-termination rods
e.g. on pipes or masts
for maintaining the separation distance to electrically
conductive parts as per DIN EN 62305-3 (VDE 0185-305-3)
Spacer bar (insulating clearance) made of glass-fibre reinforced
plastic (GRP) Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised.
The spacers are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
in conjunction with an air-termination rod 16/10 mm
(free length 2.0 m / clamping length 0.5 to 1.0 m).
Conductor support Rd: 16 mm
Material of conductor holder: StSt
Length: 690 mm
Insulating clearance: 605 mm
Clamping range of pipe: 40-60 mm (1 1/4-2")
Permanent temperature range: -50 °C ... +100 °C
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DIDH 16 690 RS40.60 V2A
Part No.: 106226
or equivalent.

Certificates

 

Technical data

Conductor support Rd 16 mm
Material of conductor holder StSt
Length (l1) 690 mm
Insulating clearance (l2) 605 mm
Clamping range of pipe 40-60 mm (1 1/4-2")
Permanent temperature range -50 °C ... +100 °C
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 106226 was added to Notepad.

Product 106226 was added to the cart.

Part No. 106228 DIDH 16 1030 RS40.60 V2A

GTIN 4013364100305, Customs tariff No. (EU): 85389099, Gross weight: 877.60 g, PU: 1.00 pc(s)


Images

Additional information

DEHNiso spacer with rod holder; length: 1030 mm, StSt
DEHNiso spacer for fixing air-termination rods
e.g. on pipes or masts
for maintaining the separation distance to electrically
conductive parts as per DIN EN 62305-3 (VDE 0185-305-3)
Spacer bar (insulating clearance) made of glass-fibre reinforced
plastic (GRP) Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised.
The spacers are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
in conjunction with an air-termination rod 16/10 mm
(free length 2.0 m / clamping length 0.5 to 1.0 m).
Conductor support Rd: 16 mm
Material of conductor holder: StSt
Length: 1030 mm
Insulating clearance: 945 mm
Clamping range of pipe: 40-60 mm (1 1/4-2")
Permanent temperature range: -50 °C ... +100 °C
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DIDH 16 1030 RS40.60 V2A
Part No.: 106228
or equivalent.

Certificates

 

Technical data

Conductor support Rd 16 mm
Material of conductor holder StSt
Length (l1) 1030 mm
Insulating clearance (l2) 945 mm
Clamping range of pipe 40-60 mm (1 1/4-2")
Permanent temperature range -50 °C ... +100 °C
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 106228 was added to Notepad.

Product 106228 was added to the cart.


With rod holder and pipe clamp

3 Products

Part No. 106245 DIDH 16 530 SB50.300 V2A

GTIN 4013364100336, Customs tariff No. (EU): 85389099, Gross weight: 561.40 g, PU: 1.00 pc(s)


Images

Additional information

DEHNiso spacer with rod holder; length: 530 mm, StSt
DEHNiso spacer for fixing air-termination rods
e.g. on pipes or masts
for maintaining the separation distance to electrically
conductive parts as per DIN EN 62305-3 (VDE 0185-305-3)
Spacer bar (insulating clearance) made of glass-fibre reinforced
plastic (GRP) Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised.
The spacers are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
in conjunction with an air-termination rod 16/10 mm
(free length 2.0 m / clamping length 0.5 to 1.0 m).
Conductor support Rd: 16 mm
Material of conductor holder: StSt
Length: 530 mm
Insulating clearance: 445 mm
Clamping range of pipe: 50-300 mm
Permanent temperature range: -50 °C ... +100 °C
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DIDH 16 530 SB50.300 V2A
Part No.: 106245
or equivalent.

Certificates

 

Technical data

Conductor support Rd 16 mm
Material of conductor holder StSt
Length (l1) 530 mm
Insulating clearance (l2) 445 mm
Clamping range of pipe 50-300 mm
Permanent temperature range -50 °C ... +100 °C
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 106245 was added to Notepad.

Product 106245 was added to the cart.

Part No. 106246 DIDH 16 690 SB50.300 V2A

GTIN 4013364098954, Customs tariff No. (EU): 85389099, Gross weight: 608.10 g, PU: 1.00 pc(s)


Images

Additional information

DEHNiso spacer with rod holder; length: 690 mm, StSt
DEHNiso spacer for fixing air-termination rods
e.g. on pipes or masts
for maintaining the separation distance to electrically
conductive parts as per DIN EN 62305-3 (VDE 0185-305-3)
Spacer bar (insulating clearance) made of glass-fibre reinforced
plastic (GRP) Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised.
The spacers are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
in conjunction with an air-termination rod 16/10 mm
(free length 2.0 m / clamping length 0.5 to 1.0 m).
Conductor support Rd: 16 mm
Material of conductor holder: StSt
Length: 690 mm
Insulating clearance: 605 mm
Clamping range of pipe: 50-300 mm
Permanent temperature range: -50 °C ... +100 °C
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DIDH 16 690 SB50.300 V2A
Part No.: 106246
or equivalent.

Certificates

 

Technical data

Conductor support Rd 16 mm
Material of conductor holder StSt
Length (l1) 690 mm
Insulating clearance (l2) 605 mm
Clamping range of pipe 50-300 mm
Permanent temperature range -50 °C ... +100 °C
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 106246 was added to Notepad.

Product 106246 was added to the cart.

Part No. 106248 DIDH 16 1030 SB50.300 V2A

GTIN 4013364100343, Customs tariff No. (EU): 85389099, Gross weight: 762.00 g, PU: 1.00 pc(s)


Images

Additional information

DEHNiso spacer; length with rod holder: 1030 mm, StSt
DEHNiso spacer for fixing air-termination rods
e.g. on pipes or masts
for maintaining the separation distance to electrically
conductive parts as per DIN EN 62305-3 (VDE 0185-305-3)
Spacer bar (insulating clearance) made of glass-fibre reinforced
plastic (GRP) Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised.
The spacers are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
in conjunction with an air-termination rod 16/10 mm
(free length 2.0 m / clamping length 0.5 to 1.0 m).
Conductor support Rd: 16 mm
Material of conductor holder: StSt
Length: 1030 mm
Insulating clearance: 945 mm
Clamping range of pipe: 50-300 mm
Permanent temperature range: -50 °C ... +100 °C
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DIDH 16 1030 SB50.300 V2A
Part No.: 106248
or equivalent.

Certificates

 

Technical data

Conductor support Rd 16 mm
Material of conductor holder StSt
Length (l1) 1030 mm
Insulating clearance (l2) 945 mm
Clamping range of pipe 50-300 mm
Permanent temperature range -50 °C ... +100 °C
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 106248 was added to Notepad.

Product 106248 was added to the cart.


With DEHNgrip conductor holder

For installation, e.g. in a concrete base (Part No. 102 075). Loose conductor routing.

1 Product

Part No. 106160 DIDH 8 675 KT V2A GFK

GTIN 4013364092938, Customs tariff No. (EU): 85389099, Gross weight: 286.50 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNiso spacer with DEHNgrip conductor holder; length: 675 mm, StSt
DEHNiso spacer for ring conductors
installed in a concrete base with fixing wedge for maintaining the
separation distance to electrically conductive parts as per DIN
EN 62305-3 (VDE 0185-305-3)
Spacer bar (insulating clearance) made of glass-fibre reinforced
plastic (GRP) Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised.
The DEHNiso spacers are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 176 km/h.
Conductor support Rd: 8 mm
Material of conductor holder: StSt
Length: 675 mm
Insulating clearance: 590 mm
Permanent temperature range: -50 °C ... +100 °C
Max. gust wind speed (base 8.5 kg, holder distance 1000 mm, Al Ø8 mm): 104 km/h
Max. gust wind speed (base 17 kg, holder distance 1000 mm, Al Ø8 mm): 176 km/h
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DIDH 8 675 KT V2A GFK
Part No.: 106160
or equivalent.

Certificates

 

Technical data

Conductor support Rd 8 mm
Material of conductor holder StSt
Length (l1) 675 mm
Insulating clearance (l2) 590 mm
Permanent temperature range -50 °C ... +100 °C
Max. gust wind speed (base 8.5 kg, holder distance 1000 mm, Al Ø8 mm) 104 km/h
Max. gust wind speed (base 17 kg, holder distance 1000 mm, Al Ø8 mm) 176 km/h
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 106160 was added to Notepad.

Product 106160 was added to the cart.


With MMV clamp

For crossing points, when installed in a concrete base (Part No. 102 075), fixed conductor routing.

1 Product

Part No. 106150 DIDH 6.10 675 MMV KT V2A GFK

GTIN 4013364092914, Customs tariff No. (EU): 85389099, Gross weight: 340.00 g, PU: 1.00 pc(s)


Images

Additional information

DEHNiso spacer with MMV clamp, 675 mm long, StSt
DEHNiso spacer with MMV clamp, fixed conductor routing
e.g. for cross points for ring conductors
installed in a concrete base with fixing wedge for maintaining
the separation distance to electrically conductive parts as per
DIN EN 62305-3 (VDE 0185-305-3)
Spacer bar (insulating clearance) made of glass-fibre reinforced
plastic (GRP) Ø16 mm,
material factor km = 0.7
Light grey colour, UV-stabilised.
The DEHNiso spacers are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 176 km/h.
Conductor support Rd: 6-10 mm
Material of conductor holder: StSt
Length: 675 mm
Insulating clearance: 590 mm
Permanent temperature range: -50 °C ... +100 °C
Max. gust wind speed (base 8.5 kg, holder distance 1000 mm, Al Ø8 mm): 104 km/h
Max. gust wind speed (base 17 kg, holder distance 1000 mm, Al Ø8 mm): 176 km/h
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DIDH 6.10 675 MMV KT V2A GFK
Part No.: 106150
or equivalent.

Certificates

 

Technical data

Conductor support Rd 6-10 mm
Material of conductor holder StSt
Length (l1) 675 mm
Insulating clearance (l2) 590 mm
Permanent temperature range -50 °C ... +100 °C
Max. gust wind speed (base 8.5 kg, holder distance 1000 mm, Al Ø8 mm) 104 km/h
Max. gust wind speed (base 17 kg, holder distance 1000 mm, Al Ø8 mm) 176 km/h
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 106150 was added to Notepad.

Product 106150 was added to the cart.


back to top