DEHNiso Spacers
:quality(98)/www.dehn-international.com/store/f/59296182/HDVORSCHAU/106120a2_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/59296182/HDVORSCHAU/106120a2_16-9.jpg)
Spacer bar made of glass-fibre reinforced plastic (GRP), Ø16 mm, UV stabilised, light grey colour, permanent temperature range -50 to +100 °C.
The material factor km = 0.7 is used to determine the separation distance (length of spacer bar).
1 m of spacer bar is equivalent to a clearance in air of 0.7 m.
The DEHNiso spacers meet the requirements of DIN/IEC TS 62561-8.
Details
:quality(98)/www.dehn-international.com/store/f/59296184/HDVORSCHAU/106326a1_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/59296184/HDVORSCHAU/106326a1_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/59296185/HDVORSCHAU/IMG_2543_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/59296185/HDVORSCHAU/IMG_2543_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/59296186/HDVORSCHAU/DEHNiso%20P%2069_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/59296186/HDVORSCHAU/DEHNiso%20P%2069_16-9.jpg)
Part No. 106115 DIDH 16 530 BP V2A GFK
GTIN 4013364100213, Customs tariff No. (EU): 85389099, Gross weight: 488.00 g, PU: 1.00 pc(s)
Technical data
Conductor support Rd | 16 mm |
Material of conductor holder | StSt |
Length (l1) | 530 mm |
Insulating clearance (l2) | 445 mm |
Fixing | [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm |
Permanent temperature range | -50 °C ... +100 °C |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 106120 DIDH 16 690 BP V2A GFK
GTIN 4013364092945, Customs tariff No. (EU): 85389099, Gross weight: 552.00 g, PU: 1.00 pc(s)
Technical data
Conductor support Rd | 16 mm |
Material of conductor holder | StSt |
Length (l1) | 690 mm |
Insulating clearance (l2) | 605 mm |
Fixing | [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm |
Permanent temperature range | -50 °C ... +100 °C |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 106123 DIDH 16 1030 BP V2A GFK
GTIN 4013364100220, Customs tariff No. (EU): 85389099, Gross weight: 686.00 g, PU: 1.00 pc(s)
Technical data
Conductor support Rd | 16 mm |
Material of conductor holder | StSt |
Length (l1) | 1030 mm |
Insulating clearance (l2) | 945 mm |
Fixing | [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm |
Permanent temperature range | -50 °C ... +100 °C |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 106090 DIDH 7.10 530 BP V2A GFK
GTIN 4013364100190, Customs tariff No. (EU): 85389099, Gross weight: 470.00 g, PU: 1.00 pc(s)
Technical data
Conductor support Rd | 7-10 mm |
Material of conductor holder | StSt |
Length (l1) | 530 mm |
Insulating clearance (l2) | 445 mm |
Fixing | [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm |
Permanent temperature range | -50 °C ... +100 °C |
Max. gust wind speed (holder distance 1000 mm, Al Ø8 mm) | 240 km/h |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 106100 DIDH 7.10 690 BP V2A GFK
GTIN 4013364092907, Customs tariff No. (EU): 85389099, Gross weight: 544.80 g, PU: 1.00 pc(s)
Technical data
Conductor support Rd | 7-10 mm |
Material of conductor holder | StSt |
Length (l1) | 690 mm |
Insulating clearance (l2) | 605 mm |
Fixing | [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm |
Permanent temperature range | -50 °C ... +100 °C |
Max. gust wind speed (holder distance 1000 mm, Al Ø8 mm) | 198 km/h |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 106105 DIDH 7.10 1030 BP V2A GFK
GTIN 4013364100206, Customs tariff No. (EU): 85389099, Gross weight: 658.00 g, PU: 1.00 pc(s)
Technical data
Conductor support Rd | 7-10 mm |
Material of conductor holder | StSt |
Length (l1) | 1030 mm |
Insulating clearance (l2) | 945 mm |
Fixing | [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm |
Permanent temperature range | -50 °C ... +100 °C |
Max. gust wind speed (holder distance 1000 mm, Al Ø8 mm) | 140 km/h |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 106225 DIDH 16 530 RS40.60 V2A
GTIN 4013364100299, Customs tariff No. (EU): 85389099, Gross weight: 684.00 g, PU: 1.00 pc(s)
Technical data
Conductor support Rd | 16 mm |
Material of conductor holder | StSt |
Length (l1) | 530 mm |
Insulating clearance (l2) | 445 mm |
Clamping range of pipe | 40-60 mm (1 1/4-2") |
Permanent temperature range | -50 °C ... +100 °C |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 106226 DIDH 16 690 RS40.60 V2A
GTIN 4013364098930, Customs tariff No. (EU): 85389099, Gross weight: 722.20 g, PU: 1.00 pc(s)
Technical data
Conductor support Rd | 16 mm |
Material of conductor holder | StSt |
Length (l1) | 690 mm |
Insulating clearance (l2) | 605 mm |
Clamping range of pipe | 40-60 mm (1 1/4-2") |
Permanent temperature range | -50 °C ... +100 °C |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 106228 DIDH 16 1030 RS40.60 V2A
GTIN 4013364100305, Customs tariff No. (EU): 85389099, Gross weight: 877.60 g, PU: 1.00 pc(s)
Technical data
Conductor support Rd | 16 mm |
Material of conductor holder | StSt |
Length (l1) | 1030 mm |
Insulating clearance (l2) | 945 mm |
Clamping range of pipe | 40-60 mm (1 1/4-2") |
Permanent temperature range | -50 °C ... +100 °C |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 106245 DIDH 16 530 SB50.300 V2A
GTIN 4013364100336, Customs tariff No. (EU): 85389099, Gross weight: 561.40 g, PU: 1.00 pc(s)
Technical data
Conductor support Rd | 16 mm |
Material of conductor holder | StSt |
Length (l1) | 530 mm |
Insulating clearance (l2) | 445 mm |
Clamping range of pipe | 50-300 mm |
Permanent temperature range | -50 °C ... +100 °C |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 106246 DIDH 16 690 SB50.300 V2A
GTIN 4013364098954, Customs tariff No. (EU): 85389099, Gross weight: 608.10 g, PU: 1.00 pc(s)
Technical data
Conductor support Rd | 16 mm |
Material of conductor holder | StSt |
Length (l1) | 690 mm |
Insulating clearance (l2) | 605 mm |
Clamping range of pipe | 50-300 mm |
Permanent temperature range | -50 °C ... +100 °C |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 106248 DIDH 16 1030 SB50.300 V2A
GTIN 4013364100343, Customs tariff No. (EU): 85389099, Gross weight: 762.00 g, PU: 1.00 pc(s)
Technical data
Conductor support Rd | 16 mm |
Material of conductor holder | StSt |
Length (l1) | 1030 mm |
Insulating clearance (l2) | 945 mm |
Clamping range of pipe | 50-300 mm |
Permanent temperature range | -50 °C ... +100 °C |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 106160 DIDH 8 675 KT V2A GFK
GTIN 4013364092938, Customs tariff No. (EU): 85389099, Gross weight: 286.50 g, PU: 1.00 pc(s)
PredecessorTechnical data
Conductor support Rd | 8 mm |
Material of conductor holder | StSt |
Length (l1) | 675 mm |
Insulating clearance (l2) | 590 mm |
Permanent temperature range | -50 °C ... +100 °C |
Max. gust wind speed (base 8.5 kg, holder distance 1000 mm, Al Ø8 mm) | 104 km/h |
Max. gust wind speed (base 17 kg, holder distance 1000 mm, Al Ø8 mm) | 176 km/h |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 106150 DIDH 6.10 675 MMV KT V2A GFK
GTIN 4013364092914, Customs tariff No. (EU): 85389099, Gross weight: 340.00 g, PU: 1.00 pc(s)
Technical data
Conductor support Rd | 6-10 mm |
Material of conductor holder | StSt |
Length (l1) | 675 mm |
Insulating clearance (l2) | 590 mm |
Permanent temperature range | -50 °C ... +100 °C |
Max. gust wind speed (base 8.5 kg, holder distance 1000 mm, Al Ø8 mm) | 104 km/h |
Max. gust wind speed (base 17 kg, holder distance 1000 mm, Al Ø8 mm) | 176 km/h |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |