Part No. 390050 MVK 8.10 SKM10X30 STTZN
GTIN 4013364095991, Customs tariff No. (EU): 85359000, Gross weight: 101.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | St/tZn |
| Clamping range Rd | 8-10 mm |
| Screw | di M10 x 30 mm |
| Material of screw / nut | St/tZn |
| Standard | EN 62561-1 |
| Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) | 7.3 kA |
| *) For exact assignment, see test certificate. | |
Part No. 390051 MVK 8.10 SKM10X30 AL
GTIN 4013364096219, Customs tariff No. (EU): 85359000, Gross weight: 57.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | Al |
| Clamping range Rd | 8-10 mm |
| Screw | di M10 x 30 mm |
| Material of screw / nut | StSt |
| Standard | EN 62561-1 |
| *) For exact assignment, see test certificate. | |
Part No. 390059 MVK 8.10 SKM10X30 V2A
GTIN 4013364096004, Customs tariff No. (EU): 85359000, Gross weight: 94.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | StSt |
| Clamping range Rd | 8-10 mm |
| Screw | di M10 x 30 mm |
| Material of screw / nut | StSt |
| Standard | EN 62561-1 |
| *) For exact assignment, see test certificate. | |
Part No. 390057 MVK 8 SKM10X30 CU
GTIN 4013364096073, Customs tariff No. (EU): 85359000, Gross weight: 120.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | Cu |
| Clamping range Rd | 8 mm |
| Clamping range (stranded / cable) | 25-70 mm2 |
| Screw | di M10 x 30 mm |
| Material of screw / nut | StSt (V4A) |
| Standard | EN 62561-1 |
| *) For exact assignment, see test certificate. | |
Part No. 391050 MVK 10 SKM10X35 STTZN
GTIN 4013364087064, Customs tariff No. (EU): 85359000, Gross weight: 103.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | St/tZn |
| Clamping range Rd | 10 mm |
| Screw | di M10 x 35 mm |
| Material of screw / nut | St/tZn |
| Standard | EN 62561-1 |
| *) For exact assignment, see test certificate. | |
Part No. 391059 MVK 10 SKM10X35 V2A
GTIN 4013364087071, Customs tariff No. (EU): 85359000, Gross weight: 99.50 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | StSt |
| Clamping range Rd | 10 mm |
| Screw | di M10 x 35 mm |
| Material of screw / nut | StSt |
| Standard | EN 62561-1 |
| *) For exact assignment, see test certificate. | |
Part No. 390079 MVK 8.10 SKM10X35 V4A
GTIN 4013364128996, Customs tariff No. (EU): 85359000, Gross weight: 98.40 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | StSt (V4A) |
| Clamping range Rd | 8-10 mm |
| Connection (solid / stranded) | 35-70 mm2 |
| Screw | di M10 x 35 mm |
| Material of screw / nut | StSt (V4A) |
| Material No. | 1.4571 / 1.4404 / 1.4401 |
| ASTM / AISI: | 316Ti / 316L / 316 |
| Standard | EN 62561-1 |
| Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) | 4.7 kA |
| *) For exact assignment, see test certificate. | |
Part No. 391058 MVK 10 SKM10X35 V4A
GTIN 4013364293236, Customs tariff No. (EU): 85359000, Gross weight: 99.50 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | StSt (V4A) |
| Clamping range Rd | 10 mm |
| Screw | di M10 x 35 mm |
| Material of screw / nut | StSt (V4A) |
| Material No. | 1.4571 / 1.4404 / 1.4401 |
| ASTM / AISI: | 316Ti / 316L / 316 |
| Standard | EN 62561-1 |
| *) For exact assignment, see test certificate. | |
Part No. 390550 MVK 8.10 SKM10X30 FSC STTZN
GTIN 4013364096042, Customs tariff No. (EU): 85359000, Gross weight: 92.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | St/tZn |
| Clamping range Rd | 8-10 mm |
| Screw | di M10 x 30 mm |
| Material of screw / nut | St/tZn |
| Standard | EN 62561-1 |
| *) For exact assignment see test certificate. | |
Part No. 390551 MVK 8.10 SKM10X30 FSC AL
GTIN 4013364096202, Customs tariff No. (EU): 85359000, Gross weight: 60.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | Al |
| Clamping range Rd | 8-10 mm |
| Screw | di M10 x 30 mm |
| Material of screw / nut | StSt |
| Standard | EN 62561-1 |
| *) For exact assignment see test certificate. | |
Part No. 390553 MVK 8.10 SKM10X35 FSC STBL
GTIN 4013364522787, Customs tariff No. (EU): 85359000, Gross weight: 98.34 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | St/bare |
| Clamping range Rd | 8-10 mm |
| Screw | di M10 x 35 mm |
| Material of screw / nut | St/bare |
| Standard | EN 62561-1 |
| *) For exact assignment see test certificate. | |
Part No. 390559 MVK 8.10 SKM10X30 FSC V2A
GTIN 4013364096035, Customs tariff No. (EU): 85359000, Gross weight: 100.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | StSt |
| Clamping range Rd | 8-10 mm |
| Screw | di M10 x 30 mm |
| Material of screw / nut | StSt |
| Standard | EN 62561-1 |
| *) For exact assignment see test certificate. | |
Part No. 390557 MVK 8 SKM10X30 FSC CU
GTIN 4013364096097, Customs tariff No. (EU): 85359000, Gross weight: 120.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | Cu |
| Clamping range Rd | 8 mm |
| Screw | di M10 x 30 mm |
| Material of screw / nut | StSt |
| Standard | EN 62561-1 |
| *) For exact assignment see test certificate. | |
Part No. 391550 MVK 10 SKM10X35 FSC STTZN
GTIN 4013364088016, Customs tariff No. (EU): 85359000, Gross weight: 107.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | St/tZn |
| Clamping range Rd | 10 mm |
| Screw | di M10 x 35 mm |
| Material of screw / nut | St/tZn |
| Standard | EN 62561-1 |
| *) For exact assignment see test certificate. | |
Part No. 391559 MVK 10 SKM10X35 FSC V2A
GTIN 4013364087088, Customs tariff No. (EU): 85359000, Gross weight: 102.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | StSt |
| Clamping range Rd | 10 mm |
| Screw | di M10 x 35 mm |
| Material of screw / nut | StSt |
| Standard | EN 62561-1 |
| *) For exact assignment see test certificate. | |
Part No. 390060 MVK 8.10 FRM10X35 STTZN
GTIN 4013364096011, Customs tariff No. (EU): 85359000, Gross weight: 110.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | St/tZn |
| Clamping range Rd | 8-10 mm |
| Screw | e M10 x 35 mm |
| Material of screw / nut | St/tZn |
| Standard | EN 62561-1 |
| *) For exact assignment see test certificate. | |
Part No. 390061 MVK 8.10 FRM10X35 AL
GTIN 4013364096196, Customs tariff No. (EU): 85359000, Gross weight: 68.80 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | Al |
| Clamping range Rd | 8-10 mm |
| Screw | e M10 x 35 mm |
| Material of screw / nut | St/tZn |
| Standard | EN 62561-1 |
| *) For exact assignment see test certificate. | |
Part No. 390067 MVK 8 FRM10X35 CU
GTIN 4013364096080, Customs tariff No. (EU): 85359000, Gross weight: 124.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | Cu |
| Clamping range Rd | 8 mm |
| Clamping range (stranded / cable) | 25-70 mm2 |
| Screw | e M10 x 35 mm |
| Material of screw / nut | StSt |
| Standard | EN 62561-1 |
| *) For exact assignment see test certificate. | |
Part No. 391060 MVK 10 FRM10X35 STTZN
GTIN 4013364088009, Customs tariff No. (EU): 85359000, Gross weight: 115.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | St/tZn |
| Clamping range Rd | 10 mm |
| Screw | e M10 x 35 mm |
| Material of screw / nut | St/tZn |
| Standard | EN 62561-1 |
| *) For exact assignment see test certificate. | |
Part No. 391069 MVK 10 FRM10X35 V2A
GTIN 4013364087095, Customs tariff No. (EU): 85359000, Gross weight: 108.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | StSt |
| Clamping range Rd | 10 mm |
| Screw | e M10 x 35 mm |
| Material of screw / nut | StSt |
| Standard | EN 62561-1 |
| *) For exact assignment see test certificate. | |
Part No. 390063 MVK 8.10 FRM10X35V2A STTZN
GTIN 4013364159396, Customs tariff No. (EU): 85359000, Gross weight: 105.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | St/tZn |
| Clamping range Rd | 8-10 mm |
| Screw | e M10 x 35 mm |
| Material of screw / nut | StSt |
| Standard | EN 62561-1 |
| *) For exact assignment see test certificate. | |
Part No. 391068 MVK 10 FRM10X45 V4A
GTIN 4013364385320, Customs tariff No. (EU): 85359000, Gross weight: 116.20 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | StSt (V4A) |
| Clamping range Rd | 10 mm |
| Screw | e M10 x 45 mm |
| Material of screw / nut | StSt (V4A) |
| Material No. | 1.4571 / 1.4404 / 1.4401 |
| ASTM / AISI: | 316Ti / 316L / 316 |
| Standard | EN 62561-1 |
| *) For exact assignment see test certificate. | |
Part No. 391066 MVK 10 FRM10X35 V4A
GTIN 4013364288577, Customs tariff No. (EU): 85359000, Gross weight: 113.08 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | StSt (V4A) |
| Clamping range Rd | 10 mm |
| Screw | e M10 x 35 mm |
| Material of screw / nut | StSt (V4A) |
| Material No. | 1.4571 / 1.4404 / 1.4401 |
| ASTM / AISI: | 316Ti / 316L / 316 |
| Standard | EN 62561-1 |
| *) For exact assignment see test certificate. | |
Part No. 392050 MVK 8.10 16 SKM10X40 FSC STTZN
GTIN 4013364096066, Customs tariff No. (EU): 85359000, Gross weight: 123.30 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | St/tZn |
| Clamping range Rd | 8-10 / 16 mm |
| Screw | di M10 x 40 mm |
| Material of screw / nut | St/tZn |
| Standard | EN 62561-1 |
| *) For exact assignment see test certificate. | |
Part No. 392059 MVK 8.10 16 SKM10X40 FSC V2A
GTIN 4013364096059, Customs tariff No. (EU): 85359000, Gross weight: 121.40 g, PU: 50.00 pc(s)
PredecessorTechnical data
| Material of clamp | StSt |
| Clamping range Rd | 8-10 / 16 mm |
| Screw | di M10 x 40 mm |
| Material of screw / nut | StSt |
| Standard | EN 62561-1 |
| *) For exact assignment see test certificate. | |
Part No. 392060 MVK 8.10 16 FRM10X40 STTZN
GTIN 4013364096141, Customs tariff No. (EU): 85359000, Gross weight: 132.40 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | St/tZn |
| Clamping range Rd | 8-10 / 16 mm |
| Screw | e M10 x 40 mm |
| Material of screw / nut | St/tZn |
| Standard | EN 62561-1 |
| *) For exact assignment see test certificate. | |
Part No. 392069 MVK 8.10 16 FRM10X40 V2A
GTIN 4013364096158, Customs tariff No. (EU): 85359000, Gross weight: 128.40 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | StSt |
| Clamping range Rd | 8-10 / 16 mm |
| Screw | e M10 x 40 mm |
| Material of screw / nut | StSt |
| Standard | EN 62561-1 |
| *) For exact assignment see test certificate. | |
Part No. 390657 ZMMVK 8 8.10 SKM10X30 CU AL
GTIN 4013364096165, Customs tariff No. (EU): 85359000, Gross weight: 102.00 g, PU: 50.00 pc(s)
Technical data
| Material of clamp | Cu / Al |
| Clamping range Rd Cu | 8 mm |
| Clamping range Rd Al | 8-10 mm |
| Screw | di M10 x 30 mm |
| Material of screw / nut | StSt |
| Standard | EN 62561-1 |
| *) For exact assignment see test certificate. | |