Flush-mounted Conductor Holders/Clamping Pieces

Conductor holders for e.g. flush or wall mounting of round conductors (underneath the external thermal insulation composite system).

DEHNQUICK with nail plug

3 Products

Part No. 390120 LH DQ 6.10 ND6X60 V2A

GTIN 4013364346901, Customs tariff No.: 85389099, Gross weight: 13.80 g, PU: 50.00 pc(s)


Images

Additional information

Conductor holder DEHNQUICK StSt
Conductor holder clamping piece with nail plug
for flush mounting of round conductors
Material of conductor holder: StSt
Conductor support Rd: 6-10 mm
Nail plug: Ø6 x 60 mm

Brand: DEHN
Type: LH DQ 6.10 ND6X60 V2A
Part No.: 390120
or equivalent.

 

Technical data

Material of conductor holder StSt
Conductor support Rd 6-10 mm
Nail plug Ø6 x 60 mm

Product 390120 was added to Notepad.

Product 390120 was added to the cart.

Part No. 390121 LH DQ 6.10 ND8X80 STTZN

GTIN 4013364346918, Customs tariff No.: 85389099, Gross weight: 21.80 g, PU: 50.00 pc(s)


Images

Additional information

Conductor holder DEHNQUICK St/tZn
Conductor holder clamping piece with nail plug
for flush mounting of round conductors
Material of conductor holder: St/tZn
Conductor support Rd: 6-10 mm
Nail plug: Ø8 x 80 mm

Brand: DEHN
Type: LH DQ 6.10 ND8X80 STTZN
Part No.: 390121
or equivalent.

 

Technical data

Material of conductor holder St/tZn
Conductor support Rd 6-10 mm
Nail plug Ø8 x 80 mm

Product 390121 was added to Notepad.

Product 390121 was added to the cart.

Part No. 390122 LH DQ 6.10 ND8X80 V2A

GTIN 4013364346925, Customs tariff No.: 85389099, Gross weight: 19.80 g, PU: 50.00 pc(s)


Images

Additional information

Conductor holder cleat DEHNQUICK StSt
Conductor holder clamping piece with nail plug
for flush mounting of round conductors
Material of conductor holder: StSt
Conductor support Rd: 6-10 mm
Nail plug: Ø8 x 80 mm

Brand: DEHN
Type: LH DQ 6.10 ND8X80 V2A
Part No.: 390122
or equivalent.

 

Technical data

Material of conductor holder StSt
Conductor support Rd 6-10 mm
Nail plug Ø8 x 80 mm

Product 390122 was added to Notepad.

Product 390122 was added to the cart.


DEHNQUICK

Single-screw clamping piece with flexible clamping range and fixed conductor routing.

3 Products

Part No. 202000 UEL DQ 6.10 B8.5 STTZN

GTIN 4013364019881, Customs tariff No.: 85389099, Gross weight: 8.90 g, PU: 50.00 pc(s)


Images

Additional information

DEHNQUICK conductor holder clamping piece,St/tZn
Conductor holder clamping piece for flush mounting of round conductors
Material of conductor holder: St/tZn
Conductor support Rd: 6-10 mm
Hole Ø: 8.5 mm

Brand: DEHN
Type: UEL DQ 6.10 B8.5 STTZN
Part No.: 202000
or equivalent.

 

Technical data

Material of conductor holder St/tZn
Conductor support Rd 6-10 mm
Hole Ø 8.5 mm

Product 202000 was added to Notepad.

Product 202000 was added to the cart.

Part No. 202001 UEL DQ 6.10 B8.5 V2A

GTIN 4013364020474, Customs tariff No.: 85389099, Gross weight: 3.00 g, PU: 50.00 pc(s)


Images

Additional information

DEHNQUICK conductor holder clamping piece,StSt
Conductor holder clamping piece for flush mounting of round conductors
Material of conductor holder: StSt
Conductor support Rd: 6-10 mm
Hole Ø: 8.5 mm

Brand: DEHN
Type: UEL DQ 6.10 B8.5 V2A
Part No.: 202001
or equivalent.

 

Technical data

Material of conductor holder StSt
Conductor support Rd 6-10 mm
Hole Ø 8.5 mm

Product 202001 was added to Notepad.

Product 202001 was added to the cart.

Part No. 202169 UEL DQ 6.10 B6.5 V2A

GTIN 4013364105737, Customs tariff No.: 85389099, Gross weight: 6.40 g, PU: 100.00 pc(s)


Images

Additional information

DEHNQUICK conductor holder clamping piece,StSt
Conductor holder clamping piece for flush mounting of round conductors
Material of conductor holder: StSt
Conductor support Rd: 6-10 mm
Hole Ø: 6.5 mm

Brand: DEHN
Type: UEL DQ 6.10 B6.5 V2A
Part No.: 202169
or equivalent.

 

Technical data

Material of conductor holder StSt
Conductor support Rd 6-10 mm
Hole Ø 6.5 mm

Product 202169 was added to Notepad.

Product 202169 was added to the cart.


Clamping piece

Single-screw clamping piece with flexible clamping range and fixed conductor routing.

2 Products

Part No. 390110 KB 6.10 B9 STTZN

GTIN 4013364104921, Customs tariff No.: 85389099, Gross weight: 18.60 g, PU: 100.00 pc(s)


Images

Additional information

Conductor holder clamping piece St/tZn
Conductor holder clamping piece for flush mounting or connection of round conductors
Material of conductor holder: St/tZn
Conductor support Rd: 6-10 mm
Hole Ø: 9 mm

Brand: DEHN
Type: KB 6.10 B9 STTZN
Part No.: 390110
or equivalent.

 

Technical data

Material of conductor holder St/tZn
Conductor support Rd 6-10 mm
Hole Ø 9 mm

Product 390110 was added to Notepad.

Product 390110 was added to the cart.

Part No. 390119 KB 6.10 B9 V2A

GTIN 4013364104945, Customs tariff No.: 85389099, Gross weight: 18.70 g, PU: 100.00 pc(s)


Images

Additional information

Conductor holder clamping piece StSt
Conductor holder clamping piece for flush mounting or connection of round conductors
Material of conductor holder: StSt
Conductor support Rd: 6-10 mm
Hole Ø: 9 mm

Brand: DEHN
Type: KB 6.10 B9 V2A
Part No.: 390119
or equivalent.

 

Technical data

Material of conductor holder StSt
Conductor support Rd 6-10 mm
Hole Ø 9 mm

Product 390119 was added to Notepad.

Product 390119 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.