KS Connectors

Clamping screw connector (KlemmSchrauben-Verbinder) for lightning current carrying connection of round conductors, e.g. to flat profiles, downpipe clamps or other parts of the lightning protection system.

One-piece, St/tZn

With screw and nut M10.

2 Products

Part No. 301000 KSV 7.10 STTZN

GTIN 4013364067035, Customs tariff No. (EU): 85359000, Gross weight: 62.00 g, PU: 100.00 pc(s)


Images

Additional information

KS connector, one-piece, St/tZn
KS connector for connection to flat profiles
Material of clamping screw: St/tZn
Material of clamp: ZDC
Clamping range Rd: 7-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: KSV 7.10 STTZN
Part No.: 301000
or equivalent.

Certificates

 

Technical data

Material of clamping screw St/tZn
Material of clamp ZDC
Clamping range Rd 7-10 mm
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 301000 was added to Notepad.

Product 301000 was added to the cart.

Part No. 301010 KSV 7.10 FER STTZN

GTIN 4013364067028, Customs tariff No. (EU): 85359000, Gross weight: 62.00 g, PU: 100.00 pc(s)


Images

Additional information

KS connector, one-piece, St/tZn
KS connector for connection to flat profiles
Material of clamping screw: St/tZn
Material of clamp: ZDC
Clamping range Rd: 7-10 mm
Type: + spring washer
Standard: EN 62561-1

Brand: DEHN
Type: KSV 7.10 FER STTZN
Part No.: 301010
or equivalent.

Certificates

 

Technical data

Material of clamping screw St/tZn
Material of clamp ZDC
Clamping range Rd 7-10 mm
Type + spring washer
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 301010 was added to Notepad.

Product 301010 was added to the cart.


One-piece, Cu

With screw and nut M10.

3 Products

Part No. 301007 KSV 6.10 CU

GTIN 4013364021358, Customs tariff No. (EU): 85359000, Gross weight: 76.00 g, PU: 100.00 pc(s)


Images

Additional information

KS connector, one-piece, Cu
KS connector for connection to flat profiles
Material of clamping screw: Cu
Material of clamp: high copper alloy
Clamping range Rd: 6-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: KSV 6.10 CU
Part No.: 301007
or equivalent.

Certificates

 

Technical data

Material of clamping screw Cu
Material of clamp high copper alloy
Clamping range Rd 6-10 mm
Connection (single-wire / multi-wire) 16-50 mm2
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 301007 was added to Notepad.

Product 301007 was added to the cart.

Part No. 301017 KSV 6.10 FER CU

GTIN 4013364053502, Customs tariff No. (EU): 85359000, Gross weight: 79.60 g, PU: 100.00 pc(s)


Images

Additional information

KS connector, one-piece, Cu
KS connector for connection to flat profiles
Material of clamping screw: Cu
Material of clamp: high copper alloy
Clamping range Rd: 6-10 mm
Type: + spring washer
Standard: EN 62561-1

Brand: DEHN
Type: KSV 6.10 FER CU
Part No.: 301017
or equivalent.

Certificates

 

Technical data

Material of clamping screw Cu
Material of clamp high copper alloy
Clamping range Rd 6-10 mm
Connection (single-wire / multi-wire) 25-70 mm2
Type + spring washer
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 301017 was added to Notepad.

Product 301017 was added to the cart.

Part No. 300027 KSV 200 13 FER CU

GTIN 4013364520998, Customs tariff No. (EU): 85359000, Gross weight: 125.50 g, PU: 10.00 pc(s)


Images

Additional information

One-piece copper KS connector
KS connector for connection
of (round) conductors, e.g.
to flat profiles or other parts of the lightning
protection system.
Material of clamping screw: Cu
Material of clamp: Cu
Clamping range Rd: 6-13 mm
Type: + spring washer
Standard: EN 62561-1

Brand: DEHN
Type: KSV 200 13 FER CU
Part No.: 300027
or equivalent.

 

Technical data

Material of clamping screw Cu
Material of clamp Cu
Clamping range Rd 6-13 mm
Connection (single-wire / multi-wire) 16–108 mm² / 4–16 mm2
Type + spring washer
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 300027 was added to Notepad.

Product 300027 was added to the cart.


One-piece, StSt

With screw and nut M10.

7 Products

Part No. 301009 KSV 6.10 V2A

GTIN 4013364081284, Customs tariff No. (EU): 85359000, Gross weight: 61.80 g, PU: 100.00 pc(s)


Images

Additional information

KS connector, one-piece, StSt
KS connector for connection to flat profiles
Material of clamping screw: StSt
Material of clamp: StSt
Clamping range Rd: 6-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: KSV 6.10 V2A
Part No.: 301009
or equivalent.

Certificates

 

Technical data

Material of clamping screw StSt
Material of clamp StSt
Clamping range Rd 6-10 mm
Connection (single-wire / multi-wire) 25-70 mm2
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 301009 was added to Notepad.

Product 301009 was added to the cart.

Part No. 301089 KSV 6.10 V4A

GTIN 4013364304161, Customs tariff No. (EU): 85359000, Gross weight: 63.00 g, PU: 100.00 pc(s)


Images

Additional information

KS connector, one-piece, StSt (V4A)
KS connector for connection to flat profiles
Material of clamping screw: StSt (V4A)
Material of clamp: StSt (V4A)
Clamping range Rd: 6-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: KSV 6.10 V4A
Part No.: 301089
or equivalent.

Certificates

 

Technical data

Material of clamping screw StSt (V4A)
Material of clamp StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
Clamping range Rd 6-10 mm
Connection (single-wire / multi-wire) 25-70 mm2
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 301089 was added to Notepad.

Product 301089 was added to the cart.

Part No. 301019 KSV 6.10 FER V2A

GTIN 4013364081277, Customs tariff No. (EU): 85359000, Gross weight: 63.80 g, PU: 100.00 pc(s)


Images

Additional information

KS connector, one-piece, StSt
KS connector
For connection of round conductors, e.g. to flat profiles
or other parts of the lightning protection system
Material of clamping screw: StSt
Material of clamp: StSt
Clamping range Rd: 6-10 mm
Type: + spring washer
Standard: EN 62561-1

Brand: DEHN
Type: KSV 6.10 FER V2A
Part No.: 301019
or equivalent.

Certificates

 

Technical data

Material of clamping screw StSt
Material of clamp StSt
Clamping range Rd 6-10 mm
Connection (single-wire / multi-wire) 25-70 mm2
Type + spring washer
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 301019 was added to Notepad.

Product 301019 was added to the cart.

Part No. 300029 KSV 200 13 FER V2A

GTIN 4013364521001, Customs tariff No. (EU): 85359000, Gross weight: 106.50 g, PU: 10.00 pc(s)


Images

Additional information

One-piece stainless steel KS connector
KS connector for connection
of (round) conductors, e.g.
to flat profiles or other parts of the lightning
protection system.

Material of clamping screw: StSt
Material of clamp: StSt
Clamping range Rd: 6-13 mm
Type: + spring washer
Standard: EN 62561-1

Brand: DEHN
Type: KSV 200 13 FER V2A
Part No.: 300029
or equivalent.

 

Technical data

Material of clamping screw StSt
Material of clamp StSt
Clamping range Rd 6-13 mm
Connection (single-wire / multi-wire) 16–108 mm² / 4–16 mm2
Type + spring washer
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 300029 was added to Notepad.

Product 300029 was added to the cart.

Part No. 301099 KSV 6.10 FER V4A

GTIN 4013364304178, Customs tariff No. (EU): 85359000, Gross weight: 65.00 g, PU: 100.00 pc(s)


Images

Additional information

KS connector, one-piece, StSt (V4A)
KS connector for connection to flat profiles
Material of clamping screw: StSt (V4A)
Material of clamp: StSt (V4A)
Clamping range Rd: 6-10 mm
Type: + spring washer
Standard: EN 62561-1

Brand: DEHN
Type: KSV 6.10 FER V4A
Part No.: 301099
or equivalent.

Certificates

 

Technical data

Material of clamping screw StSt (V4A)
Material of clamp StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
Clamping range Rd 6-10 mm
Connection (single-wire / multi-wire) 25-70 mm2
Type + spring washer
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 301099 was added to Notepad.

Product 301099 was added to the cart.

Part No. 540122 UKSV 6.10 AQ16 50 V4A

GTIN 4013364379930, Customs tariff No. (EU): 85359000, Gross weight: 66.00 g, PU: 25.00 pc(s)


Images

Additional information

KS connector one-piece StSt (V4A)
KS connector for connection to flat profiles
with guide and flat
Material of clamping screw: StSt (V4A)
Material of clamp: StSt (V4A)
Clamping range Rd: 6-10 mm
Type: + spring washer
Standard: EN 62561-1

Brand: DEHN
Type: UKSV 6.10 AQ16 50 V4A
Part No.: 540122
or equivalent.

Certificates

 

Technical data

Material of clamping screw StSt (V4A)
Material of clamp StSt (V4A)
Material No. 1.4401
Clamping range Rd 6-10 mm
Connection (single-wire / multi-wire) 16-50 mm2
Type + spring washer
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 540122 was added to Notepad.

Product 540122 was added to the cart.

Part No. 540130 UKSV 6.10 AQ16 50 V4A

GTIN 4013364449275, Customs tariff No. (EU): 85359000, Gross weight: 67.00 g, PU: 1.00 pc(s)


Images

Additional information

KS connector one-piece StSt (V4A)
KS connector for connection to flat profiles
with guide and flat
Material: StSt (V4A)
Clamping range Rd: 6-10 mm
Type: + spring washer
Standard: EN 62561-1
Approval: As per VG96953
Military designation: VG96953T07ZD001

Brand: DEHN
Type: UKSV 6.10 AQ16 50 V4A
Part No.: 540130
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Material No. 1.4401
Clamping range Rd 6-10 mm
Connection (single-wire / multi-wire) 16-50 mm2
Type + spring washer
Standard EN 62561-1
Approval As per VG96953
*) For exact classification, see test certificate.

Product 540130 was added to Notepad.

Product 540130 was added to the cart.


One-piece, long, StSt

With screw and nut M10, length 60 mm.

1 Product

Part No. 301020 KSVL 6.10 FER V2A

GTIN 4013364481541, Customs tariff No. (EU): 85359000, Gross weight: 120.00 g, PU: 50.00 pc(s)


Images

Additional information

KS connector, one-piece, StSt
KS connector
For connection of round conductors, e.g. to flat profiles
or other parts of the lightning protection system
Material of clamping screw: StSt
Material of clamp: StSt
Clamping range Rd: 6-10 mm
Type: + spring washer
Standard: EN 62561-1

Brand: DEHN
Type: KSVL 6.10 FER V2A
Part No.: 301020
or equivalent.

Certificates

 

Technical data

Material of clamping screw StSt
Material of clamp StSt
Clamping range Rd 6-10 mm
Connection (single-wire / multi-wire) 25-70 mm2
Type + spring washer
Standard EN 62561-1

Product 301020 was added to Notepad.

Product 301020 was added to the cart.


Heavy design

With screw and nut M12.

2 Products

Part No. 300002 KSV 8.12.5 STTZN

GTIN 4013364024052, Customs tariff No. (EU): 85359000, Gross weight: 118.20 g, PU: 25.00 pc(s)


Images

Additional information

KS connector, heavy, St/tZn / MCI
KS connector
For connection to flat profiles
also for cross sections of 50-95 mm2
Material of clamping screw: St/tZn
Material of clamp: MCI
Clamping range Rd: 8-12.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: KSV 8.12.5 STTZN
Part No.: 300002
or equivalent.

Certificates

 

Technical data

Material of clamping screw St/tZn
Material of clamp MCI
Clamping range Rd 8-12.5 mm
Connection (single-wire / multi-wire) 50-95 mm2
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 300002 was added to Notepad.

Product 300002 was added to the cart.

Part No. 300017 KSV 8.12.5 CU

GTIN 4013364024069, Customs tariff No. (EU): 85359000, Gross weight: 157.20 g, PU: 1.00 pc(s)


Images

Additional information

KS connector, heavy, Cu/RCB
KS connector
For connection to flat profiles
also for cross sections of 50-95 mm2
Material of clamping screw: Cu
Material of clamp: high copper alloy
Clamping range Rd: 8-12.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: KSV 8.12.5 CU
Part No.: 300017
or equivalent.

Certificates

 

Technical data

Material of clamping screw Cu
Material of clamp high copper alloy
Clamping range Rd 8-12.5 mm
Connection (single-wire / multi-wire) 50-95 mm2
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 300017 was added to Notepad.

Product 300017 was added to the cart.


Two-piece, gap 30 mm

With screw and nut M10.

1 Product

Part No. 302010 KSV 2X7.10 STTZN

GTIN 4013364134904, Customs tariff No. (EU): 85359000, Gross weight: 138.80 g, PU: 50.00 pc(s)


Images

Additional information

KS connector, two-piece, distance: 30 mm, St/tZn / ZDC
KS connector for connection to flat profiles
Material of clamping screw: St/tZn
Material of clamp: ZDC
Clamping range Rd: 7-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: KSV 2X7.10 STTZN
Part No.: 302010
or equivalent.

Certificates

 

Technical data

Material of clamping screw St/tZn
Material of clamp ZDC
Clamping range Rd 7-10 mm
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 302010 was added to Notepad.

Product 302010 was added to the cart.


Two-piece, gap 40 mm

With screw and nut M10.

1 Product

Part No. 301229 AP 2X6.10 V2A

GTIN 4013364101562, Customs tariff No. (EU): 85389099, Gross weight: 167.00 g, PU: 1.00 pc(s)


Images

Additional information

KS connector, two-piece, distance: 40 mm, StSt
Connecting plate
For connecting the HVI Conductor to the air-termination tip
With two KS connectors including spring washer
Material of clamping screw: StSt
Material of clamp: StSt
Clamping range Rd: 6-10 mm
Type: + spring washer
Standard: EN 62561-1

Brand: DEHN
Type: AP 2X6.10 V2A
Part No.: 301229
or equivalent.

Certificates

 

Technical data

Material of clamping screw StSt
Material of clamp StSt
Clamping range Rd 6-10 mm
Type + spring washer
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 301229 was added to Notepad.

Product 301229 was added to the cart.


back to top