Connecting Sleeves

For longitudinal connection of two round conductors with four screws.

ZDC 8

1 Product

Part No. 385203 VM 8 SKM6X10 ZG

GTIN 4013364035669, Customs tariff No.: 85389099, Gross weight: 65.60 g, PU: 50.00 pc(s)


Images

Additional information

Connecting sleeves, ZDC 8
Connecting sleeve
For connecting two round conductors for longitudinal arrangements
Material of clamp: ZDC
Clamping range Rd: 8 mm
Screw: M6 x 10 mm
Standard: EN 62561-1

Brand: DEHN
Type: VM 8 SKM6X10 ZG
Part No.: 385203
or equivalent.

 

Technical data

Material of clamp ZDC
Clamping range Rd 8 mm
Screw dj M6 x 10 mm
Standard EN 62561-1

Product 385203 was added to Notepad.

Product 385203 was added to the cart.


ZDC 7-10

1 Product

Part No. 385202 VM 7.10 SKM6X12 ZG

GTIN 4013364068131, Customs tariff No.: 85389099, Gross weight: 71.00 g, PU: 50.00 pc(s)


Images

Additional information

Connecting sleeves, ZDC 7-10
Connecting sleeve
For connecting two round conductors for longitudinal arrangements
Material of clamp: ZDC
Clamping range Rd: 7-10 mm
Screw: M6 x 12 mm
Standard: EN 62561-1

Brand: DEHN
Type: VM 7.10 SKM6X12 ZG
Part No.: 385202
or equivalent.

 

Technical data

Material of clamp ZDC
Clamping range Rd 7-10 mm
Screw dj M6 x 12 mm
Standard EN 62561-1

Product 385202 was added to Notepad.

Product 385202 was added to the cart.


Al 8

1 Product

Part No. 385213 VM 8 SKM6X8 AL

GTIN 4013364090873, Customs tariff No.: 85389099, Gross weight: 40.30 g, PU: 50.00 pc(s)


Images

Additional information

Connecting sleeves, Al 8
Connecting sleeve
For connecting two round conductors for longitudinal arrangements
Material of clamp: Al
Clamping range Rd: 8 mm
Screw: M6 x 8 mm
Standard: EN 62561-1

Brand: DEHN
Type: VM 8 SKM6X8 AL
Part No.: 385213
or equivalent.

 

Technical data

Material of clamp Al
Clamping range Rd 8 mm
Screw dj M6 x 8 mm
Standard EN 62561-1

Product 385213 was added to Notepad.

Product 385213 was added to the cart.


Cu 8

1 Product

Part No. 385207 VM 8 SKM6X8 CU

GTIN 4013364049093, Customs tariff No.: 85389099, Gross weight: 65.70 g, PU: 50.00 pc(s)


Images

Additional information

Connecting sleeves, Cu
Connecting sleeve
For connecting two round conductors for longitudinal arrangements
Material of clamp: Cu
Clamping range Rd: 8 mm
Screw: M6 x 8 mm
Standard: EN 62561-1

Brand: DEHN
Type: VM 8 SKM6X8 CU
Part No.: 385207
or equivalent.

 

Technical data

Material of clamp Cu
Clamping range Rd 8 mm
Screw dj M6 x 8 mm
Standard EN 62561-1

Product 385207 was added to Notepad.

Product 385207 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.