Part No. 478597 DM RD8.10 FL30X3.5 D114MM TPE
GTIN 4013364523029, Customs tariff No. (EU): 40169300, Gross weight: 182.50 g, PU: 12.00 pc(s)
PredecessorTechnical data
| Sealing collar material | Thermoplastic elastomer (TPE) |
| Material of tensioning straps | StSt |
| Diameter of sealing collar | 114 mm |
| Bushing / seal, Rd. | 8-10 mm |
| Bushing / seal, Fl. | 30 x 3.5 mm |
Part No. 478599 DM AF FL30X3.5 D120MM TPE
GTIN 4013364158023, Customs tariff No. (EU): 40169300, Gross weight: 170.00 g, PU: 10.00 pc(s)
Technical data
| Sealing collar material | thermoplast elastomer |
| Material of tensioning straps | StSt |
| Diameter of sealing collar | 119 mm |