Sealing Collar for round and flat Conductors

Water-pressure-tight sealing collar for round conductors (Ø8-10 mm) and flat conductors (30 x 3.5 mm) with waterproof foundation slabs / walls (e.g. watertight concrete constructions).

With torque control spanner for easy tightening of the two stainless steel tensioning straps.

MPA-tested to 5.0 bar, methane-resistant, radon-safe (as per FHRK leaflet MB 101).

Waterproof concrete construction guideline: Load class 1 + 2.

For round and flat conductors

1 Product

Part No. 478597 DM RD8.10 FL30X3.5 D114MM TPE

GTIN 4013364523029, Customs tariff No. (EU): 40169300, Gross weight: 182.50 g, PU: 12.00 pc(s)

Predecessor

Images

Additional information

Water-pressure-tight sealing collar for Round conductors (Ø8–10 mm) and flat conductors (30 x 3.5 mm)
With torque control spanner
for easy tightening
of the two stainless steel tensioning straps
Sealing collar for bushings
for waterproof
foundation slabs / walls
(e.g. watertight concrete construction).

Sealing collar material: Thermoplastic elastomer (TPE)
Torque control spanner material: Polyamide (recycled PA)
Material of tensioning straps: StSt
Diameter of sealing collar: 114 mm
Bushing / seal, Rd.: 8-10 mm
Bushing / seal, Fl.: 30 x 3.5 mm
Pressure-water test: MPA tested to 5 bar
Waterproof concrete construction guideline: Load class 1+2
Resistance: Methane-gas-resistant
Radon: Radon-safe (as per FHRK leaflet MB 101)
Breakaway torque Torque control spanner: 3.5 Nm

Brand: DEHN
Type: DM RD8.10 FL30X3.5 D114MM TPE
Part No.: 478597
or equivalent.

Certificates

 

Technical data

Sealing collar material Thermoplastic elastomer (TPE)
Material of tensioning straps StSt
Diameter of sealing collar 114 mm
Bushing / seal, Rd. 8-10 mm
Bushing / seal, Fl. 30 x 3.5 mm

Product 478597 was added to Notepad.

Product 478597 was added to the cart.


For flat conductors

1 Product

Part No. 478599 DM AF FL30X3.5 D120MM TPE

GTIN 4013364158023, Customs tariff No. (EU): 40169300, Gross weight: 170.00 g, PU: 10.00 pc(s)


Images

Additional information

Sealing collar for connection lug (flat conductors)
Sealing collar for bushings in case of water-tight foundation slabs / walls (e.g. white tank). Water-pressure-tight, to be pushed/positioned on round conductors with StSt tensioning straps. Pressurised water test up to 1 bar represents an installation depth of 10 m in stagnant water, additionally tested with 5 bar compressed air according to EN 62561-5.
Sealing collar material: thermoplast elastomer
Material of tensioning straps: StSt
Diameter of sealing collar: 119 mm
Pressure-water test: 1 bar
Standard: EN 62561-5

Brand: DEHN
Type: DM AF FL30X3.5 D120MM TPE
Part No.: 478599
or equivalent.

 

Technical data

Sealing collar material thermoplast elastomer
Material of tensioning straps StSt
Diameter of sealing collar 119 mm

Product 478599 was added to Notepad.

Product 478599 was added to the cart.


back to top