Your dashboard services.
Register to access all tools.

Connection Brackets

For connecting metal cladding using blind rivets or screws.

With square hole

Dimensions 11 x 11 mm (e.g. for M10 KS connector), longitudinal or cross connection.

3 Products

Part No. 377005 AL ZF B11.11 B5.2 6.5 L81 AL

GTIN 4013364024908, Customs tariff No.: 85359000, Gross weight: 23.90 g, PU: 50.00 pc(s)


Images

Additional information

Connection bracket with square hole, Al
Connection bracket for connecting metal cladding using blind rivets or screws
Square hole 11x11 mm (e.g. for KS connectors), longitudinal and cross connection
Material of bracket: Al
Fixing : [4x] Ø5.2 / [2x] Ø6.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: AL ZF B11.11 B5.2 6.5 L81 AL
Part No.: 377005
or equivalent.

Certificates

 

Technical data

Material of bracket Al
Fixing [4x] Ø5.2 / [2x] Ø6.5 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 377005 was added to Notepad.

Product 377005 was added to the cart.

Part No. 377017 AL ZF B11.11 B5.2 6.5 L81 CU

GTIN 4013364024915, Customs tariff No.: 85359000, Gross weight: 51.20 g, PU: 50.00 pc(s)


Images

Additional information

Connection bracket with square hole, Cu
Connection bracket for connecting metal cladding using blind rivets or screws
Square hole 11x11 mm (e.g. for KS connectors), longitudinal and cross connection
Material of bracket: Cu
Fixing : [4x] Ø5.2 / [2x] Ø6.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: AL ZF B11.11 B5.2 6.5 L81 CU
Part No.: 377017
or equivalent.

Certificates

 

Technical data

Material of bracket Cu
Fixing [4x] Ø5.2 / [2x] Ø6.5 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 377017 was added to Notepad.

Product 377017 was added to the cart.

Part No. 377009 AL ZF B11.11 B5.2 6.5 L81 V2A

GTIN 4013364119284, Customs tariff No.: 85359000, Gross weight: 54.10 g, PU: 50.00 pc(s)


Images

Additional information

Connection bracket with square hole, StSt
Connection bracket for connecting metal cladding using blind rivets or screws
Square hole 11x11 mm (e.g. for KS connectors), longitudinal and cross connection
Material of bracket: StSt
Fixing : [4x] Ø5.2 / [2x] Ø6.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: AL ZF B11.11 B5.2 6.5 L81 V2A
Part No.: 377009
or equivalent.

Certificates

 

Technical data

Material of bracket StSt
Fixing [4x] Ø5.2 / [2x] Ø6.5 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 377009 was added to Notepad.

Product 377009 was added to the cart.


With clamping piece

Longitudinal or cross connection.

1 Product

Part No. 377100 AL ZF KB 6.10STTZN B5.2 6.5 L81 AL

GTIN 4013364078604, Customs tariff No.: 85359000, Gross weight: 76.00 g, PU: 50.00 pc(s)


Images

Additional information

Connection bracket with clamping piece
Connection bracket for connecting metal cladding
using blind rivets or screws
With clamping piece for Rd 6-10 mm conductors
Material of bracket: Al
Fixing : [4x] Ø5.2 / [2x] Ø6.5 mm
Material of clamping piece: St/tZn
Screw: M10 x 30 mm
Clamping range Rd: 6-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: AL ZF KB 6.10STTZN B5.2 6.5 L81 AL
Part No.: 377100
or equivalent.

Certificates

 

Technical data

Material of bracket Al
Fixing [4x] Ø5.2 / [2x] Ø6.5 mm
Material of clamping piece St/tZn
Clamping range Rd 6-10 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 377100 was added to Notepad.

Product 377100 was added to the cart.


With double clamp

Longitudinal or cross connection.

1 Product

Part No. 377200 AL ZF DUL 6.10 B5.2 6.5 L81 AL

GTIN 4013364136465, Customs tariff No.: 85359000, Gross weight: 72.40 g, PU: 50.00 pc(s)


Images

Additional information

Connection bracket with double clamp, Al
Connection bracket for connecting metal cladding
using blind rivets or screws
With double clamp for Rd 8-10 mm conductors
Material of bracket: Al
Fixing : [4x] Ø5.2 / [2x] Ø6.5 mm
Material of double clamp: Al
Screw: M10 x 30 mm
Clamping range Rd: 8-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: AL ZF DUL 6.10 B5.2 6.5 L81 AL
Part No.: 377200
or equivalent.

Certificates

 

Technical data

Material of bracket Al
Fixing [4x] Ø5.2 / [2x] Ø6.5 mm
Material of double clamp Al
Clamping range Rd 8-10 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 377200 was added to Notepad.

Product 377200 was added to the cart.


back to top