Gutter Clamps with Single-screw Technique

For connecting conductors with gutters.

With clamping piece

2 Products

Part No. 339100 DRK KB 8.10 W16.22 EST STTZN

GTIN 4013364092068, Customs tariff No.: 85389099, Gross weight: 184.80 g, PU: 25.00 pc(s)


Images

Additional information

Gutter clamp with single-screw technique (clamping piece), St/tZn
Gutter clamp with single-screw technique
For connecting conductors to gutters
Clamping range bead : 16-22 mm
Material of clamp: St/tZn
Clamping range Rd: 8-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK KB 8.10 W16.22 EST STTZN
Part No.: 339100
or equivalent.

 

Technical data

Clamping range bead 16-22 mm
Material of clamp St/tZn
Clamping range Rd 8-10 mm
Width 40 mm
Standard EN 62561-1

Product 339100 was added to Notepad.

Product 339100 was added to the cart.

Part No. 339101 DRK KB 8.10 W16.22 EST AL

GTIN 4013364092082, Customs tariff No.: 85389099, Gross weight: 88.80 g, PU: 1.00 pc(s)


Images

Additional information

Gutter clamp with single-screw technique (clamping piece), Al
Gutter clamp with single-screw technique
For connecting conductors to gutters
Clamping range bead : 16-22 mm
Material of clamp: Al
Clamping range Rd: 8-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK KB 8.10 W16.22 EST AL
Part No.: 339101
or equivalent.

 

Technical data

Clamping range bead 16-22 mm
Material of clamp Al
Clamping range Rd 8-10 mm
Width 40 mm
Standard EN 62561-1

Product 339101 was added to Notepad.

Product 339101 was added to the cart.


With double clamping piece

2 Products

Part No. 339110 DRK DUL 8.10 W16.22 EST STTZN

GTIN 4013364092105, Customs tariff No.: 85389099, Gross weight: 180.80 g, PU: 25.00 pc(s)


Images

Additional information

Gutter clamp with one screw (double cleat), St/tZn
Gutter clamp in single-screw technique
For connecting conductors to gutters
Clamping range bead : 16-22 mm
Material of clamp: St/tZn
Clamping range Rd: 8-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK DUL 8.10 W16.22 EST STTZN
Part No.: 339110
or equivalent.

 

Technical data

Clamping range bead 16-22 mm
Material of clamp St/tZn
Clamping range Rd 8-10 mm
Width 40 mm
Standard EN 62561-1

Product 339110 was added to Notepad.

Product 339110 was added to the cart.

Part No. 339111 DRK DUL 8.10 W16.22 EST AL

GTIN 4013364092129, Customs tariff No.: 85389099, Gross weight: 96.80 g, PU: 25.00 pc(s)


Images

Additional information

Gutter clamp with one screw (double cleat), Al
Gutter clamp in single-screw technique
For connecting conductors to gutters
Clamping range bead : 16-22 mm
Material of clamp: Al
Clamping range Rd: 8-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK DUL 8.10 W16.22 EST AL
Part No.: 339111
or equivalent.

 

Technical data

Clamping range bead 16-22 mm
Material of clamp Al
Clamping range Rd 8-10 mm
Width 40 mm
Standard EN 62561-1

Product 339111 was added to Notepad.

Product 339111 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.