Snow Guard Clamps

For connecting conductors to snow guards, longitudinal connection with two-screw clamp.

2 Products

Part No. 343000 SGK ZS 7.10 KB3.13 STTZN

GTIN 4013364024861, Customs tariff No.: 85389099, Gross weight: 171.20 g, PU: 25.00 pc(s)


Images

Additional information

Snow guard clamp
Snow guard clamp
For connecting conductors to snow guards,
connection via two-screw clamp,
longitudinal conductor routing
Clamping range: 3-13 mm
Material of clamp: St/tZn
Standard: EN 62561-1

Brand: DEHN
Type: SGK ZS 7.10 KB3.13 STTZN
Part No.: 343000
or equivalent.

 

Technical data

Clamping range 3-13 mm
Material of clamp St/tZn
Width 90 mm
Clamping range Rd 7-10 mm
Standard EN 62561-1

Product 343000 was added to Notepad.

Product 343000 was added to the cart.

Part No. 343007 SGK ZS 7.10 KB3.13 CU

GTIN 4013364024878, Customs tariff No.: 85389099, Gross weight: 184.00 g, PU: 1.00 pc(s)


Images

Additional information


Snow guard clamp
For connecting conductors to snow guards,
connection via two-screw clamp,
longitudinal conductor routing
Clamping range: 3-13 mm
Material of clamp: Cu
Standard: EN 62561-1

Brand: DEHN
Type: SGK ZS 7.10 KB3.13 CU
Part No.: 343007
or equivalent.

 

Technical data

Clamping range 3-13 mm
Material of clamp Cu
Width 90 mm
Clamping range Rd 7-10 mm
Standard EN 62561-1

Product 343007 was added to Notepad.

Product 343007 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.