Bridging Brackets

For connection (riveting or screwing) of metal cladding.

Application note:
According to DIN EN 62305-3 Suppl. 1, four rivets Ø5 mm shall be used to connect material of ≥ 0.5 mm thickness, or two StSt self-tapping screws Ø6.3 mm (one on each side) for material of ≥ 2 mm thickness.

Short design with middle hole

2 Products

Part No. 377006 UEBL L170 B11 B5.2 6.5 AL

GTIN 4013364024922, Customs tariff No.: 85389099, Gross weight: 39.30 g, PU: 50.00 pc(s)


Images

Additional information

Bridging brackets, short, with middle hole, Al
Bridging bracket
For connection of metal cladding
(riveting or screwing)
Short design, with middle hole
Material: Al
Length : 170 mm
Fixing : [8x] Ø5.2 / [4x] Ø6.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: UEBL L170 B11 B5.2 6.5 AL
Part No.: 377006
or equivalent.

 

Technical data

Material Al
Dimensions 30 x 2 mm
Length 170 mm
Fixing [8x] Ø5.2 / [4x] Ø6.5 mm
Middle hole Ø11 mm
Standard EN 62561-1

Product 377006 was added to Notepad.

Product 377006 was added to the cart.

Part No. 377027 UEBL L170 B11 B5.2 6.5 CU

GTIN 4013364034204, Customs tariff No.: 85389099, Gross weight: 114.30 g, PU: 50.00 pc(s)


Images

Additional information

Bridging brackets, short, with middle hole, Cu
Bridging bracket
For connection of metal cladding
(riveting or screwing)
Short design, with middle hole
Material: Cu
Length : 170 mm
Fixing : [8x] Ø5.2 / [4x] Ø6.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: UEBL L170 B11 B5.2 6.5 CU
Part No.: 377027
or equivalent.

 

Technical data

Material Cu
Dimensions 28 x 2 mm
Length 170 mm
Fixing [8x] Ø5.2 / [4x] Ø6.5 mm
Middle hole Ø11 mm
Standard EN 62561-1

Product 377027 was added to Notepad.

Product 377027 was added to the cart.


Short design without middle hole

1 Product

Part No. 377016 UEBL L170 B5.2 6.5 AL

GTIN 4013364083417, Customs tariff No.: 85389099, Gross weight: 38.30 g, PU: 50.00 pc(s)


Images

Additional information

Bridging brackets, short, without middle hole, Al
Bridging bracket
For connection of metal cladding
(riveting or screwing)
Short design, without middle hole
Material: Al
Length : 170 mm
Fixing : [8x] Ø5.2 / [4x] Ø6.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: UEBL L170 B5.2 6.5 AL
Part No.: 377016
or equivalent.

 

Technical data

Material Al
Dimensions 30 x 2 mm
Length 170 mm
Fixing [8x] Ø5.2 / [4x] Ø6.5 mm
Standard EN 62561-1

Product 377016 was added to Notepad.

Product 377016 was added to the cart.


Long design with middle hole

1 Product

Part No. 377026 UEBL L220 B11 B5.2 6.5 AL

GTIN 4013364068582, Customs tariff No.: 85389099, Gross weight: 48.02 g, PU: 50.00 pc(s)


Images

Additional information

Bridging brackets, long, with middle hole, Al
Bridging bracket
For connection of metal cladding
(riveting or screwing)
Long design, with middle hole
Material: Al
Length : 220 mm
Fixing : [8x] Ø5.2 / [4x] Ø6.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: UEBL L220 B11 B5.2 6.5 AL
Part No.: 377026
or equivalent.

 

Technical data

Material Al
Dimensions 30 x 2 mm
Length 220 mm
Fixing [8x] Ø5.2 / [4x] Ø6.5 mm
Middle hole Ø11 mm
Standard EN 62561-1

Product 377026 was added to Notepad.

Product 377026 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.