UNI Disconnecting Clamps

For connecting down conductors with earth entry rods or for connecting conductors made of different materials.

With intermediate plate for two round conductors

2 Products

Part No. 459129 UTK 8.10 8.10 ZP V2A

GTIN 4013364051386, Customs tariff No.: 85389099, Gross weight: 122.00 g, PU: 50.00 pc(s)


Images

Additional information

UNI disconnecting clamp, StSt
UNI disconnecting clamp for connecting down conductors with earth entry rods
With intermediate plate for a Rd and a Rd conductor
Material: StSt
Clamping range Rd / Rd: 8-10 / 8-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: UTK 8.10 8.10 ZP V2A
Part No.: 459129
or equivalent.

 

Technical data

Material StSt
Clamping range Rd / Rd 8-10 / 8-10 mm
Distance between screws 40 mm
Standard EN 62561-1

Product 459129 was added to Notepad.

Product 459129 was added to the cart.

Part No. 459127 UTK 8.10 8.10 ZP CU

GTIN 4013364119291, Customs tariff No.: 85389099, Gross weight: 154.30 g, PU: 1.00 pc(s)


Images

Additional information

UNI disconnecting clamp, Cu
UNI disconnecting clamp for connecting down conductors with earth entry rods
With intermediate plate for a Rd and a Rd conductor
Material: Cu
Clamping range Rd / Rd: 8-10 / 8-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: UTK 8.10 8.10 ZP CU
Part No.: 459127
or equivalent.

 

Technical data

Material Cu
Clamping range Rd / Rd 8-10 / 8-10 mm
Distance between screws 40 mm
Standard EN 62561-1

Product 459127 was added to Notepad.

Product 459127 was added to the cart.


Bimetallic, for two round conductors (Cu and St/tZn or StSt (V4A))

1 Product

Part No. 460517 ZMTK 8.10 8.10 CU STTZN

GTIN 4013364034259, Customs tariff No.: 85389099, Gross weight: 106.60 g, PU: 50.00 pc(s)


Images

Additional information

Bimetallic UNI disconnecting clamps (Cu/St/tZn)
Bimetallic UNI disconnecting clamps for connecting conductors made of different materials
Material: Cu / St/tZn
Clamping range Rd / Rd: 8-10 / 8-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: ZMTK 8.10 8.10 CU STTZN
Part No.: 460517
or equivalent.

 

Technical data

Material Cu / St/tZn
Clamping range Rd / Rd 8-10 / 8-10 mm
Distance between screws 40 mm
Standard EN 62561-1

Product 460517 was added to Notepad.

Product 460517 was added to the cart.


With intermediate plate for a round and a flat conductor

1 Product

Part No. 459139 UTK 8.10 FL30 ZP V2A

GTIN 4013364078628, Customs tariff No.: 85389099, Gross weight: 124.00 g, PU: 50.00 pc(s)


Images

Additional information

UNI disconnecting clamp with intermediate plate for a round and a flat conductor, StSt
UNI disconnecting clamp for connecting down conductors with earth entry rods
With intermediate plate for a Rd and a Fl conductor
Material: StSt
Clamping range Rd / Fl: 8-10 / 30 mm
Standard: EN 62561-1

Brand: DEHN
Type: UTK 8.10 FL30 ZP V2A
Part No.: 459139
or equivalent.

 

Technical data

Material StSt
Clamping range Rd / Fl 8-10 / 30 mm
Distance between screws 40 mm
Standard EN 62561-1

Product 459139 was added to Notepad.

Product 459139 was added to the cart.


Bimetallic, for a round Cu conductor and a flat St/tZn or StSt (V4A) conductor

1 Product

Part No. 460557 ZMTK 8.10 FL30 CU STTZN

GTIN 4013364034242, Customs tariff No.: 85389099, Gross weight: 82.00 g, PU: 1.00 pc(s)


Images

Additional information

Bimetallic UNI disconnecting clamps for a round Cu conductor and a flat St/tZn or StSt (V4A) conductor
Bimetallic UNI disconnecting clamps for connecting conductors made of different materials
Material: Cu / St/tZn
Clamping range Rd / Fl: 8-10 / 30 mm
Standard: EN 62561-1

Brand: DEHN
Type: ZMTK 8.10 FL30 CU STTZN
Part No.: 460557
or equivalent.

 

Technical data

Material Cu / St/tZn
Clamping range Rd / Fl 8-10 / 30 mm
Distance between screws 40 mm
Standard EN 62561-1

Product 460557 was added to Notepad.

Product 460557 was added to the cart.


With intermediate plate for earth entry rods

1 Product

Part No. 459119 UTK 8.10 16 ZP V2A

GTIN 4013364051379, Customs tariff No.: 85389099, Gross weight: 126.00 g, PU: 50.00 pc(s)


Images

Additional information

UNI disconnecting clamp with intermediate plate for earth entry rods, StSt
UNI disconnecting clamp for connecting down conductors with earth entry rods
With intermediate plate for earth entry rods
Material: StSt
Clamping range Rd / Rd: 8-10 / 16 mm
Standard: EN 62561-1

Brand: DEHN
Type: UTK 8.10 16 ZP V2A
Part No.: 459119
or equivalent.

 

Technical data

Material StSt
Clamping range Rd / Rd 8-10 / 16 mm
Distance between screws 40 mm
Standard EN 62561-1

Product 459119 was added to Notepad.

Product 459119 was added to the cart.


Bimetallic, for a round Cu conductor and a St/tZn or StSt (V4A) earth entry rod

1 Product

Part No. 460507 ZMTK 8.10 16 CU STTZN

GTIN 4013364034266, Customs tariff No.: 85389099, Gross weight: 128.00 g, PU: 1.00 pc(s)


Images

Additional information

Bimetallic UNI disconnecting clamps (Cu/St/tZn)
Bimetallic UNI disconnecting clamps for connecting
conductors made of different materials
Material: Cu / St/tZn
Clamping range Rd / Rd: 8-10 / 16 mm
Standard: EN 62561-1

Brand: DEHN
Type: ZMTK 8.10 16 CU STTZN
Part No.: 460507
or equivalent.

 

Technical data

Material Cu / St/tZn
Clamping range Rd / Rd 8-10 / 16 mm
Distance between screws 40 mm
Standard EN 62561-1

Product 460507 was added to Notepad.

Product 460507 was added to the cart.


With intermediate plate for two round conductors, narrow design

1 Product

Part No. 459003 UTK 7.10 7.10 S ZP STTZN

GTIN 4013364025202, Customs tariff No.: 85389099, Gross weight: 128.00 g, PU: 50.00 pc(s)


Images

Additional information

UNI disconnecting clamp with intermediate plate for two round conductors, St/tZn
UNI disconnecting clamp for connecting down conductors with earth entry rods
With intermediate plate for a Rd and a Rd conductor
Narrow design

Material: St/tZn
Clamping range Rd / Rd: 7-10 / 7-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: UTK 7.10 7.10 S ZP STTZN
Part No.: 459003
or equivalent.

 

Technical data

Material St/tZn
Clamping range Rd / Rd 7-10 / 7-10 mm
Distance between screws 30 mm
Standard EN 62561-1

Product 459003 was added to Notepad.

Product 459003 was added to the cart.


With intermediate plate for earth entry rods, narrow design

1 Product

Part No. 459000 UTK 7.10 16 S ZP STTZN

GTIN 4013364025189, Customs tariff No.: 85389099, Gross weight: 129.00 g, PU: 50.00 pc(s)


Images

Additional information

UNI disconnecting clamp with intermediate plate, St/tZn
UNI disconnecting clamp for connecting down conductors with earth entry rods
With intermediate plate for earth entry rods
Narrow design
Material: St/tZn
Clamping range Rd / Rd: 7-10 / 16 mm
Standard: EN 62561-1

Brand: DEHN
Type: UTK 7.10 16 S ZP STTZN
Part No.: 459000
or equivalent.

 

Technical data

Material St/tZn
Clamping range Rd / Rd 7-10 / 16 mm
Distance between screws 30 mm
Standard EN 62561-1

Product 459000 was added to Notepad.

Product 459000 was added to the cart.


With intermediate plate for an earth entry rod and a flat conductor

1 Product

Part No. 459159 UTK 16 FL30 ZP V2A

GTIN 4013364152830, Customs tariff No.: 85389099, Gross weight: 122.20 g, PU: 50.00 pc(s)


Images

Additional information

UNI disconnecting clamp with intermediate plate, StSt
UNI disconnecting clamp for connecting down conductors with earth entry rods
With intermediate plate for a Rd and a Fl conductor
Material: StSt
Clamping range Rd / Fl: 16 / 30 mm
Standard: EN 62561-1

Brand: DEHN
Type: UTK 16 FL30 ZP V2A
Part No.: 459159
or equivalent.

 

Technical data

Material StSt
Clamping range Rd / Fl 16 / 30 mm
Distance between screws 40 mm
Standard EN 62561-1

Product 459159 was added to Notepad.

Product 459159 was added to the cart.


Without intermediate plate for two round conductors

2 Products

Part No. 459029 UTK 8.10 8.10 V2A

GTIN 4013364047587, Customs tariff No.: 85389099, Gross weight: 89.40 g, PU: 50.00 pc(s)


Images

Additional information

UNI disconnecting clamp without intermediate plate for two round cond., StSt
UNI disconnecting clamp for connecting down conductors with earth entry rods
Without intermediate plate for a Rd and a Rd conductor
Material: StSt
Clamping range Rd / Rd: 8-10 / 8-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: UTK 8.10 8.10 V2A
Part No.: 459029
or equivalent.

 

Technical data

Material StSt
Clamping range Rd / Rd 8-10 / 8-10 mm
Distance between screws 40 mm
Standard EN 62561-1

Product 459029 was added to Notepad.

Product 459029 was added to the cart.

Part No. 459020 UTK 8.10 8.10 STTZN

GTIN 4013364099845, Customs tariff No.: 85389099, Gross weight: 104.90 g, PU: 50.00 pc(s)


Images

Additional information

UNI disconnecting clamp without intermediate plate for two round cond., St/tZn
UNI disconnecting clamp for connecting down conductors with earth entry rods
Without intermediate plate for a Rd and a Rd conductor
Material: St/tZn
Clamping range Rd / Rd: 8-10 / 8-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: UTK 8.10 8.10 STTZN
Part No.: 459020
or equivalent.

 

Technical data

Material St/tZn
Clamping range Rd / Rd 8-10 / 8-10 mm
Distance between screws 40 mm
Standard EN 62561-1

Product 459020 was added to Notepad.

Product 459020 was added to the cart.


Without intermediate plate for a round and a flat conductor

2 Products

Part No. 459039 UTK 8.10 FL30 V2A

GTIN 4013364047594, Customs tariff No.: 85389099, Gross weight: 90.00 g, PU: 50.00 pc(s)


Images

Additional information

UNI disconnecting clamp without intermediate plate for a round and a flat conductor, StSt
UNI disconnecting clamp for connecting down conductors with earth entry rods
Without intermediate plate for a Rd and a Fl conductor
Material: StSt
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Standard: EN 62561-1

Brand: DEHN
Type: UTK 8.10 FL30 V2A
Part No.: 459039
or equivalent.

 

Technical data

Material StSt
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Distance between screws 40 mm
Standard EN 62561-1

Product 459039 was added to Notepad.

Product 459039 was added to the cart.

Part No. 459030 UTK 8.10 FL30 STTZN

GTIN 4013364099852, Customs tariff No.: 85389099, Gross weight: 103.00 g, PU: 50.00 pc(s)


Images

Additional information

UNI disconnecting clamp without intermediate plate for a round and a flat conductor, St/tZn
UNI disconnecting clamp for connecting down conductors with earth entry rods
Without intermediate plate for a Rd and a Fl conductor
Material: St/tZn
Clamping range Rd / Fl: 8-10 / 30 mm
Standard: EN 62561-1

Brand: DEHN
Type: UTK 8.10 FL30 STTZN
Part No.: 459030
or equivalent.

 

Technical data

Material St/tZn
Clamping range Rd / Fl 8-10 / 30 mm
Distance between screws 40 mm
Standard EN 62561-1

Product 459030 was added to Notepad.

Product 459030 was added to the cart.


Without intermediate plate for earth entry rods

2 Products

Part No. 459019 UTK 8.10 16 V2A

GTIN 4013364031272, Customs tariff No.: 85389099, Gross weight: 89.30 g, PU: 50.00 pc(s)


Images

Additional information

UNI disconnecting clamp without intermediate plate for earth entry rods, StSt
UNI disconnecting clamp for connecting down conductors with earth entry rods
Without intermediate plate for earth entry rods

Material: StSt
Clamping range Rd / Rd: 8-10 / 16 mm
Standard: EN 62561-1

Brand: DEHN
Type: UTK 8.10 16 V2A
Part No.: 459019
or equivalent.

 

Technical data

Material StSt
Clamping range Rd / Rd 8-10 / 16 mm
Distance between screws 40 mm
Standard EN 62561-1

Product 459019 was added to Notepad.

Product 459019 was added to the cart.

Part No. 459010 UTK 8.10 16 STTZN

GTIN 4013364099838, Customs tariff No.: 85389099, Gross weight: 112.00 g, PU: 1.00 pc(s)


Images

Additional information

UNI disconnecting clamp without intermediate plate for earth entry rods, St/tZn
UNI disconnecting clamp for connecting down conductors with earth entry rods
Without intermediate plate for earth entry rods

Material: St/tZn
Clamping range Rd / Rd: 8-10 / 16 mm
Standard: EN 62561-1

Brand: DEHN
Type: UTK 8.10 16 STTZN
Part No.: 459010
or equivalent.

 

Technical data

Material St/tZn
Clamping range Rd / Rd 8-10 / 16 mm
Distance between screws 40 mm
Standard EN 62561-1

Product 459010 was added to Notepad.

Product 459010 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.