Stainless steel earthing bridges
Stainless steel earthing bridges
The earthing bridges are designed for earthing, current return circuits and equipotential bonding in railway line applications. The stainless steel earthing bridge ensures this via a defined welding seam to the earthing conductor. This earthing bridge also has a technical approval from DB Netz AG and can be reliably used in planning.
3 Products
Part No. 419000 D BEB 0 - 63 / EBS 15-03-19
GTIN 4013364439412, Customs tariff No.: 85389099, Gross weight: 840.00 g, PU: 1.00 pc(s)
Technical data
Material of connection element | StSt |
Material No. | 1.4301 |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Total height | 63 mm |
Installation height | 55 mm |
DB drawing No. | 3 Ebs 15.03.19 - 37 |
Part No. 419001 D BEB 0 - 70 / EBS 15-03-19
GTIN 4013364439429, Customs tariff No.: 85389099, Gross weight: 950.00 g, PU: 1.00 pc(s)
Technical data
Material of connection element | StSt |
Material No. | 1.4301 |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Total height | 70 mm |
Installation height | 62 mm |
DB drawing No. | 3 Ebs 15.03.19 - 37 |
Part No. 419002 D BEB 0 - 77 / EBS 15-03-19
GTIN 4013364439436, Customs tariff No.: 85389099, Gross weight: 1.05 kg, PU: 1.00 pc(s)
Technical data
Material of connection element | StSt |
Material No. | 1.4301 |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Total height | 77 mm |
Installation height | 69 mm |
DB drawing No. | 3 Ebs 15.03.19 - 37 |
Flat steel earthing bridges D BEB 1
Flat steel earthing bridges
The earthing bridges are designed for earthing, current return circuits and equipotential bonding in railway line applications. This version is installed flush with the surface and the flat steel is welded to the earthing reinforcement via a defined welding seam. This earthing bridge also has a technical approval from DB Netz AG and can therefore be reliably used in planning.
2 Products
Part No. 419010 D BEB 1 / EBS 15-03-19
GTIN 4013364439443, Customs tariff No.: 85389099, Gross weight: 760.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of flat steel | S235 |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Dimensions of flat steel | 400 x 40 x 5 mm |
Total height | 58 mm |
DB drawing No. | 3 Ebs 15.03.19 - 30 |
Part No. 419500 D BEB 1 - L100 / EBS 15-03-19
GTIN 4013364458383, Customs tariff No.: 85389099, Gross weight: 205.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of flat steel | S235 |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Dimensions of flat steel | 100 x 40 x 5 mm |
Total height | 58 mm |
DB drawing No. | 3 Ebs 15.03.19 - 30 |
Flat steel earthing bridges D BEB 1-L
Flat steel earthing bridges
The earthing bridges are designed for earthing, return current circuits as well as equipotential bonding in railway line applications. This version is installed flush with the surface and the flat steel is welded to the earthing reinforcement via a defined welding seam. This earthing bridge also has a technical approval from DB Netz AG and can therefore be reliably used in planning.
1 Product
Part No. 419011 D BEB 1-L / EBS 15-03-19
GTIN 4013364439450, Customs tariff No.: 85389099, Gross weight: 740.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of flat steel | S235 |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Dimensions of flat steel | 402 x 40 x 5 mm |
Total height | 58 mm |
Installation height | 410 mm |
DB drawing No. | 3 Ebs 15.03.19 - 30 |
Flat steel earthing bridges D BEB 1-NR
Flat steel earthing bridges
The earthing bridges are designed for earthing, current return circuits and equipotential bonding in railway line applications. This version is installed flush with the surface and the flat steel is welded to the earthing reinforcement via a defined welding seam. This earthing bridge also has a technical approval from DB Netz AG and can therefore be reliably used in planning.
1 Product
Part No. 419012 D BEB 1-NR / EBS 15-03-19
GTIN 4013364439467, Customs tariff No.: 85389099, Gross weight: 1.46 kg, PU: 1.00 pc(s)
Technical data
Material of connection element | StSt |
Material No. | 1.4301 |
Material of flat steel | S235 |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Dimensions of flat steel | 400 x 50 x 5 mm |
Total height | 63 mm |
DB drawing No. | 3 Ebs 15.03.19 - 36 |
Reinforcing steel earthing bridges D BEB 2
Reinforcing steel earthing bridges
The earthing bridges are designed for earthing, current return circuits and equipotential bonding in railway line applications. This version is installed flush with the surface and welded to the earthing reinforcement with the angled reinforcing steel, particularly in installation situations where space is critical. This earthing bridge also has a technical approval from DB Netz AG and can therefore be reliably used in planning.
1 Product
Part No. 419020 D BEB 2 / EBS 15-03-19
GTIN 4013364439405, Customs tariff No.: 85389099, Gross weight: 950.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of shaft | reinforcing steel B500B |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Diameter of reinforcing steel | 16 mm |
Installation height | 160 mm |
Length | 400 mm |
DB drawing No. | 3 Ebs 15.03.19 - 31 |
Reinforcing steel earthing bridges D BEB 3
Reinforcing steel earthing bridges
The earthing bridges are designed for earthing, current return circuits and equipotential bonding in railway line applications. This version is installed flush with the surface and welded to the earthing reinforcement with the straight reinforcing steel. This earthing bridge also has a technical approval from DB Netz AG and can therefore be reliably used in planning.
1 Product
Part No. 419030 D BEB 3 / EBS 15-03-19
GTIN 4013364439474, Customs tariff No.: 85389099, Gross weight: 750.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of shaft | reinforcing steel B500B |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Diameter of reinforcing steel | 16 mm |
Length | 400 mm |
DB drawing No. | 3 Ebs 15.03.19 - 31 |
Reinforcing steel earthing bridges D BEB 8
Reinforcing steel earthing bridges
The earthing bridges are designed for earthing, current return circuits and equipotential bonding in railway line applications. This version is installed flush with the surface and the reinforcing steel is welded to the earthing reinforcement. The sockets mounted on both ends allow effective and economical component feed-through. This earthing bridge also has a technical approval from DB Netz AG and can therefore be reliably used in planning.
1 Product
Part No. 419080 D BEB 8 / EBS 15-03-19
GTIN 4013364439566, Customs tariff No.: 85389099, Gross weight: 1.00 kg, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of shaft | reinforcing steel B500B |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Diameter of reinforcing steel | 16 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 33 |
Copper cable earthing bridges D BEB 4 / 5
Copper cable earthing bridges
The earthing bridges are designed for earthing, current return circuits and equipotential bonding in railway line applications. This version is installed flush with the surface. The copper-plated steel lug pressed onto the copper cable is welded to the earthing reinforcement. The flexibility of the cable makes installation in the reinforcement easier for the user. The special FLEX versions are particularly suited for installation situations where space is critical since extra-flexible, finely stranded copper cables are used. The earthing bridges also have technical approval from DB Netz AG and can be reliably used in planning.
8 Products
Part No. 419040 D BEB 4 / EBS 15-03-19
GTIN 4013364439481, Customs tariff No.: 85389099, Gross weight: 610.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | ≤ 25 kA |
Test current | 25 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | NYY-O |
Cable cross-section | 70 mm² |
Cable diameter | 17 mm |
Dimensions of lug | 80 x 30 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 32 |
Part No. 419041 D BEB 4-FLEX / EBS 15-03-19
GTIN 4013364439498, Customs tariff No.: 85389099, Gross weight: 560.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | ≤ 25 kA |
Test current | 25 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | H07V-K |
Cable cross-section | 70 mm² |
Cable diameter | 17 mm |
Dimensions of lug | 80 x 30 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 32 |
Part No. 419050 D BEB 5 / EBS 15-03-19
GTIN 4013364439504, Customs tariff No.: 85389099, Gross weight: 700.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | NYY-O |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Dimensions of lug | 80 x 30 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 32 |
Part No. 419051 D BEB 5-FLEX / EBS 15-03-19
GTIN 4013364439511, Customs tariff No.: 85389099, Gross weight: 630.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | H07V-K |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Dimensions of lug | 80 x 30 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 32 |
Part No. 419501 D BEB 5 - L700 / EBS 15-03-19
GTIN 4013364458390, Customs tariff No.: 85389099, Gross weight: 980.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | NYY-O |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Dimensions of lug | 80 x 30 mm |
Length | 700 mm |
DB drawing No. | 3 Ebs 15.03.19 - 32 |
Part No. 419502 D BEB 5 - L1000 / EBS 15-03-19
GTIN 4013364458406, Customs tariff No.: 85389099, Gross weight: 1400.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | NYY-O |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Dimensions of lug | 80 x 30 mm |
Length | 1000 mm |
DB drawing No. | 3 Ebs 15.03.19 - 32 |
Part No. 419503 D BEB 5 - L1500 / EBS 15-03-19
GTIN 4013364458413, Customs tariff No.: 85389099, Gross weight: 2100.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | NYY-O |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Dimensions of lug | 80 x 30 mm |
Length | 1500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 32 |
Part No. 419504 D BEB 5 - L2000 / EBS 15-03-19
GTIN 4013364458420, Customs tariff No.: 85389099, Gross weight: 2800.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | NYY-O |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Dimensions of lug | 80 x 30 mm |
Length | 2000 mm |
DB drawing No. | 3 Ebs 15.03.19 - 32 |
Copper cable earthing bridges D BEB 6 / 7
Copper cable earthing bridges
The earthing bridges are designed for earthing, current return circuits and equipotential bonding in railway line applications. This version is installed flush with the surface on both sides and allows the earthing to pass through structural elements. The flexibility of the cable makes installation in the reinforcement easier for the user. The special FLEX versions are particularly suited for installations where space is critical - extra-flexible, finely stranded copper cables are used here. The earthing bridges also have technical approval from DB Netz AG and can be reliably used in planning.
4 Products
Part No. 419060 D BEB 6 / EBS 15-03-19
GTIN 4013364439528, Customs tariff No.: 85389099, Gross weight: 590.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of cable | Cu |
Short-circuit current | ≤ 25 kA |
Test current | 25 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | NYY-O |
Cable cross-section | 70 mm² |
Cable diameter | 17 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 33 |
Part No. 419061 D BEB 6-FLEX / EBS 15-03-19
GTIN 4013364439535, Customs tariff No.: 85389099, Gross weight: 530.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of cable | Cu |
Short-circuit current | ≤ 25 kA |
Test current | 25 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | H07V-K |
Cable cross-section | 70 mm² |
Cable diameter | 17 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 33 |
Part No. 419070 D BEB 7 / EBS 15-03-19
GTIN 4013364439542, Customs tariff No.: 85389099, Gross weight: 700.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | NYY-O |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 33 |
Part No. 419071 D BEB 7-FLEX / EBS 15-03-19
GTIN 4013364439559, Customs tariff No.: 85389099, Gross weight: 620.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | H07V-K |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 33 |
Copper cable earthing bridges D BEB 9 / 10
Copper cable earthing bridges
The earthing bridges are designed for earthing, current return circuits and equipotential bonding in railway line applications. This version establishes a non-visible connection within the concrete by welding the copper-plated steel lugs pressed onto the copper cable to the earthing reinforcement. The flexibility of the cable makes installation in the reinforcement easier for the user. The special FLEX versions are particularly suited for space-critical installation situations since extra-flexible, finely stranded copper cables are used. The earthing bridges also have technical approval from DB Netz AG and can be reliably used in planning.
5 Products
Part No. 419090 D BEB 9 / EBS 15-03-19
GTIN 4013364439573, Customs tariff No.: 85389099, Gross weight: 610.00 g, PU: 1.00 pc(s)
Technical data
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | ≤ 25 kA |
Test current | 25 kA / 100 ms |
Standard | Ril 997.0205A01 |
Cable | NYY-O |
Cable cross-section | 70 mm² |
Cable diameter | 17 mm |
Dimensions of lug | 80 x 30 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 33 |
Part No. 419091 D BEB 9-FLEX / EBS 15-03-19
GTIN 4013364439580, Customs tariff No.: 85389099, Gross weight: 570.00 g, PU: 1.00 pc(s)
Technical data
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | ≤ 25 kA |
Test current | 25 kA / 100 ms |
Standard | Ril 997.0205A01 |
Cable | H07V-K |
Cable cross-section | 70 mm² |
Cable diameter | 17 mm |
Dimensions of lug | 80 x 30 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 33 |
Part No. 419100 D BEB 10 / EBS 15-03-19
GTIN 4013364439597, Customs tariff No.: 85389099, Gross weight: 700.00 g, PU: 1.00 pc(s)
Technical data
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Cable | NYY-O |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Dimensions of lug | 80 x 30 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 33 |
Part No. 419101 D BEB 10-FLEX / EBS 15-03-19
GTIN 4013364439603, Customs tariff No.: 85389099, Gross weight: 640.00 g, PU: 1.00 pc(s)
Technical data
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Cable | H07V-K |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Dimensions of lug | 80 x 30 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.19 - 33 |
Part No. 419505 D BEB 10 - L800 / EBS 15-03-19
GTIN 4013364458437, Customs tariff No.: 85389099, Gross weight: 1120.00 g, PU: 1.00 pc(s)
Technical data
Material of lug | St / Cu |
Material of cable | Cu |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Cable | NYY-O |
Cable cross-section | 95 mm² |
Cable diameter | 19 mm |
Dimensions of lug | 80 x 30 mm |
Length | 800 mm |
DB drawing No. | 3 Ebs 15.03.19 - 33 |
Earthing bridge for earthing large pipes D BEB 11
Earthing bridge for earthing large pipes
The earthing bridges are designed for earthing, current return circuits and equipotential bonding in railway line applications. This version for earthing large pipes is designed for use with pile and large pipe foundations. The product consists of a copper cable with a pressed-on lug and a StSt connection plate with integrated boreholes for fixing to the formwork at one end and a cable lug at the other end. The cable lug is used to establish a short circuit current resistant connection to the pile or large pipe foundation. The flexibility of the cable makes installation in the reinforcement easier for the user. The earthing bridges also have technical approval from DB Netz AG and can be reliably used in planning.
2 Products
Part No. 419110 D BEB 11 / EBS 15-03-27
GTIN 4013364439665, Customs tariff No.: 85389099, Gross weight: 550.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of cable lug | Cu/gal Sn |
Material of cable | Cu |
Short-circuit current | ≤ 25 kA |
Test current | 25 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | NYY-O |
Cable cross-section | 70 mm² |
Cable diameter | 17 mm |
Borehole cable lug | 13 mm |
Length | 500 mm |
DB drawing No. | 4 Ebs 15.03.27 - 2 |
Part No. 419506 D BEB 11 - L1000 / EBS 15-03-27
GTIN 4013364458444, Customs tariff No.: 85389099, Gross weight: 1100.00 g, PU: 1.00 pc(s)
Technical data
Material of plate | StSt |
Material No. | 1.4301 |
Material of socket | St / Cu |
Material of cable lug | Cu/gal Sn |
Material of cable | Cu |
Short-circuit current | ≤ 25 kA |
Test current | 25 kA / 100 ms |
Standard | Ril 997.0205A01 |
Thread | M16 |
Diameter of connection plate | 50 mm |
Cable | NYY-O |
Cable cross-section | 70 mm² |
Cable diameter | 17 mm |
Borehole cable lug | 13 mm |
Length | 1000 mm |
DB drawing No. | 4 Ebs 15.03.27 - 2 |
Earthing connector for earthing large pipes D BEB 40
Earthing connector for earthing large pipes
The earthing connectors are designed for earthing, current return circuits and equipotential bonding in railway line applications. The version for earthing large pipes is designed for use with pile and large pipe foundations. The product consists of a steel cable with a copper-plated steel lug at one end and a cable lug at the other end. A heat shrinkable sleeve at the welding lug end prevents the ingress of water into the steel cable. The steel cable is therefore an anti-theft measure. The earthing connectors also have technical approval from DB Netz AG and can be reliably used in planning.
1 Product
Part No. 419400 D BEB 40 / EBS 15-03-25
GTIN 4013364439672, Customs tariff No.: 85389099, Gross weight: 700.00 g, PU: 1.00 pc(s)
Technical data
Material of lug | St / Cu |
Material of cable lug | Cu/gal Sn |
Material of rope | St |
Short-circuit current | ≤ 25 kA |
Test current | 25 kA / 100 ms |
Standard | Ril 997.0205A01 |
Rope cross-section | 95 mm² |
Cable diameter | 17 mm |
Dimensions of lug | 80 x 30 mm |
Borehole cable lug | 17 mm |
Length | 500 mm |
DB drawing No. | 4 Ebs 15.03.25 - 4 |
Steel cable earthing connector D BEB 26
Steel cable earthing connector
The earthing connectors are designed for earthing, current return circuits and equipotential bonding in railway line applications. The halogen-free (sheathed) version D BEB 26 - for external connection of earthing points or other parts to be earthed- consists of a steel cable as an earthing conductor and is thus a preventive anti-theft measure. The earthing connectors also have technical approval from DB Netz AG and can be reliably used in planning.
1 Product
Part No. 419260 D BEB 26 / EBS 15-03-17
GTIN 4013364439610, Customs tariff No.: 85389099, Gross weight: 630.00 g, PU: 1.00 pc(s)
Technical data
Material of cable lug | Cu/gal Sn |
Material of rope | St |
Short-circuit current | ≤ 25 kA |
Test current | 25 kA / 100 ms |
Standard | Ril 997.0205A01 |
Rope | 1-12-12 B 350 sZ PE |
Rope cross-section | ≥ 95 mm² |
Design | halogen-free |
Cable diameter | 17 mm |
Borehole cable lug | 17 mm |
Length | 500 mm |
DB drawing No. | 3 Ebs 15.03.17 - 11 |
CuStAl cable earthing connection D BEB 29
Copper-steel-aluminium cable earthing connector
The earthing connectors are designed for earthing, current return circuits and equipotential bonding in railway line applications. The halogen-free version D BEB 29 / the halogen-free and flame-retardant version D BEB 29-NF - for external connection of earthing points and other connection elements - is a cable lug version for M16 connections. This earthing connector consists of a copper, steel and aluminium cable and is thus a preventive anti-theft measure. The earthing connectors also have technical approval from DB Netz AG and can be reliably used in planning. The halogen-free and flame-retarant version can even be used in tunnels according to the EU regulation.
4 Products
Part No. 419290 D BEB 29 / EBS 15-03-17
GTIN 4013364439627, Customs tariff No.: 85389099, Gross weight: 400.00 g, PU: 1.00 pc(s)
Technical data
Material of cable lug | Cu/gal Sn |
Material of cable | CuStAl |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Cable | (N)2X RF CuStAl |
Cable cross-section | ≥ 70 mm² |
Design | halogen-free |
Cable diameter | 17 mm |
Borehole cable lug | 17 mm |
Length | 500 mm |
DB drawing No. | 4 Ebs 15.03.17 - 6 (Bayka) |
Part No. 419291 D BEB 29-NF / EBS 15-03-17
GTIN 4013364439634, Customs tariff No.: 85389099, Gross weight: 400.00 g, PU: 1.00 pc(s)
Technical data
Material of cable lug | Cu/gal Sn |
Material of cable | CuStAl |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Cable | B2ca RF CuStAl |
Rope cross-section | ≥ 70 mm² |
Design | halogen-free and flame-retardant |
Cable diameter | 17 mm |
Borehole cable lug | 17 mm |
Length | 500 mm |
DB drawing No. | 4 Ebs 15.03.17 - 6 (Bayka) |
Part No. 419507 D BEB 29 - L350 / EBS 15-03-17
GTIN 4013364458451, Customs tariff No.: 85389099, Gross weight: 280.00 g, PU: 1.00 pc(s)
Technical data
Material of cable lug | Cu/gal Sn |
Material of cable | CuStAl |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Cable | (N)2X RF CuStAl |
Cable cross-section | ≥ 70 mm² |
Design | halogen-free |
Cable diameter | 17 mm |
Borehole cable lug | 17 mm |
Length | 350 mm |
DB drawing No. | 4 Ebs 15.03.17 - 6 (Bayka) |
Part No. 419508 D BEB 29 - L800 / EBS 15-03-17
GTIN 4013364458468, Customs tariff No.: 85389099, Gross weight: 640.00 g, PU: 1.00 pc(s)
Technical data
Material of cable lug | Cu/gal Sn |
Material of cable | CuStAl |
Short-circuit current | > 25 kA |
Test current | 40 kA / 100 ms |
Standard | Ril 997.0205A01 |
Cable | (N)2X RF CuStAl |
Cable cross-section | ≥ 70 mm² |
Design | halogen-free |
Cable diameter | 17 mm |
Borehole cable lug | 17 mm |
Length | 800 mm |
DB drawing No. | 4 Ebs 15.03.17 - 6 (Bayka) |
Adhesive pad
The adhesive pad is used to fix railway earthing products to the formwork by means of an adhesive connection. The adhesive pad can be stuck to the StSt connection plate of D BEB 0 and is then connected to the formwork itself.
1 Product
Part No. 419900 D KLP D50 BEB
GTIN 4013364439641, Customs tariff No.: 39191080, Gross weight: 2.00 g, PU: 1.00 pc(s)
Technical data
Diameter | 50 mm |
Earthing sticker
The earthing sticker is a spare part for marking installed railway earthing products. It is simply stuck to the StSt connection plate. This kind of marking can be used for earthing bridges D BEB 1 to 8 as well as for the D BEB 11 version for earthing large pipes if the sticker applied in the factory has fallen off or is damaged.
1 Product
Part No. 419901 D EAK D50 BEB
GTIN 4013364439658, Customs tariff No.: 39191080, Gross weight: 3.00 g, PU: 1.00 pc(s)
Technical data
Diameter | 50 mm |
Hexagon screw
1 Product
Part No. 419902 D SKS M16X30 V4A
GTIN 4013364439689, Customs tariff No.: 85389099, Gross weight: 76.89 g, PU: 1.00 pc(s)