Part No. 390499 ES ZF 2XB18 V2A
GTIN 4013364127517, Customs tariff No.: 85359000, Gross weight: 58.20 g, PU: 50.00 pc(s)
PredecessorTechnical data
Material | StSt |
Hole Ø | 10.5 / 12.5 mm |
Part No. 390479 ES ZF 2X11.11 1XB13 V2A
GTIN 4013364035324, Customs tariff No.: 85359000, Gross weight: 75.90 g, PU: 50.00 pc(s)
PredecessorTechnical data
Material | StSt |
Distance of holes | 30 mm |
Hole Ø | 13 mm |
Part No. 363010 ES ZF 2XB11 KSV 7.10 STTZN
GTIN 4013364045743, Customs tariff No.: 85359000, Gross weight: 126.40 g, PU: 50.00 pc(s)
Technical data
Material | St/tZn |
Distance of holes | 22 mm |
Hole Ø | 11 mm |
Clamping range Rd | 7-10 mm |
Standard | EN 62561-1 |
*) For exact assignment, see test certificate. |
Part No. 363000 ES ZF 3XB11 STTZN
GTIN 4013364045750, Customs tariff No.: 85359000, Gross weight: 68.00 g, PU: 50.00 pc(s)
Technical data
Material | St/tZn |
Distance of holes | 22 mm |
Hole Ø | 11 mm |