Earth Rods

For setting up earthing systems for down conductors or transformer stations.Features:
  • No thickening of the cross-section at the coupling joint
  • Self-locking coupling
  • Corrosion resistance
  • Easier storage and transport
  • Universal use according to local soil conditions
  • Constant resistance values
  • Easily driven in with a vibration hammer

Details

lorem ipsum
Hammer inserts for earth rods and tubular earth electrodes
lorem ipsum

Type Z

With triple knurled pin.

4 Products

Part No. 620101 TE 20 1000 Z STTZN

GTIN 4013364021860, Customs tariff No. (EU): 85389099, Gross weight: 2.50 kg, PU: 6.00 pc(s)


Images

Additional information

Earth rod of type Z, St/tZn, rod length: 1000 mm
Earth rod for implementing earth-termination systems for down conductors or transformer stations
Type Z, with triple knurled pin (especially tension-proof coupling)
Material: St/tZn
Rod length: 1000 mm
Diameter Ø: 20 mm
Short-circuit current (AC 50 Hz / DC): 7.9 kA
Standard: EN 62561-2

Brand: DEHN
Type: TE 20 1000 Z STTZN
Part No.: 620101
or equivalent.

Certificates

 

Technical data

Material St/tZn
Rod length (l1) 1000 mm
Diameter Ø (d1) 20 mm
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 7.9 kA
Standard EN 62561-2

Product 620101 was added to Notepad.

Product 620101 was added to the cart.

Part No. 620151 TE 20 1500 Z STTZN

GTIN 4013364021846, Customs tariff No. (EU): 85389099, Gross weight: 3.70 kg, PU: 6.00 pc(s)

Predecessor

Images

Additional information

Earth rod Type Z St/tZn rod length 1500mm
Earth rod for implementing earth-termination systems for down conductors or transformer stations
Type Z, with triple knurled pin
(especially tension-proof coupling)
Material: St/tZn
Rod length: 1500 mm
Diameter Ø: 20 mm
Short-circuit current (AC 50 Hz / DC): 7.9 kA
Standard: EN 62561-2

Brand: DEHN
Type: TE 20 1500 Z STTZN
Part No.: 620151
or equivalent.

Certificates

 

Technical data

Material St/tZn
Rod length (l1) 1500 mm
Diameter Ø (d1) 20 mm
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 7.9 kA
Standard EN 62561-2

Product 620151 was added to Notepad.

Product 620151 was added to the cart.

Part No. 625101 TE 25 1000 Z STTZN

GTIN 4013364021877, Customs tariff No. (EU): 85389099, Gross weight: 3.72 kg, PU: 6.00 pc(s)


Images

Additional information

Earth rod of type Z, St/tZn, rod length: 1000 mm
Earth rod for implementing earth-termination systems for down conductors or transformer stations
Type Z, with triple knurled pin (especially tension-proof coupling)
Material: St/tZn
Rod length: 1000 mm
Diameter Ø: 25 mm
Short-circuit current (AC 50 Hz / DC): 12.3 kA
Standard: EN 62561-2

Brand: DEHN
Type: TE 25 1000 Z STTZN
Part No.: 625101
or equivalent.

Certificates

 

Technical data

Material St/tZn
Rod length (l1) 1000 mm
Diameter Ø (d1) 25 mm
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 12.3 kA
Standard EN 62561-2

Product 625101 was added to Notepad.

Product 625101 was added to the cart.

Part No. 625151 TE 25 1500 Z STTZN

GTIN 4013364021853, Customs tariff No. (EU): 85389099, Gross weight: 5.72 kg, PU: 6.00 pc(s)

Predecessor

Images

Additional information

Earth rod of type Z, St/tZn, rod length: 1500 mm
Earth rod for implementing earth-termination systems for down conductors or transformer stations
Type Z, with triple knurled pin (especially tension-proof coupling)
Material: St/tZn
Rod length: 1500 mm
Diameter Ø: 25 mm
Short-circuit current (AC 50 Hz / DC): 12.3 kA
Standard: EN 62561-2

Brand: DEHN
Type: TE 25 1500 Z STTZN
Part No.: 625151
or equivalent.

Certificates

 

Technical data

Material St/tZn
Rod length (l1) 1500 mm
Diameter Ø (d1) 25 mm
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 12.3 kA
Standard EN 62561-2

Product 625151 was added to Notepad.

Product 625151 was added to the cart.


Type AZ

With offset knurled pin.

2 Products

Part No. 620903 TE 20 1000 AZ V4A

GTIN 4013364342859, Customs tariff No. (EU): 85389099, Gross weight: 2.43 kg, PU: 6.00 pc(s)


Images

Additional information

Earth rod of type AZ, StSt (V4A), rod length: 1000 mm
Earth rod for implementing earth-termination systems for down conductors or transformer stations
Type AZ, with offset knurled pin
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Rod length: 1000 mm
Diameter Ø: 20 mm
Short-circuit current (AC 50 Hz / DC): 4.2 kA
Standard: EN 62561-2

Brand: DEHN
Type: TE 20 1000 AZ V4A
Part No.: 620903
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Rod length (l1) 1000 mm
Diameter Ø (d1) 20 mm
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 4.2 kA
Standard EN 62561-2

Product 620903 was added to Notepad.

Product 620903 was added to the cart.

Part No. 620902 TE 20 1500 AZ V4A

GTIN 4013364021914, Customs tariff No. (EU): 85389099, Gross weight: 3.67 kg, PU: 6.00 pc(s)


Images

Additional information

Earth rod of type AZ, StSt (V4A), rod length: 1500 mm
Earth rod for implementing earth-termination systems for down conductors or transformer stations
Type AZ, with offset knurled pin
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Rod length: 1500 mm
Diameter Ø: 20 mm
Short-circuit current (AC 50 Hz / DC): 4.2 kA
Standard: EN 62561-2

Brand: DEHN
Type: TE 20 1500 AZ V4A
Part No.: 620902
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Rod length (l1) 1500 mm
Diameter Ø (d1) 20 mm
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 4.2 kA
Standard EN 62561-2

Product 620902 was added to Notepad.

Product 620902 was added to the cart.


Earth rod set D18014

DEHN earth rod set D18 014, sectional, with offset knurled pin and borehole, D=20mm. Consisting of:

  • 5x earth rod 1m part no. 620 903
  • 1x driving spike part no. 620 001
  • 1x connection clamp part no. 540 121

1 Product

Part No. D18014 D18014 5XTE D20 1XAK 8.10 1XSSP

GTIN 4013364557741, Customs tariff No. (EU): 85359000, Gross weight: 12.25 kg, PU: 1.00 pc(s)


Images

Additional information

DEHN earth rod set D18 014
sectional, with
offset knurled pin and
Borehole, Ø20 mm. Consisting of
5x earth rod 1m (part no. 620 903)
+ 1x driving spike (part no. 620 001)
+ 1x connection clamp (part no. 540 121)

Brand: DEHN
Type: D18014 5XTE D20 1XAK 8.10 1XSSP
Part No.: D18014
or equivalent.

Certificates

 

Technical data

Material (Earth rod) StSt (V4A)
Material No. (Earth rod) 1.4571 / 1.4404 / 1.4401
ASTM / AISI: (Earth rod) 316Ti / 316L / 316
Rod length (Earth rod) 1000 mm
Diameter Ø (Earth rod) 20 mm
Pin diameter (Earth rod) 10 / 13 mm
Tensile strength (Earth rod) 500-730 N/mm2
Conductivity (Earth rod) ≤ 1.25 m/Ohm mm2
Resistivity (Earth rod) ≤ 0.8 Ohm mm2 / m
Short-circuit current (AC 50 Hz / DC) (Earth rod) (1 s; ≤ 300°C) 4.2 kA
Standard (Earth rod) DIN EN 62561-2
- -
Material (Connection clamp) StSt (V4A)
Material No. (Connection clamp) 1.4571 / 1.4404 / 1.4401
ASTM / AISI: (Connection clamp) 316Ti / 316L / 316
For earth rods Ø (Connection clamp) 20-25 mm
Clamping range Rd (Connection clamp) 8-10 mm
Connection (solid/stranded) (Connection clamp) 4-50 mm2
Screw (Connection clamp) di M8 x 20 / 25 mm
Lightning current carrying capability (10/350 µs) (Connection clamp) = *)
Standard (Connection clamp) DIN EN 62561-1
-- --
Material (Driving spike) MCI/HDG
Version (Driving spike) for earth rod Ø20 mm.
Dimensions (Driving spike) 20 x 40 mm
*) For exact assignment, see test certificate.

Product D18014 was added to Notepad.

Product D18014 was added to the cart.


back to top