Phase Connecting Elements for Overhead Lines
:quality(98)/www.dehn-international.com/store/f/57083674/HDVORSCHAU/784401a0003_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/57083674/HDVORSCHAU/784401a0003_16-9.jpg)
- For connecting the phase cables of single-pole and three-pole earthing and short-circuiting devices to overhead lines
- With coupling aid for safe attachment on conductor cables
- Easy coupling due to spring-loaded clamp
- Anti-rotation protection type PK1 or PK2 and long threaded T pin shaft
- Earthing and short-circuiting devices can be configured online via the earthing and short-circuiting configurator
Details
:quality(98)/www.dehn-international.com/store/f/57083677/HDVORSCHAU/776425_PK1.jpg)
Standard anti-rotation cable lug with cut-out.
:quality(98)/www.dehn-international.com/store/f/57083677/HDVORSCHAU/776425_PK1.jpg)
:quality(98)/www.dehn-international.com/store/f/57083676/HDVORSCHAU/784480a1.jpg)
:quality(98)/www.dehn-international.com/store/f/57083676/HDVORSCHAU/784480a1.jpg)
:quality(98)/www.dehn-international.com/store/f/57083679/HDVORSCHAU/784480a2.jpg)
:quality(98)/www.dehn-international.com/store/f/57083679/HDVORSCHAU/784480a2.jpg)
:quality(98)/www.dehn-international.com/store/f/57083675/HDVORSCHAU/784401a1.jpg)
:quality(98)/www.dehn-international.com/store/f/57083675/HDVORSCHAU/784401a1.jpg)
:quality(98)/www.dehn-international.com/store/f/57083678/HDVORSCHAU/776425_PK2.jpg)
Cable lugs without cut-out for connecting parts from other manufacturers are available on request.
:quality(98)/www.dehn-international.com/store/f/57083678/HDVORSCHAU/776425_PK2.jpg)
:quality(98)/www.dehn-international.com/store/f/57083680/HDVORSCHAU/Klemmbereich_Seilquerschnitt_1_E.jpg)
:quality(98)/www.dehn-international.com/store/f/57083680/HDVORSCHAU/Klemmbereich_Seilquerschnitt_1_E.jpg)
Part No. 784201 PSK 4 30 SQL
GTIN 4013364006591, Customs tariff No. (EU): 85359000, Gross weight: 880.00 g, PU: 1.00 pc(s)
Technical data
Clamping range Ø | 4 ... 30 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 70 mm2 |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Part No. 784301 PSK 10 65 SQL
GTIN 4013364006553, Customs tariff No. (EU): 85359000, Gross weight: 1.70 kg, PU: 1.00 pc(s)
Technical data
Clamping range Ø | 10 ... 65 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 120 mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Part No. 784401 PSK 4 30 SQL EH
GTIN 4013364006614, Customs tariff No. (EU): 85359000, Gross weight: 1.47 kg, PU: 1.00 pc(s)
Technical data
Clamping range Ø | 4 ... 30 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 70 mm2 |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Part No. 784501 PSK 10 65 SQL EH
GTIN 4013364006560, Customs tariff No. (EU): 85359000, Gross weight: 2.12 kg, PU: 1.00 pc(s)
Technical data
Clamping range Ø | 10 ... 65 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 120 mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Part No. 784480 PSK FV 4 30 SQL
GTIN 4013364054479, Customs tariff No. (EU): 85359000, Gross weight: 600.00 g, PU: 1.00 pc(s)
Technical data
Clamping range Ø | 4 ... 30 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 70 mm2 |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Part No. 784085 PSK 10 85 SQL
GTIN 4013364018686, Customs tariff No. (EU): 85359000, Gross weight: 872.00 g, PU: 1.00 pc(s)
Technical data
Clamping range Ø | 10 ... 85 mm |
Anti-rotation protection | PK2 |
For cable cross-section Cu | 16 ... 150 mm2 |
Max. short-circuit current Ik 0.5 s | 29.6 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 769511 ESTC PSK 5000 SN7249
GTIN 4013364135055, Customs tariff No. (EU): 82055980, Gross weight: 5.71 kg, PU: 1.00 pc(s)
Technical data
Clamping range Ø | 10 ... 85 mm |
Anti-rotation protection | PK2 |
For cable cross-section Cu | 16 ... 150 mm2 |
Max. short-circuit current Ik 0.5 s | 29.6 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Total length (lG max / IG min ) | 5200 / 2875 mm |
Length (handle) | 1900 mm |
Part No. 784032 PSK 10 32 SQL
GTIN 4013364018679, Customs tariff No. (EU): 85359000, Gross weight: 969.40 g, PU: 1.00 pc(s)
Technical data
Clamping range Ø | 10 ... 32 mm |
Anti-rotation protection | PK2 |
For cable cross-section Cu | 16 ... 95 mm2 |
Max. short-circuit current Ik 0.5 s | 18.7 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. 784038 PSK 10 32 SQL SB
GTIN 4013364138452, Customs tariff No. (EU): 85359000, Gross weight: 1.01 kg, PU: 1.00 pc(s)
Technical data
Clamping range Ø | 10 ... 32 mm |
Anti-rotation protection | PK2 |
For cable cross-section Cu | 16 ... 95 mm2 |
Max. short-circuit current Ik 0.5 s | 18.7 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. 772314 KKH 20 SQL
GTIN 4013364080171, Customs tariff No. (EU): 85359000, Gross weight: 446.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 20 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 120 mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Part No. 772324 KKH 25 SQL
GTIN 4013364080188, Customs tariff No. (EU): 85359000, Gross weight: 719.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 25 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 773236 UK 25 SQL
GTIN 4013364114579, Customs tariff No. (EU): 85359000, Gross weight: 713.50 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 120*) mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
*) See table for „Clamping range and maximum cable cross-section of universal clamps used for" |
Part No. 773331 UK 30 SQL
GTIN 4013364069244, Customs tariff No. (EU): 85359000, Gross weight: 793.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 25 / 30 mm |
For T pins with a collar width of | 18 mm |
Rd / Fl clamping range | 30 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 120*) mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
*) See table for „Clamping range and maximum cable cross-section of universal clamps used for" |