Connection Clamps

For cross and parallel connection of round conductors, flat strips or cables to earth rods.

For earth rods Ø20-30 mm

1 Product

Part No. 610010 AK TE 20.30 8.12 FL40 STTZN

GTIN 4013364022010, Customs tariff No.: 85389099, Gross weight: 786.00 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Connecting clamp for earth rods D 20-30 mm, St/tZn
Connection clamp for cross and parallel
connection of round conductors, flat strips, or
cables to earth rods
Material: St/tZn
Clamping range Rd / Fl: 8-12.5 / -40 mm
Clamping range (stranded / cable): 50-95 mm2
Short-circuit current (50 Hz): 18 kA
Standard: EN 62561-1

Brand: DEHN
Type: AK TE 20.30 8.12 FL40 STTZN
Part No.: 610010
or equivalent.

 

Technical data

Material St/tZn
Clamping range Rd / Fl 8-12.5 / -40 mm
Clamping range (stranded / cable) 50-95 mm2
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 18 kA
Standard EN 62561-1

Product 610010 was added to Notepad.

Product 610010 was added to the cart.


For earth rods Ø20-25 mm

Connection clamp for the lightning equipotential bonding connection of pipes (e.g. antenna masts) with earth rods via a solid / stranded conductor.

1 Product

Part No. 540121 AK 8.10 AQ4 50 TE20 25 V4A

GTIN 4013364380660, Customs tariff No.: 85389099, Gross weight: 147.00 g, PU: 25.00 pc(s)


Images

Additional information

Connection clamp for earth rods D 20-25mm StSt (V4A)
Connection clamps for cross and parallel connection
of round conductors or cables to earth rods
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Clamping range Rd: 8-10 mm
Connection (solid /stranded): 4-50 mm2
Standard: EN 62561-1

Brand: DEHN
Type: AK 8.10 AQ4 50 TE20 25 V4A
Part No.: 540121
or equivalent.

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Clamping range Rd 8-10 mm
Connection (solid /stranded) 4-50 mm2
Standard EN 62561-1

Product 540121 was added to Notepad.

Product 540121 was added to the cart.


For earth rods Ø20 mm

1 Product

Part No. 610020 AK TE 20 7.10 FL40 V4A

GTIN 4013364054110, Customs tariff No.: 85389099, Gross weight: 446.00 g, PU: 25.00 pc(s)


Images

Additional information

Connection clamp for earth rods D 20 mm, StSt (V4A)
Connection clamp for cross and parallel connection
of round conductors, flat strips or cables to earth rods
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Clamping range Rd / Fl: 7-10 / -40 mm
Clamping range (stranded / cable): 35-70 mm2
Short-circuit current (50 Hz): 8 kA
Standard: EN 62561-1

Brand: DEHN
Type: AK TE 20 7.10 FL40 V4A
Part No.: 610020
or equivalent.

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Clamping range Rd / Fl 7-10 / -40 mm
Clamping range (stranded / cable) 35-70 mm2
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 8 kA
Standard EN 62561-1

Product 610020 was added to Notepad.

Product 610020 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.