Your dashboard services.
Register to access all tools.

Connection Brackets

For connecting round conductors, cables and flat strips to earth rods.

Diagonal design

Also for use with uncut earth conductors.

5 Products

Part No. 620015 AS S TE 20 7.10 FL40 STTZN

GTIN 4013364026582, Customs tariff No. (EU): 85359000, Gross weight: 375.20 g, PU: 20.00 pc(s)


Images

Additional information

Connection bracket, diagonal, St/tZn
Connecting clamp
For connecting round conductors, cables and tape conductors to earth rods
Material: St/tZn
Clamping range Rd / Fl: 7-10 / -40 mm
Type for earth rods: Ø20 mm
Standard: EN 62561-1

Brand: DEHN
Type: AS S TE 20 7.10 FL40 STTZN
Part No.: 620015
or equivalent.

Certificates

 

Technical data

Material St/tZn
Clamping range Rd / Fl 7-10 / -40 mm
Type for earth rods Ø20 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 21.0 kA
*) For exact assignment, see test certificate.

Product 620015 was added to Notepad.

Product 620015 was added to the cart.

Part No. 620017 AS S TE 20 7.10 FL40 CU

GTIN 4013364026612, Customs tariff No. (EU): 85359000, Gross weight: 425.00 g, PU: 1.00 pc(s)


Images

Additional information

Connection bracket, diagonal, Cu
Connecting clamp
For connecting round conductors, cables and tape conductors to earth rods
Material: Cu
Clamping range Rd / Fl: 7-10 / -40 mm
Clamping range (stranded / cable): 35-120 mm2
Type for earth rods: Ø20 mm
Standard: EN 62561-1

Brand: DEHN
Type: AS S TE 20 7.10 FL40 CU
Part No.: 620017
or equivalent.

Certificates

 

Technical data

Material Cu
Clamping range Rd / Fl 7-10 / -40 mm
Clamping range (stranded / cable) 35-120 mm2
Type for earth rods Ø20 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 29.0 kA
*) For exact assignment, see test certificate.

Product 620017 was added to Notepad.

Product 620017 was added to the cart.

Part No. 620915 AS S TE 20 7.10 FL40 V4A

GTIN 4013364026629, Customs tariff No. (EU): 85359000, Gross weight: 303.00 g, PU: 20.00 pc(s)


Images

Additional information

Connection bracket, diagonal, StSt (V4A)
Connecting clamp
For connecting round conductors, cables and tape conductors to earth rods
Material: StSt (V4A)
Clamping range Rd / Fl: 7-10 / -40 mm
Clamping range (stranded / cable): 35-120 mm2
Type for earth rods: Ø20 mm
Material No.: 1.4571 / 1.4404 / 1.4401
Standard: EN 62561-1

Brand: DEHN
Type: AS S TE 20 7.10 FL40 V4A
Part No.: 620915
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Clamping range Rd / Fl 7-10 / -40 mm
Clamping range (stranded / cable) 35-120 mm2
Type for earth rods Ø20 mm
Material No. 1.4571 / 1.4404 / 1.4401
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 7.3 kA
*) For exact assignment, see test certificate.

Product 620915 was added to Notepad.

Product 620915 was added to the cart.

Part No. 625015 AS S TE 25 7.10 FL40 STTZN

GTIN 4013364026599, Customs tariff No. (EU): 85359000, Gross weight: 388.00 g, PU: 20.00 pc(s)


Images

Additional information

Connection bracket, diagonal, St/tZn
Connecting clamp
For connecting round conductors, cables and tape conductors to earth rods
Material: St/tZn
Clamping range Rd / Fl: 7-10 / -40 mm
Type for earth rods: Ø25 mm
Standard: EN 62561-1

Brand: DEHN
Type: AS S TE 25 7.10 FL40 STTZN
Part No.: 625015
or equivalent.

Certificates

 

Technical data

Material St/tZn
Clamping range Rd / Fl 7-10 / -40 mm
Type for earth rods Ø25 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 18 kA
*) For exact assignment, see test certificate.

Product 625015 was added to Notepad.

Product 625015 was added to the cart.

Part No. 649015 AS S TE 25 7.10 FL40 V4A

GTIN 4013364119376, Customs tariff No. (EU): 85359000, Gross weight: 305.00 g, PU: 20.00 pc(s)


Images

Additional information

Connection bracket, diagonal, StSt (V4A)
Connecting clamp
For connecting round conductors, cables and tape conductors to earth rods
Material: StSt (V4A)
Clamping range Rd / Fl: 7-10 / -40 mm
Clamping range (stranded / cable): 35-120 mm2
Type for earth rods: Ø25 mm
Material No.: 1.4571 / 1.4404 / 1.4401
Standard: EN 62561-1

Brand: DEHN
Type: AS S TE 25 7.10 FL40 V4A
Part No.: 649015
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Clamping range Rd / Fl 7-10 / -40 mm
Clamping range (stranded / cable) 35-120 mm2
Type for earth rods Ø25 mm
Material No. 1.4571 / 1.4404 / 1.4401
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 8 kA
*) For exact assignment, see test certificate.

Product 649015 was added to Notepad.

Product 649015 was added to the cart.


Diagonal design – especially for tubular earth rods St/tZn

Also for use with uncut earth electrodes.

1 Product

Part No. 640015 AS S RE 27 7.10 FL40 STTZN

GTIN 4013364106864, Customs tariff No. (EU): 85359000, Gross weight: 395.20 g, PU: 20.00 pc(s)


Images

Additional information

Connection bracket, diagonal, especially for tubular earth electrodes, St/tZn
Connecting clamp
For connecting round conductors, cables and tape conductors to earth rods
Material: St/tZn
Clamping range Rd / Fl: 7-10 / -40 mm
Type for earth rods: Ø27 mm
Standard: EN 62561-1

Brand: DEHN
Type: AS S RE 27 7.10 FL40 STTZN
Part No.: 640015
or equivalent.

Certificates

 

Technical data

Material St/tZn
Clamping range Rd / Fl 7-10 / -40 mm
Type for earth rods Ø27 mm
Standard EN 62561-1

Product 640015 was added to Notepad.

Product 640015 was added to the cart.


One-sided connection with KS connector

2 Products

Part No. 620011 AS TE 20 KSV 7.10 STTZN

GTIN 4013364026636, Customs tariff No. (EU): 85359000, Gross weight: 320.00 g, PU: 20.00 pc(s)


Images

Additional information

Connection bracket, one-sided connection with KS connector, St/tZn
Connecting clamp
For connecting round conductors, cables and tape conductors to earth rods
Material: St/tZn
Clamping range Rd: 7-10 mm
Type for earth rods: Ø20 mm
Standard: EN 62561-1

Brand: DEHN
Type: AS TE 20 KSV 7.10 STTZN
Part No.: 620011
or equivalent.

Certificates

 

Technical data

Material St/tZn
Clamping range Rd 7-10 mm
Type for earth rods Ø20 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 620011 was added to Notepad.

Product 620011 was added to the cart.

Part No. 625011 AS TE 25 KSV 7.10 STTZN

GTIN 4013364026643, Customs tariff No. (EU): 85359000, Gross weight: 345.00 g, PU: 20.00 pc(s)


Images

Additional information

Connection bracket, one-sided connection with KS connector, St/tZn
Connecting clamp
For connecting round conductors, cables and tape conductors to earth rods
Material: St/tZn
Clamping range Rd: 7-10 mm
Type for earth rods: Ø25 mm
Standard: EN 62561-1

Brand: DEHN
Type: AS TE 25 KSV 7.10 STTZN
Part No.: 625011
or equivalent.

Certificates

 

Technical data

Material St/tZn
Clamping range Rd 7-10 mm
Type for earth rods Ø25 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 625011 was added to Notepad.

Product 625011 was added to the cart.


Double-sided connection with KS connectors (St/tZn)

2 Products

Part No. 620012 AS TE 20 2XKSV 7.10 STTZN

GTIN 4013364026698, Customs tariff No. (EU): 85359000, Gross weight: 428.00 g, PU: 10.00 pc(s)


Images

Additional information

Connection bracket, two-sided connection with KS connector, St/tZn
Connecting clamp
For connecting round conductors, cables and tape conductors to earth rods
Material: St/tZn
Clamping range Rd: 7-10 mm
Type for earth rods: Ø20 mm
Standard: EN 62561-1

Brand: DEHN
Type: AS TE 20 2XKSV 7.10 STTZN
Part No.: 620012
or equivalent.

Certificates

 

Technical data

Material St/tZn
Clamping range Rd 7-10 mm
Type for earth rods Ø20 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 620012 was added to Notepad.

Product 620012 was added to the cart.

Part No. 625012 AS TE 25 2XKSV 7.10 STTZN

GTIN 4013364026704, Customs tariff No. (EU): 85359000, Gross weight: 434.00 g, PU: 1.00 pc(s)


Images

Additional information

Connection bracket, two-sided connection with KS connector, St/tZn
Connecting clamp
For connecting round conductors, cables and tape conductors to earth rods
Material: St/tZn
Clamping range Rd: 7-10 mm
Type for earth rods: Ø25 mm
Standard: EN 62561-1

Brand: DEHN
Type: AS TE 25 2XKSV 7.10 STTZN
Part No.: 625012
or equivalent.

Certificates

 

Technical data

Material St/tZn
Clamping range Rd 7-10 mm
Type for earth rods Ø25 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 625012 was added to Notepad.

Product 625012 was added to the cart.


One-sided connection with M10 screw

2 Products

Part No. 620021 AS TE 20 ASSM10 STTZN

GTIN 4013364026667, Customs tariff No. (EU): 85359000, Gross weight: 294.00 g, PU: 20.00 pc(s)


Images

Additional information

Connection bracket, one-sided connection with M10 screw, St/tZn
Connecting clamp
For connecting round conductors, cables and tape conductors to earth rods
Material: St/tZn
Clamping range Fl: -40 mm
Type for earth rods: Ø20 mm
Standard: EN 62561-1

Brand: DEHN
Type: AS TE 20 ASSM10 STTZN
Part No.: 620021
or equivalent.

Certificates

 

Technical data

Material St/tZn
Clamping range Fl -40 mm
Type for earth rods Ø20 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 8.4 kA
*) For exact assignment see test certificate.

Product 620021 was added to Notepad.

Product 620021 was added to the cart.

Part No. 625021 AS TE 25 ASSM10 STTZN

GTIN 4013364026674, Customs tariff No. (EU): 85359000, Gross weight: 315.00 g, PU: 20.00 pc(s)


Images

Additional information

Connection bracket, one-sided connection with M10 screw, St/tZn
Connecting clamp
For connecting round conductors, cables and tape conductors to earth rods
Material: St/tZn
Clamping range Fl: -40 mm
Type for earth rods: Ø25 mm
Standard: EN 62561-1

Brand: DEHN
Type: AS TE 25 ASSM10 STTZN
Part No.: 625021
or equivalent.

Certificates

 

Technical data

Material St/tZn
Clamping range Fl -40 mm
Type for earth rods Ø25 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 8.4 kA
*) For exact assignment see test certificate.

Product 625021 was added to Notepad.

Product 625021 was added to the cart.


back to top