Earthing Sticks for Switchgear Installations
:quality(98)/www.dehn-international.com/store/f/57084038/HDVORSCHAU/725813a1_16-9.jpg)
- For attaching earthing and short-circuiting devices
- Available in different lengths
- Modular for easy transport
- Light-weight construction
- Hexagon shaft (WS 19 mm) or T pin shaft
Details
:quality(98)/www.dehn-international.com/store/f/57084039/HDVORSCHAU/765001a1.jpg)
:quality(98)/www.dehn-international.com/store/f/57084040/HDVORSCHAU/766335a2.jpg)
Part No. 761010 ES SK 1000
GTIN 4013364000155, Customs tariff No. (EU): 82055980, Gross weight: 1480.00 g, PU: 1.00 pc(s)
Technical data
Total length (lG ) | 1000 mm |
Length (handle) (IH ) | 430 mm |
Part No. 761015 ES SK 1500
GTIN 4013364000162, Customs tariff No. (EU): 82055980, Gross weight: 2.15 kg, PU: 1.00 pc(s)
Technical data
Total length (lG ) | 1500 mm |
Length (handle) (IH ) | 930 mm |
Part No. 761011 ES SQ 1000
GTIN 4013364000230, Customs tariff No. (EU): 82055980, Gross weight: 1.55 kg, PU: 1.00 pc(s)
Technical data
Total length (lG ) | 1000 mm |
Length (handle) (IH ) | 430 mm |
Part No. 761016 ES SQ 1500
GTIN 4013364000247, Customs tariff No. (EU): 82055980, Gross weight: 2.16 kg, PU: 1.00 pc(s)
Technical data
Total length (lG ) | 1500 mm |
Length (handle) (IH ) | 930 mm |
Part No. 761001 ES SK STK 1000
GTIN 4013364125179, Customs tariff No. (EU): 82055980, Gross weight: 1058.00 g, PU: 1.00 pc(s)
Technical data
Total length (lG ) | 1000 mm |
Length (handle) (IH ) | 430 mm |
Part No. 761003 ES SK STK 2000
GTIN 4013364134348, Customs tariff No. (EU): 82055980, Gross weight: 1760.00 g, PU: 1.00 pc(s)
Technical data
Total length (lG ) | 2000 mm |
Length (handle) (IH ) | 1430 mm |
Part No. 761002 ES SQ STK 1000
GTIN 4013364125186, Customs tariff No. (EU): 82055980, Gross weight: 900.00 g, PU: 1.00 pc(s)
Technical data
Total length (lG ) | 1000 mm |
Length (handle) (IH ) | 430 mm |
Part No. 761004 ES SQ STK 2000
GTIN 4013364134355, Customs tariff No. (EU): 82055980, Gross weight: 1.80 kg, PU: 1.00 pc(s)
PredecessorTechnical data
Total length (lG ) | 2000 mm |
Length (handle) (IH ) | 1430 mm |
Part No. 769304 ESTC SQ STK SN7562
GTIN 4013364149144, Customs tariff No. (EU): 82055980, Gross weight: 3.00 kg, PU: 1.00 pc(s)
Technical data
Total length (lG max / IG min ) | 3040 / 1790 mm |
Length (handle) (IH ) | 900 mm |
Part No. 761070 EST SK STK 920
GTIN 4013364136212, Customs tariff No. (EU): 82055980, Gross weight: 1300.00 g, PU: 1.00 pc(s)
Technical data
Total length (lG ) | 920 mm |
Length (handle) (IH ) | 415 mm |
Part No. 761075 EST SQ STK 920
GTIN 4013364136229, Customs tariff No. (EU): 82055980, Gross weight: 1300.00 g, PU: 1.00 pc(s)
Technical data
Total length (lG ) | 920 mm |
Length (handle) (IH ) | 415 mm |