Earthing Sticks for Overhead Lines
:quality(98)/www.dehn-international.com/store/f/63024943/HDVORSCHAU/784401a0004.jpg)
:quality(98)/www.dehn-international.com/store/f/63024943/HDVORSCHAU/784401a0004.jpg)
- For outdoor use
- Robust aluminium cone coupling
- Total lengths up to 6000 mm
- Telescopic stick, length continuously adjustable by star knob
- For phase screw clamps and clamps with long T pin shaft
Details
:quality(98)/www.dehn-international.com/store/f/63024948/HDVORSCHAU/769504_1.jpg)
:quality(98)/www.dehn-international.com/store/f/63024948/HDVORSCHAU/769504_1.jpg)
:quality(98)/www.dehn-international.com/store/f/63024944/HDVORSCHAU/784401a2.jpg)
:quality(98)/www.dehn-international.com/store/f/63024944/HDVORSCHAU/784401a2.jpg)
:quality(98)/www.dehn-international.com/store/f/63024947/HDVORSCHAU/769500_1.jpg)
The adjusting ring on the cone has the following functions:
– Position "AUF" (= OPEN): Stick can be removed after the clamp has been attached
– Position "ZU" (= CLOSED): Stick and clamp remain coupled even after the earthing and short-circuiting device has been attached
:quality(98)/www.dehn-international.com/store/f/63024947/HDVORSCHAU/769500_1.jpg)
:quality(98)/www.dehn-international.com/store/f/63024946/HDVORSCHAU/766617_4.jpg)
:quality(98)/www.dehn-international.com/store/f/63024946/HDVORSCHAU/766617_4.jpg)
:quality(98)/www.dehn-international.com/store/f/63024945/HDVORSCHAU/769503_Kopflast_E.jpg)
:quality(98)/www.dehn-international.com/store/f/63024945/HDVORSCHAU/769503_Kopflast_E.jpg)
Part No. 769400 ESTC SQL 4000
GTIN 4013364080881, Customs tariff No. (EU): 82055980, Gross weight: 4.42 kg, PU: 1.00 pc(s)
Technical data
Total length (lG max / IG min ) | 4015 / 2180 mm |
Length (handle) (IH ) | 1400 mm |
Max. load on the operating head (lG max / IG min ) | 10 / 20 kg |
Diameter | 43 mm |
Part No. 769500 ESTC SQL 5000
GTIN 4013364080904, Customs tariff No. (EU): 82055980, Gross weight: 5.02 kg, PU: 1.00 pc(s)
Technical data
Total length (lG max / IG min ) | 5015 / 2680 mm |
Length (handle) (IH ) | 1900 mm |
Max. load on the operating head (lG max / IG min ) | 10 / 20 kg |
Diameter | 43 mm |
Part No. 769300 ESTC SQL STK 3000
GTIN 4013364080867, Customs tariff No. (EU): 82055980, Gross weight: 3.80 kg, PU: 1.00 pc(s)
Technical data
Total length (lG max / IG min ) | 3015 / 1760 mm |
Length (handle) (IH ) | 900 mm |
Max. load on the operating head (lG max / IG min ) | 10 / 20 kg |
Diameter | 43 mm |
Part No. 769503 EST KS SQL 1500
GTIN 4013364003996, Customs tariff No. (EU): 82055980, Gross weight: 2.39 kg, PU: 1.00 pc(s)
Technical data
Total length (lG ) | 1600 mm |
Max. load on the operating head | 20 kg |
Diameter | 43 mm |
Part No. 769504 EST ZS 1500
GTIN 4013364004559, Customs tariff No. (EU): 82055980, Gross weight: 2.39 kg, PU: 1.00 pc(s)
Technical data
Total length (lG ) | 1580 mm |
Diameter | 43 mm |
Part No. 769505 EST ES 1500
GTIN 4013364004566, Customs tariff No. (EU): 82055980, Gross weight: 2.46 kg, PU: 1.00 pc(s)
Technical data
Total length (lG ) | 1590 mm |
Diameter | 43 mm |