Your dashboard services.
Register to access all tools.

Driving Heads

For driving in earth rods with a mallet.

2 Products

Part No. 620002 SKO TE 20 STBLANK

GTIN 4013364066052, Customs tariff No.: 82055980, Gross weight: 856.70 g, PU: 1.00 pc(s)


Images

Additional information

Driving heads for driving earth rods into the ground using a hammer
Driving head
For driving down earth rods with manual beetle
Type of earth rod: types Z + AZ (Ø20 mm)
Material: St/bare

Brand: DEHN
Type: SKO TE 20 STBLANK
Part No.: 620002
or equivalent.

 

Technical data

Type of earth rod types Z + AZ (Ø20 mm)
Material St/bare

Product 620002 was added to Notepad.

Product 620002 was added to the cart.

Part No. 625002 SKO TE 25 STBLANK

GTIN 4013364095380, Customs tariff No.: 82055980, Gross weight: 810.00 g, PU: 1.00 pc(s)


Images

Additional information

Driving heads for driving earth rods into the ground using a hammer
Driving head
For driving down earth rods with manual beetle
Type of earth rod: type Z (Ø25 mm)
Material: St/bare

Brand: DEHN
Type: SKO TE 25 STBLANK
Part No.: 625002
or equivalent.

 

Technical data

Type of earth rod type Z (Ø25 mm)
Material St/bare

Product 625002 was added to Notepad.

Product 625002 was added to the cart.


back to top