Connecting Clamps for Reinforcements
:quality(98)/www.dehn-international.com/store/f/60584630/HDVORSCHAU/308030a3_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/60584630/HDVORSCHAU/308030a3_16-9.jpg)
Arrangement:
(II) = parallel
(+) = cross
Details
:quality(98)/www.dehn-international.com/store/f/60584635/HDVORSCHAU/308035_1.jpg)
:quality(98)/www.dehn-international.com/store/f/60584635/HDVORSCHAU/308035_1.jpg)
:quality(98)/www.dehn-international.com/store/f/60584634/HDVORSCHAU/308045a1.jpg)
:quality(98)/www.dehn-international.com/store/f/60584634/HDVORSCHAU/308045a1.jpg)
:quality(98)/www.dehn-international.com/store/f/60584633/HDVORSCHAU/308046_1.jpg)
:quality(98)/www.dehn-international.com/store/f/60584633/HDVORSCHAU/308046_1.jpg)
:quality(98)/www.dehn-international.com/store/f/60584631/HDVORSCHAU/Fundamenterder_Tabelle_E_blau.jpg)
Ref.: Steel for the reinforcement of concrete according to DIN EN 10080:2005.
:quality(98)/www.dehn-international.com/store/f/60584631/HDVORSCHAU/Fundamenterder_Tabelle_E_blau.jpg)
:quality(98)/www.dehn-international.com/store/f/60584632/HDVORSCHAU/308045.jpg)
:quality(98)/www.dehn-international.com/store/f/60584632/HDVORSCHAU/308045.jpg)
Part No. 308025 VK A UNI ST
GTIN 4013364035881, Customs tariff No. (EU): 85359000, Gross weight: 102.00 g, PU: 50.00 pc(s)
Technical data
Material | St/tZn |
Clamping range Rd / Rd | (+) 6-10 / 6-10 mm |
Clamping range Rd / Fl | (+) 6-10 / 30 mm |
Clamping range Fl / Fl | (II) 30 / 30 mm |
Screw | di M10 x 25 mm |
Standard | EN 62561-1 |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 9 kA |
Part No. 308026 VK 6.10 FL30 FL30 BSB STTZN
GTIN 4013364035874, Customs tariff No. (EU): 85359000, Gross weight: 111.00 g, PU: 25.00 pc(s)
Technical data
Material | St/tZn |
Clamping range Rd / Fl | (+) 6-10 / 30 mm |
Clamping range Fl / Fl | (+ / II) 30 / 30 mm |
Screw | di M10 x 25 mm |
Standard | EN 62561-1 |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 13 kA |
*) For exact assignment see test certificate. |
Part No. 308030 VK A R22 F40 STBL
GTIN 4013364030749, Customs tariff No. (EU): 85359000, Gross weight: 130.00 g, PU: 50.00 pc(s)
Technical data
Material | St/bare |
Clamping range Rd / Fl | (+) 6-22 / 30-40 mm |
Screw | di M10 x 40 mm |
Standard | EN 62561-1 |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 1.0 kA |
*) For exact assignment see test certificate. |
Part No. 308035 VK 6.22 FL40 KB6.10 BSB STBL
GTIN 4013364123472, Customs tariff No. (EU): 85359000, Gross weight: 169.60 g, PU: 25.00 pc(s)
Technical data
Material | St/bare |
Clamping range Rd / Rd | (+/II) 6-22 / 6-10 mm |
Clamping range Rd / Fl | (+) 6-22 / 40 mm |
Screw | di M10 x 60 mm |
Standard | EN 62561-1 |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 1.0 kA |
*) For exact assignment see test certificate. |
Part No. 308045 BVK 16.48 6.10 FL40 BSB STBL
GTIN 4013364124455, Customs tariff No. (EU): 85359000, Gross weight: 266.50 g, PU: 25.00 pc(s)
Technical data
Material | St/bare |
Clamping range Rd / Rd | (II) 16-48 / 6-10 mm |
Clamping range Rd / Fl | (II) 16-48 / 30-40 mm |
Screw | U-bolt M10 x 48 mm |
Standard | EN 62561-1 |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 16 kA |
*) For exact assignment see test certificate. |
Part No. 308046 BVK 16.48 FL40 KB6.10 BSB STBL
GTIN 4013364124462, Customs tariff No. (EU): 85359000, Gross weight: 292.40 g, PU: 25.00 pc(s)
Technical data
Material | St/bare |
Clamping range Rd / Rd | (+/II) 16-48 / 6-10 mm |
Clamping range Rd / Fl | (II) 16-48 / 30-40 mm |
Screw | U-bolt M10 x 48 mm |
Standard | EN 62561-1 |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 9.9 kA |
*) For exact assignment see test certificate. |
Part No. 308040 MAMVK 8.16 15.25 STBL
GTIN 4013364055902, Customs tariff No. (EU): 85359000, Gross weight: 462.30 g, PU: 20.00 pc(s)
Technical data
Material | St/bare |
Clamping range Rd / Rd | (+/II) 8-16 / 15-25 mm |
Screw | di M12 x 65 mm |
Standard | EN 62561-1 |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 10.2 kA |
Approvals | UL 467 |
*) For exact classification, see test certificate. |
Part No. 390050 MVK 8.10 SKM10X30 STTZN
GTIN 4013364095991, Customs tariff No. (EU): 85359000, Gross weight: 101.00 g, PU: 50.00 pc(s)
Technical data
Material | St/tZn |
Clamping range Rd | 8-10 mm |
Screw | di M10 x 30 mm |
Standard | EN 62561-1 |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 7.3 kA |
*) For exact classification, see test certificate. |
Part No. 391050 MVK 10 SKM10X35 STTZN
GTIN 4013364087064, Customs tariff No. (EU): 85359000, Gross weight: 103.00 g, PU: 50.00 pc(s)
Technical data
Material | St/tZn |
Clamping range Rd | 10 mm |
Screw | di M10 x 35 mm |
Standard | EN 62561-1 |
*) For exact classification, see test certificate. |
Part No. 390550 MVK 8.10 SKM10X30 FSC STTZN
GTIN 4013364096042, Customs tariff No. (EU): 85359000, Gross weight: 92.00 g, PU: 50.00 pc(s)
Technical data
Material | St/tZn |
Clamping range Rd | 8-10 mm |
Screw | di M10 x 30 mm |
Standard | EN 62561-1 |
*) For exact classification, see test certificate. |
Part No. 306121 PV 6.22 FRM10X40 STBLANK
GTIN 4013364284920, Customs tariff No. (EU): 85359000, Gross weight: 163.16 g, PU: 50.00 pc(s)
Technical data
Material | St/bare |
Clamping range Rd / Rd | 6-22 / 6-22 mm |
Screw | e M10 x 40 mm |
Standard | EN 62561-1 |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 6.1 kA |
Part No. 306122 PV 6.22 FRM10X40 STTZN
GTIN 4013364284937, Customs tariff No. (EU): 85359000, Gross weight: 167.12 g, PU: 50.00 pc(s)
Technical data
Material | St/tZn |
Clamping range Rd / Rd | 6-22 / 6-22 mm |
Screw | e M10 x 40 mm |
Standard | EN 62561-1 |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 6.1 kA |