Your dashboard services.
Register to access all tools.

Equipotential Bonding Busbars R15 with Terminal Block System / Kit

Equipotential bonding busbars for protective and functional equipotential bonding according to IEC 60364-4-41/60364-5-54 and lightning equipotential bonding according to IEC/EN 62305-3
  • Tested according to DIN VDE 0609
  • 15 modules
  • Grey plastic bar frames and cover (halogen-free)
  • Sealable / labelable cover
  • Terminal block, St/gal Zn

Type A

Terminals for:
7 conductors 2.5-25 mm² (solid / stranded).
2 conductors 16-95 mm² (solid / stranded) or Rd Ø8-10 mm.
1 conductor Fl up to 30 x 4 mm.

1 Product

Part No. 563010 PAS AH RK 7X25 2X8.10 1XFL30

GTIN 4013364027800, Customs tariff No. (EU): 85359000, Gross weight: 469.10 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Equipotential bonding bars R15, type A
R15 equipotential bonding bar with terminal block system For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Connection (solid / stranded): 7x 2,5-25 mm2
Connection Rd (solid / stranded / cable): 2x 8-10 mm or 16-95 mm2
Connection Fl: 1x -30 x 4 mm
Clamping bar: brass/gal Sn
Cross section: 100 mm2
Fixing: [4x] 6 x 12 mm
Standard: EN 62561-1

Brand: DEHN
Type: PAS AH RK 7X25 2X8.10 1XFL30
Part No.: 563010
or equivalent.

Certificates

 

Technical data

Clamping bar brass/gal Sn
Cross section 100 mm2
Fixing [4x] 6 x 12 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 563010 was added to Notepad.

Product 563010 was added to the cart.


Type B

Terminals for:
5 conductors 2.5-25 mm² (solid / stranded).
3 conductors 16-95 mm² (solid / stranded) or Rd Ø8-10 mm.
1 conductor Fl up to 30 x 4 mm.

1 Product

Part No. 563020 PAS AH RK 5X25 3X8.10 1XFL30

GTIN 4013364027817, Customs tariff No. (EU): 85359000, Gross weight: 481.00 g, PU: 1.00 pc(s)


Images

Additional information

Equipotential bonding bars R15, type B
R15 equipotential bonding bar with terminal block system For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Connection (solid / stranded): 5x 2,5-25 mm2
Connection Rd (solid / stranded / cable): 3x 8-10 mm or 16-95 mm2
Connection Fl: 1x -30 x 4 mm
Clamping bar: brass/gal Sn
Cross section: 100 mm2
Fixing: [4x] 6 x 12 mm
Standard: EN 62561-1

Brand: DEHN
Type: PAS AH RK 5X25 3X8.10 1XFL30
Part No.: 563020
or equivalent.

Certificates

 

Technical data

Clamping bar brass/gal Sn
Cross section 100 mm2
Fixing [4x] 6 x 12 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 563020 was added to Notepad.

Product 563020 was added to the cart.


Type C

Terminals for:
13 conductors 2.5-25 mm² (solid / stranded).
1 conductor 16-95 mm² (solid / stranded) or Rd Ø8-10 mm.

1 Product

Part No. 563030 PAS AH RK 13X25 1X8.10

GTIN 4013364027824, Customs tariff No. (EU): 85359000, Gross weight: 444.20 g, PU: 1.00 pc(s)


Images

Additional information

Equipotential bonding bars R15, type C
R15 equipotential bonding bar with terminal block system For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Connection (solid / stranded): 13x 2,5-25 mm2
Connection Rd (solid / stranded / cable): 1x 8-10 mm or 16-95 mm2
Clamping bar: brass/gal Sn
Cross section: 100 mm2
Fixing: [4x] 6 x 12 mm
Standard: EN 62561-1

Brand: DEHN
Type: PAS AH RK 13X25 1X8.10
Part No.: 563030
or equivalent.

Certificates

 

Technical data

Clamping bar brass/gal Sn
Cross section 100 mm2
Fixing [4x] 6 x 12 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 563030 was added to Notepad.

Product 563030 was added to the cart.


Type D

Terminals for:
7 conductors 2.5-25 mm² (solid / stranded).
2 conductors 16-95 mm² (solid / stranded) or Rd Ø8-10 mm.
1 conductor Fl up to 40 x 5 mm.

1 Product

Part No. 563040 PAS AH RK 7X25 2X8.10 1XFL40

GTIN 4013364082861, Customs tariff No. (EU): 85359000, Gross weight: 460.00 g, PU: 1.00 pc(s)


Images

Additional information

R15 equipotential bonding bar, type D
R15 equipotential bonding bar with terminal block system For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Connection (solid / stranded): 7x 2.5-25 mm2
Connection Rd (solid / stranded / cable): 2x 8-10 mm or 16-95 mm2
Connection Fl: 1x -40 x 5 mm
Clamping bar: brass/gal Sn
Cross section: 100 mm2
Fixing: [4x] 6 x 12 mm
Standard: EN 62561-1

Brand: DEHN
Type: PAS AH RK 7X25 2X8.10 1XFL40
Part No.: 563040
or equivalent.

Certificates

 

Technical data

Clamping bar brass/gal Sn
Cross section 100 mm2
Fixing [4x] 6 x 12 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 563040 was added to Notepad.

Product 563040 was added to the cart.


back to top