Your dashboard services.
Register to access all tools.

Lightning Protection Earthing Pipe Clamps

Earthing pipe clamps for integrating pipes into the protective and functional equipotential bonding according to IEC 60364-4-41/60364-5-54 and lightning equipotential bonding according to IEC/EN 62305-3.

The clamping range (specified in mm) refers to the outer diameter and the clamping range (specified in inch) refers to the inner diameter (nominal width) of the pipes.

With M10 screws

Connection for Rd 4-10 mm or conductor cross-section max. 70 mm2.

6 Products

Part No. 407012 ERS 21 AS4.10 TG STTZN

GTIN 4013364026100, Customs tariff No.: 85359000, Gross weight: 442.00 g, PU: 10.00 pc(s)


Images

Additional information

Earthing pipe clamp-lightning protection with M10 screw, tube d 21 mm
BS earthing pipe clamp
For integrating pipes into the equipotential bonding according to IEC/EN 62305-3
Clamping range pipe Ø: 21 mm
Material: MCI / St/tZn
Dimensions: 80 x 11 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 21 AS4.10 TG STTZN
Part No.: 407012
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 21 mm
Material MCI / St/tZn
Dimensions (l1 x r1) 80 x 11 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 407012 was added to Notepad.

Product 407012 was added to the cart.

Part No. 407034 ERS 27 AS4.10 TG STTZN

GTIN 4013364026117, Customs tariff No.: 85359000, Gross weight: 453.00 g, PU: 10.00 pc(s)


Images

Additional information

Earthing pipe clamp - lightning protection with M10 screw, tube d 27 mm
BS earthing pipe clamp
For integrating pipes into the equipotential bonding according to IEC/EN 62305-3
Clamping range pipe Ø: 27 mm
Material: MCI / St/tZn
Dimensions: 83 x 14 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 27 AS4.10 TG STTZN
Part No.: 407034
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 27 mm
Material MCI / St/tZn
Dimensions (l1 x r1) 83 x 14 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 407034 was added to Notepad.

Product 407034 was added to the cart.

Part No. 407100 ERS 34 AS4.10 TG STTZN

GTIN 4013364026124, Customs tariff No.: 85359000, Gross weight: 467.00 g, PU: 10.00 pc(s)


Images

Additional information

Earthing pipe clamp - lightning protection with M10 screw, tube d 34 mm
BS earthing pipe clamp
For integrating pipes into the equipotential bonding according to IEC/EN 62305-3
Clamping range pipe Ø: 34 mm
Material: MCI / St/tZn
Dimensions: 85 x 17.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 34 AS4.10 TG STTZN
Part No.: 407100
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 34 mm
Material MCI / St/tZn
Dimensions (l1 x r1) 85 x 17.5 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 407100 was added to Notepad.

Product 407100 was added to the cart.

Part No. 407114 ERS 42 AS4.10 TG STTZN

GTIN 4013364026131, Customs tariff No.: 85359000, Gross weight: 490.00 g, PU: 10.00 pc(s)


Images

Additional information

Earthing pipe clamp - lightning protection with M10 screw, tube d 42 mm
BS earthing pipe clamp
For integrating pipes into the equipotential bonding according to IEC/EN 62305-3
Clamping range pipe Ø: 42 mm
Material: MCI / St/tZn
Dimensions: 100 x 24.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 42 AS4.10 TG STTZN
Part No.: 407114
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 42 mm
Material MCI / St/tZn
Dimensions (l1 x r1) 100 x 24.5 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 407114 was added to Notepad.

Product 407114 was added to the cart.

Part No. 407112 ERS 48 AS4.10 TG STTZN

GTIN 4013364026148, Customs tariff No.: 85359000, Gross weight: 512.00 g, PU: 10.00 pc(s)


Images

Additional information

Earthing pipe clamp - lightning protection with M10 screw, tube d 48 mm
BS earthing pipe clamp
For integrating pipes into the equipotential bonding according to IEC/EN 62305-3
Clamping range pipe Ø: 48 mm
Material: MCI / St/tZn
Dimensions: 95 x 22 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 48 AS4.10 TG STTZN
Part No.: 407112
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 48 mm
Material MCI / St/tZn
Dimensions (l1 x r1) 95 x 22 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 407112 was added to Notepad.

Product 407112 was added to the cart.

Part No. 407200 ERS 60 AS4.10 TG STTZN

GTIN 4013364026162, Customs tariff No.: 85359000, Gross weight: 568.20 g, PU: 1.00 pc(s)


Images

Additional information

Earthing pipe clamp - lightning protection with M10 screw, tube d 60 mm
BS earthing pipe clamp
For integrating pipes into the equipotential bonding according to IEC/EN 62305-3
Clamping range pipe Ø: 60 mm
Material: MCI / St/tZn
Dimensions: 113 x 30.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 60 AS4.10 TG STTZN
Part No.: 407200
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 60 mm
Material MCI / St/tZn
Dimensions (l1 x r1) 113 x 30.5 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 407200 was added to Notepad.

Product 407200 was added to the cart.


HDG steel version with hexagon screw

HDG steel, material thickness 3 mm.
Connection for flat conductor with screws and nuts, for round steel 7–10 mm, e.g. KS connector part no. 301 000 or clamping piece part no. 390 150.

10 Products

Part No. 410038 ERS 17 AB11 STTZN

GTIN 4013364026223, Customs tariff No.: 85359000, Gross weight: 215.00 g, PU: 25.00 pc(s)


Images

Additional information

HDG steel earthing pipe clamp with M10 screw, Ø17mm pipe
Earthing pipe clamps lightning protection for integrating pipes into the
lightning equipotential bonding
according to EN 62305-3 (VDE 0185-305-3)
Clamping range pipe Ø: 17 mm
Material: St/tZn
Dimensions: 110 x 8.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 17 AB11 STTZN
Part No.: 410038
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 17 mm
Material St/tZn
Dimensions (l1 x r1) 110 x 8.5 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 410038 was added to Notepad.

Product 410038 was added to the cart.

Part No. 410012 ERS 21 AB11 STTZN

GTIN 4013364026186, Customs tariff No.: 85359000, Gross weight: 238.20 g, PU: 25.00 pc(s)


Images

Additional information

HDG steel earthing pipe clamp with M10 screw, Ø21mm pipe
Earthing pipe clamps lightning protection for integrating pipes into the
lightning equipotential bonding
according to EN 62305-3 (VDE 0185-305-3)
Clamping range pipe Ø: 21 mm
Material: St/tZn
Dimensions: 115 x 10.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 21 AB11 STTZN
Part No.: 410012
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 21 mm
Material St/tZn
Dimensions (l1 x r1) 115 x 10.5 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 410012 was added to Notepad.

Product 410012 was added to the cart.

Part No. 410034 ERS 27 AB11 STTZN

GTIN 4013364026247, Customs tariff No.: 85359000, Gross weight: 235.00 g, PU: 25.00 pc(s)


Images

Additional information

HDG steel earthing pipe clamp with M10 screw, Ø27mm pipe
Earthing pipe clamps lightning protection for integrating pipes into the
lightning equipotential bonding
according to EN 62305-3 (VDE 0185-305-3)
Clamping range pipe Ø: 27 mm
Material: St/tZn
Dimensions: 115 x 13.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 27 AB11 STTZN
Part No.: 410034
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 27 mm
Material St/tZn
Dimensions (l1 x r1) 115 x 13.5 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 410034 was added to Notepad.

Product 410034 was added to the cart.

Part No. 410100 ERS 34 AB11 STTZN

GTIN 4013364026254, Customs tariff No.: 85359000, Gross weight: 250.60 g, PU: 25.00 pc(s)


Images

Additional information

HDG steel earthing pipe clamp with M10 screw, Ø34mm pipe
Earthing pipe clamps lightning protection for integrating pipes into the
lightning equipotential bonding
according to EN 62305-3 (VDE 0185-305-3)
Clamping range pipe Ø: 34 mm
Material: St/tZn
Dimensions: 124 x 17 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 34 AB11 STTZN
Part No.: 410100
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 34 mm
Material St/tZn
Dimensions (l1 x r1) 124 x 17 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 410100 was added to Notepad.

Product 410100 was added to the cart.

Part No. 410114 ERS 42 AB11 STTZN

GTIN 4013364026261, Customs tariff No.: 85359000, Gross weight: 280.80 g, PU: 25.00 pc(s)


Images

Additional information

HDG steel earthing pipe clamp with M10 screw, Ø42mm pipe
Earthing pipe clamps lightning protection for integrating pipes into the
lightning equipotential bonding
according to EN 62305-3 (VDE 0185-305-3)
Clamping range pipe Ø: 42 mm
Material: St/tZn
Dimensions: 132.5 x 21 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 42 AB11 STTZN
Part No.: 410114
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 42 mm
Material St/tZn
Dimensions (l1 x r1) 132.5 x 21 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 410114 was added to Notepad.

Product 410114 was added to the cart.

Part No. 410112 ERS 48 AB11 STTZN

GTIN 4013364026278, Customs tariff No.: 85359000, Gross weight: 302.04 g, PU: 25.00 pc(s)


Images

Additional information

HDG steel earthing pipe clamp with M10 screw, Ø48mm pipe
Earthing pipe clamps lightning protection for integrating pipes into the
lightning equipotential bonding
according to EN 62305-3 (VDE 0185-305-3)
Clamping range pipe Ø: 48 mm
Material: St/tZn
Dimensions: 140.5 x 24 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 48 AB11 STTZN
Part No.: 410112
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 48 mm
Material St/tZn
Dimensions (l1 x r1) 140.5 x 24 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 410112 was added to Notepad.

Product 410112 was added to the cart.

Part No. 410134 ERS 55 AB11 STTZN

GTIN 4013364026285, Customs tariff No.: 85359000, Gross weight: 318.04 g, PU: 1.00 pc(s)


Images

Additional information

HDG steel earthing pipe clamp with M10 screw, Ø55mm pipe
Earthing pipe clamps lightning protection for integrating pipes into the
lightning equipotential bonding
according to EN 62305-3 (VDE 0185-305-3)
Clamping range pipe Ø: 55 mm
Material: St/tZn
Dimensions: 145 x 27.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 55 AB11 STTZN
Part No.: 410134
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 55 mm
Material St/tZn
Dimensions (l1 x r1) 145 x 27.5 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 410134 was added to Notepad.

Product 410134 was added to the cart.

Part No. 410200 ERS 60 AB11 STTZN

GTIN 4013364026292, Customs tariff No.: 85359000, Gross weight: 330.04 g, PU: 25.00 pc(s)


Images

Additional information

HDG steel earthing pipe clamp with M10 screw, Ø60mm pipe
Earthing pipe clamps lightning protection for integrating pipes into the
lightning equipotential bonding
according to EN 62305-3 (VDE 0185-305-3)
Clamping range pipe Ø: 60 mm
Material: St/tZn
Dimensions: 151 x 30 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 60 AB11 STTZN
Part No.: 410200
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 60 mm
Material St/tZn
Dimensions (l1 x r1) 151 x 30 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 410200 was added to Notepad.

Product 410200 was added to the cart.

Part No. 410212 ERS 76 AB11 STTZN

GTIN 4013364026308, Customs tariff No.: 85359000, Gross weight: 409.65 g, PU: 1.00 pc(s)


Images

Additional information

Pipe clamps for roof poles, St/tZn
BS earthing pipe clamp
For integrating pipes into the equipotential bonding according to EN 62305-3 (VDE 0185-305-3)
or for connecting spark gaps to the roof support
Clamping range pipe Ø: 76 mm
Material: St/tZn
Dimensions: 169 x 38 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 76 AB11 STTZN
Part No.: 410212
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 76 mm
Material St/tZn
Dimensions (l1 x r1) 169 x 38 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 410212 was added to Notepad.

Product 410212 was added to the cart.

Part No. 410300 ERS 89 AB11 STTZN

GTIN 4013364026315, Customs tariff No.: 85359000, Gross weight: 426.47 g, PU: 1.00 pc(s)


Images

Additional information

Pipe clamps for roof poles, St/tZn
BS earthing pipe clamp
For integrating pipes into the equipotential bonding according to EN 62305-3 (VDE 0185-305-3)
or for connecting spark gaps to the roof support
Clamping range pipe Ø: 89 mm
Material: St/tZn
Dimensions: 182.5 x 44.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 89 AB11 STTZN
Part No.: 410300
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 89 mm
Material St/tZn
Dimensions (l1 x r1) 182.5 x 44.5 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 410300 was added to Notepad.

Product 410300 was added to the cart.


Stainless steel version with hexagon screw

StSt, material thickness 2.5 mm.
Connection for flat conductor with screws and nuts, for round steel 7–10 mm, e.g. KS connector part no. 301 000 or clamping piece part no. 390 150.

10 Products

Part No. 410309 ERS 17 AB11 V2A

GTIN 4013364081451, Customs tariff No.: 85359000, Gross weight: 184.00 g, PU: 1.00 pc(s)


Images

Additional information

StSt earthing pipe clamp with M10 screw, Ø17mm pipe
Earthing pipe clamps lightning protection for integrating pipes into the
lightning equipotential bonding
according to DIN EN 62305-3 (VDE 0185-305-3)
Clamping range pipe Ø: 17 mm
Material: StSt
Dimensions: 110.5 x 8.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 17 AB11 V2A
Part No.: 410309
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 17 mm
Material StSt
Dimensions (l1 x r1) 110.5 x 8.5 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 410309 was added to Notepad.

Product 410309 was added to the cart.

Part No. 410319 ERS 21 AB11 V2A

GTIN 4013364081505, Customs tariff No.: 85359000, Gross weight: 192.00 g, PU: 25.00 pc(s)


Images

Additional information

StSt earthing pipe clamp with M10 screw, Ø21mm pipe
Earthing pipe clamps lightning protection for integrating pipes into the
lightning equipotential bonding
according to DIN EN 62305-3 (VDE 0185-305-3)
Clamping range pipe Ø: 21 mm
Material: StSt
Dimensions: 114.5 x 10.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 21 AB11 V2A
Part No.: 410319
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 21 mm
Material StSt
Dimensions (l1 x r1) 114.5 x 10.5 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 410319 was added to Notepad.

Product 410319 was added to the cart.

Part No. 410329 ERS 27 AB11 V2A

GTIN 4013364081512, Customs tariff No.: 85359000, Gross weight: 196.00 g, PU: 25.00 pc(s)


Images

Additional information

StSt earthing pipe clamp with M10 screw, Ø27mm pipe
Earthing pipe clamps lightning protection for integrating pipes into the
lightning equipotential bonding
according to DIN EN 62305-3 (VDE 0185-305-3)
Clamping range pipe Ø: 27 mm
Material: StSt
Dimensions: 115.5 x 13.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 27 AB11 V2A
Part No.: 410329
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 27 mm
Material StSt
Dimensions (l1 x r1) 115.5 x 13.5 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 410329 was added to Notepad.

Product 410329 was added to the cart.

Part No. 410339 ERS 34 AB11 V2A

GTIN 4013364081550, Customs tariff No.: 85359000, Gross weight: 210.60 g, PU: 25.00 pc(s)


Images

Additional information

StSt earthing pipe clamp with M10 screw, Ø34mm pipe
Earthing pipe clamps lightning protection for integrating pipes into the
lightning equipotential bonding
according to DIN EN 62305-3 (VDE 0185-305-3)
Clamping range pipe Ø: 34 mm
Material: StSt
Dimensions: 124 x 17 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 34 AB11 V2A
Part No.: 410339
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 34 mm
Material StSt
Dimensions (l1 x r1) 124 x 17 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 410339 was added to Notepad.

Product 410339 was added to the cart.

Part No. 410349 ERS 42 AB11 V2A

GTIN 4013364081604, Customs tariff No.: 85359000, Gross weight: 236.60 g, PU: 1.00 pc(s)


Images

Additional information

StSt earthing pipe clamp with M10 screw, Ø42mm pipe
Earthing pipe clamps lightning protection for integrating pipes into the
lightning equipotential bonding
according to DIN EN 62305-3 (VDE 0185-305-3)
Clamping range pipe Ø: 42 mm
Material: StSt
Dimensions: 132.5 x 21 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 42 AB11 V2A
Part No.: 410349
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 42 mm
Material StSt
Dimensions (l1 x r1) 132.5 x 21 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 410349 was added to Notepad.

Product 410349 was added to the cart.

Part No. 410359 ERS 48 AB11 V2A

GTIN 4013364081468, Customs tariff No.: 85359000, Gross weight: 254.04 g, PU: 1.00 pc(s)


Images

Additional information

StSt earthing pipe clamp with M10 screw, Ø48mm pipe
Earthing pipe clamps lightning protection for integrating pipes into the
lightning equipotential bonding
according to DIN EN 62305-3 (VDE 0185-305-3)
Clamping range pipe Ø: 48 mm
Material: StSt
Dimensions: 140.5 x 24 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 48 AB11 V2A
Part No.: 410359
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 48 mm
Material StSt
Dimensions (l1 x r1) 140.5 x 24 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 410359 was added to Notepad.

Product 410359 was added to the cart.

Part No. 410369 ERS 55 AB11 V2A

GTIN 4013364081529, Customs tariff No.: 85359000, Gross weight: 266.04 g, PU: 25.00 pc(s)


Images

Additional information

StSt earthing pipe clamp with M10 screw, Ø55mm pipe
Earthing pipe clamps lightning protection for integrating pipes into the
lightning equipotential bonding
according to DIN EN 62305-3 (VDE 0185-305-3)
Clamping range pipe Ø: 55 mm
Material: StSt
Dimensions: 145 x 27.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 55 AB11 V2A
Part No.: 410369
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 55 mm
Material StSt
Dimensions (l1 x r1) 145 x 27.5 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 410369 was added to Notepad.

Product 410369 was added to the cart.

Part No. 410379 ERS 60 AB11 V2A

GTIN 4013364081475, Customs tariff No.: 85359000, Gross weight: 278.04 g, PU: 1.00 pc(s)


Images

Additional information

StSt earthing pipe clamp with M10 screw, Ø60mm pipe
Earthing pipe clamps lightning protection for integrating pipes into the
lightning equipotential bonding
according to DIN EN 62305-3 (VDE 0185-305-3)
Clamping range pipe Ø: 60 mm
Material: StSt
Dimensions: 151 x 30 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 60 AB11 V2A
Part No.: 410379
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 60 mm
Material StSt
Dimensions (l1 x r1) 151 x 30 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 410379 was added to Notepad.

Product 410379 was added to the cart.

Part No. 410389 ERS 76 AB11 V2A

GTIN 4013364081482, Customs tariff No.: 85359000, Gross weight: 322.55 g, PU: 1.00 pc(s)


Images

Additional information

StSt earthing pipe clamp with M10 screw, Ø76mm pipe
Earthing pipe clamps lightning protection for integrating pipes into the
lightning equipotential bonding
according to DIN EN 62305-3 (VDE 0185-305-3)
Clamping range pipe Ø: 76 mm
Material: StSt
Dimensions: 169 x 38 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 76 AB11 V2A
Part No.: 410389
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 76 mm
Material StSt
Dimensions (l1 x r1) 169 x 38 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 410389 was added to Notepad.

Product 410389 was added to the cart.

Part No. 410399 ERS 89 AB11 V2A

GTIN 4013364081499, Customs tariff No.: 85359000, Gross weight: 370.07 g, PU: 1.00 pc(s)


Images

Additional information

StSt earthing pipe clamp with M10 screw, Ø89mm pipe
Earthing pipe clamps lightning protection for integrating pipes into the
lightning equipotential bonding
according to DIN EN 62305-3 (VDE 0185-305-3)
Clamping range pipe Ø: 89 mm
Material: StSt
Dimensions: 182.5 x 44.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: ERS 89 AB11 V2A
Part No.: 410399
or equivalent.

Certificates

 

Technical data

Clamping range pipe Ø 89 mm
Material StSt
Dimensions (l1 x r1) 182.5 x 44.5 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 410399 was added to Notepad.

Product 410399 was added to the cart.


back to top