Your dashboard services.
Register to access all tools.

Antenna Earthing

Pipe clamp for lightning equipotential bonding of pipes (e.g. antenna poles) according to IEC/EN 62305-3.

With gradually adjustable tensioning strap, for connecting one or two conductors and suitable for through-wiring.

Pipe clamps for antennas – complete

Connection for:
1 conductor Rd Ø10 mm or 1-2 conductors Rd Ø6-8 mm or 4-50 mm2 (solid / stranded).

2 Products

Part No. 540103 BRS 16.89 AK1X10 2X6.8 V2A

GTIN 4013364101302, Customs tariff No.: 85359000, Gross weight: 119.71 g, PU: 10.00 pc(s)

Predecessor

Images

Additional information

Antenna pipe clamp, StSt (16-89 mm)
Antenna pipe clamps for lightning current carrying capable
connection e.g. of antenna masts and for
lightning equipotential bonding according to DIN EN 62305-3
(VDE 0185-305-3) with infinitely adjustable tensioning strap
for 1 or 2 conductors and suitable for through-wiring
For connecting 1 conductor Rd 10 mm, 1 or 2 conductors
Rd 6-8 mm or 4-50 mm²
Material: StSt
Clamping range pipe Ø: 16-89 mm (3/8-3'')
Dimensions of strap: 330 x 25 x 0.3 mm
Connection (solid / stranded): 4-50 mm2
Standard: EN 62561-1

Brand: DEHN
Type: BRS 16.89 AK1X10 2X6.8 V2A
Part No.: 540103
or equivalent.

Certificates

 

Technical data

Material StSt
Clamping range pipe Ø 16-89 mm (3/8-3'')
Dimensions of strap (l1 x w x d) 330 x 25 x 0.3 mm
Connection Rd 1-2 conductors Rd Ø6-8 mm / 1x Ø10 mm
Connection (solid / stranded) 4-50 mm2
Screw di M8 x 20 mm
Material of screw StSt
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 540103 was added to Notepad.

Product 540103 was added to the cart.

Part No. 540100 BRS 16.168 AK1X10 2X6.8 V2A

GTIN 4013364094109, Customs tariff No.: 85359000, Gross weight: 133.00 g, PU: 10.00 pc(s)


Images

Additional information

Antenna pipe clamp, StSt (16-168 mm)
Antenna pipe clamps for lightning current carrying capable
connection e.g. of antenna masts and for
lightning equipotential bonding according to DIN EN 62305-3
(VDE 0185-305-3) with infinitely adjustable tensioning strap
for 1 or 2 conductors and suitable for through-wiring
For connecting 1 conductor Rd 10 mm, 1 or 2 conductors
Rd 6-8 mm or 4-50 mm²
Material: StSt
Clamping range pipe Ø: 16-168 mm (3/8-6'')
Dimensions of strap: 570 x 25 x 0.3 mm
Connection (solid / stranded): 4-50 mm2
Standard: EN 62561-1

Brand: DEHN
Type: BRS 16.168 AK1X10 2X6.8 V2A
Part No.: 540100
or equivalent.

Certificates

 

Technical data

Material StSt
Clamping range pipe Ø 16-168 mm (3/8-6'')
Dimensions of strap (l1 x w x d) 570 x 25 x 0.3 mm
Connection Rd 1-2 conductors Rd Ø6-8 mm / 1x Ø10 mm
Connection (solid / stranded) 4-50 mm2
Screw di M8 x 20 mm
Material of screw StSt
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 540100 was added to Notepad.

Product 540100 was added to the cart.


Separate grip head

For combination with endless tensioning strap (Part No. 540 901).
Connection for:
1 conductor Rd Ø10 mm or 1-2 conductors Rd Ø6-8 mm or 4-50 mm2 (solid / stranded).

1 Product

Part No. 540110 SPK 25 BRS AK1X10 2X6.8 V2A

GTIN 4013364094116, Customs tariff No.: 85359000, Gross weight: 100.00 g, PU: 50.00 pc(s)


Images

Additional information

Antenna pipe clamp, separate grip head StSt
Pipe clamp for antennas for a lightning current carrying
capable connection, for example, of antenna masts
and for lightning equipotential bonding according to
DIN EN 62305-3 (VDE 0185-305-3).
With infinitely adjustable tensioning strap for 1 or 2 conductors
and suitable for through-wiring
For connecting 1 conductor Rd 10 mm, 1 or 2 conductors
Rd 6-8 mm or 4-50 mm²
Separate grip head for combining with
endless tensioning strap (Part No. 540 901)
Material: StSt
Connection (solid / stranded): 4-50 mm2
Standard: EN 62561-1

Brand: DEHN
Type: SPK 25 BRS AK1X10 2X6.8 V2A
Part No.: 540110
or equivalent.

Certificates

 

Technical data

Material StSt
Connection Rd 1-2 conductors Rd Ø6-8 mm / 1x Ø10 mm
Connection (solid / stranded) 4-50 mm2
Screw di M8 x 20 mm
Material of screw StSt
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 540110 was added to Notepad.

Product 540110 was added to the cart.


Endless tensioning strap

For cutting to length, e.g. with snips.

1 Product

Part No. 540901 SPB 25X0.3 L100M V2A

GTIN 4013364076525, Customs tariff No.: 73269098, Gross weight: 6.30 kg, PU: 1.00 pc(s)


Images

Additional information

Pipe clamps for tensioning strap for Ex areas
Earthing pipe clamp for combination with various
fixing elements or connection components
Material: StSt
Dimensions of strap: 25 x 0.3 mm
Length: 100 m

Brand: DEHN
Type: SPB 25X0.3 L100M V2A
Part No.: 540901
or equivalent.

Certificates

 

Technical data

Material StSt
Dimensions of strap (w x d) 25 x 0.3 mm
Length 100 m

Product 540901 was added to Notepad.

Product 540901 was added to the cart.


Connection clamp for earth rods

Connection clamp for lightning equipotential bonding connection of pipes (e.g. antenna poles) to the earth rod via a solid /stranded conductor.

1 Product

Part No. 540121 AK 8.10 AQ4 50 TE20 25 V4A

GTIN 4013364380660, Customs tariff No.: 85359000, Gross weight: 147.00 g, PU: 25.00 pc(s)


Images

Additional information

Connection clamp for earth rods 20-25mm D StSt (V4A)
Connection clamps for cross and parallel connection
of round conductors or cables to earth rods
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI: : 316Ti / 316L / 316
For earth rods Ø: 20-25 mm
Clamping range Rd: 8-10 mm
Connection (solid / stranded): 4-50 mm2
Standard: EN 62561-1

Brand: DEHN
Type: AK 8.10 AQ4 50 TE20 25 V4A
Part No.: 540121
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
For earth rods Ø 20-25 mm
Clamping range Rd 8-10 mm
Connection (solid / stranded) 4-50 mm2
Screw d M8 x 20 / 25 mm
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 540121 was added to Notepad.

Product 540121 was added to the cart.


UNI KS connector

Universal clamping screw connector for the lightning-current-carrying connection of round conductors and also of solid / stranded conductors, e.g. to flat profiles, downpipe clamps as well as equipotential bonding bars.

1 Product

Part No. 540122 UKSV 6.10 AQ16 50 V4A

GTIN 4013364379930, Customs tariff No.: 85359000, Gross weight: 66.00 g, PU: 25.00 pc(s)


Images

Additional information

KS connector one-piece version StSt (V4A)
KS connector for connection to flat profiles
with guide and wrench flat
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI: : 316Ti / 316L / 316
Clamping range Rd: 6-10 mm
Connection (solid / stranded): 16-50 mm2
Standard: EN 62561-1
Short-circuit current (AC 50 Hz / DC): 3.9 kA

Brand: DEHN
Type: UKSV 6.10 AQ16 50 V4A
Part No.: 540122
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Clamping range Rd 6-10 mm
Connection (solid / stranded) 16-50 mm2
Screw M10 mm
Standard EN 62561-1
*) See test certificate for exact classification.

Product 540122 was added to Notepad.

Product 540122 was added to the cart.


Gutter clamp

Gutter clamp for the lightning-current-carrying connection of the antenna earthing (e.g. 16 mm2) at the cross point with the gutter.

1 Product

Part No. 540120 DRK 8.10 AQ4 50 W16.22 V2A

GTIN 4013364379947, Customs tariff No.: 85359000, Gross weight: 147.00 g, PU: 25.00 pc(s)


Images

Additional information

Gutter clamp with UNI earthing clamp StSt
Gutter clamp for bonding conductors with gutters
Material: StSt
Clamping range bead : 16-22 mm
Clamping range Rd: 8-10 mm
Connection (solid / stranded): 4-50 mm2
Standard: EN 62561-1

Brand: DEHN
Type: DRK 8.10 AQ4 50 W16.22 V2A
Part No.: 540120
or equivalent.

Certificates

 

Technical data

Material StSt
Clamping range bead 16-22 mm
Clamping range Rd 8-10 mm
Connection (solid / stranded) 4-50 mm2
Screw d M8 x 20 / 25 mm
Material of screw StSt
Standard EN 62561-1
*) See test certificate for exact classification.

Product 540120 was added to Notepad.

Product 540120 was added to the cart.


back to top