Your dashboard services.
Register to access all tools.

Anti-Corrosion Tape

For the corrosion-protective insulation and enclosure of above-ground and underground connections, such as clamp and screw connections in the field of earthing and lightning protection, but also for the subsequent enclosure of welded seam areas and formed parts as well as sleeves, flanges, fittings, etc. The petrolatum-coated lining on both sides effectively prevents the penetration of dirt and moisture.
  • Quick and easy to use
  • Strong adhesion
  • Stays permanently plastic
  • Exceptional electrical insulation
  • Does not contain any substances harmful to people or the environment

Anti-corrosion tape with perforation

  • Specially developed for earthing and lightning protection applications
  • Backing is easy to cut with additional perforations every 20 cm
  • Red colour for clearer photo documentation

2 Products

Part No. 557125 KSB PERF RED 50 L10M

GTIN 4013364509856, Customs tariff No. (EU): 68071000, Gross weight: 850.00 g, PU: 24.00 pc(s)


Images

Additional information

Anti-corrosion tape with perforation (width 50 mm)
Anti-corrosion tape with perforation
for the enclosure of above/
underground connections
for use in the ground
in 10-m-long reels
UV-stabilised
Material: Petrolatum
Colour: red
Length: 10 m
Width: 50 mm
Strenght: >= 1.1 mm
Max. continuous operating temperature: 30 °C
Perforation spacing: approx. 200 mm

Brand: DEHN
Type: KSB PERF RED 50 L10M
Part No.: 557125
or equivalent.

 

Technical data

Material Petrolatum
Colour red
Length 10 m
Width 50 mm
Strenght >= 1.1 mm
Max. continuous operating temperature 30 °C
Perforation spacing approx. 200 mm

Product 557125 was added to Notepad.

Product 557125 was added to the cart.

Part No. 557130 KSB PERF RED 100 L10M

GTIN 4013364509863, Customs tariff No. (EU): 68071000, Gross weight: 1.52 kg, PU: 12.00 pc(s)


Images

Additional information

Anti-corrosion tape (width: 100 mm)
Anti-corrosion tape with perforation
for the enclosure of above/
underground connections
for use in the ground
in 10-m-long reels
UV-stabilised
Material: Petrolatum
Colour: red
Length: 10 m
Width: 100 mm
Strenght: >= 1.1 mm
Max. continuous operating temperature: 30 °C
Perforation spacing: approx. 200 mm

Brand: DEHN
Type: KSB PERF RED 100 L10M
Part No.: 557130
or equivalent.

 

Technical data

Material Petrolatum
Colour red
Length 10 m
Width 100 mm
Strenght >= 1.1 mm
Max. continuous operating temperature 30 °C
Perforation spacing approx. 200 mm

Product 557130 was added to Notepad.

Product 557130 was added to the cart.


Anti-corrosion tape without perforation

  • Backing is easy to cut without perforation
  • Standard colour brown / beige

2 Products

Part No. 556125 KSB 50 L10M

GTIN 4013364028517, Customs tariff No. (EU): 68071000, Gross weight: 787.92 g, PU: 24.00 pc(s)


Images

Additional information

Anti-corrosion tape (width: 50 mm)
Anti-corrosion tape for the enclosure of
above and underground connections.
for use in the ground
in 10-m-long reels
UV-stabilised
Material: Petrolatum
Colour: brown / beige
Length: 10 m
Width: 50 mm
Strenght: >= 1.1 mm
Max. continuous operating temperature: 30 °C

Brand: DEHN
Type: KSB 50 L10M
Part No.: 556125
or equivalent.

Certificates

 

Technical data

Material Petrolatum
Colour brown / beige
Length 10 m
Width 50 mm
Strenght >= 1.1 mm
Max. continuous operating temperature 30 °C

Product 556125 was added to Notepad.

Product 556125 was added to the cart.

Part No. 556130 KSB 100 L10M

GTIN 4013364028524, Customs tariff No. (EU): 68071000, Gross weight: 1.43 kg, PU: 12.00 pc(s)


Images

Additional information

Anti-corrosion tape (width: 100 mm)
Anti-corrosion tape for the enclosure of
above-ground and underground connections.
for use in the ground
in 10-m-long reels
Material: Petrolatum
Colour: brown / beige
Length: 10 m
Width: 100 mm
Strenght: >= 1.1 mm
Max. continuous operating temperature: 30 °C

Brand: DEHN
Type: KSB 100 L10M
Part No.: 556130
or equivalent.

Certificates

 

Technical data

Material Petrolatum
Colour brown / beige
Length 10 m
Width 100 mm
Strenght >= 1.1 mm
Max. continuous operating temperature 30 °C

Product 556130 was added to Notepad.

Product 556130 was added to the cart.


back to top