Your dashboard services.
Register to access all tools.

Earth Resistance Measuring Equipment in a Case

Case with shoulder strap for easy transport.

Equipment includes:
– 1 coiler with unwinding handle and 25 m red measuring line with banana pin, Part No. 585 310
– 1 coiler with unwinding handle and 50 m blue measuring line with banana pin, Part No. 585 320
– 2 auger drills, 350 mm long, Part No. 587 460
– 2 black measuring lines 0.75 mm², 3 m long, with banana pin on both sides, Part No. 545 010 (connection between earth-termination system and earth resistance meter)
– 1 red measuring line 0.75 mm², 0.5 m long, with banana pin on both sides, Part No. 545 010
– 1 blue measuring line 0.75 mm², 0.5 m long, with banana pin on both sides, Part No. 545 011 (connection between coiler and auger drill)
– 1 test clamp, clamping range 2-21 mm, Part No. 588 000

With storage compartment for Metrel MI 3123 or GEOHM C measuring device.

1 Product

Part No. 582600 EMKO ML EB PK ... KL

GTIN 4013364034730, Customs tariff No. (EU): 90309000, Gross weight: 7.03 kg, PU: 1.00 pc(s)


Images

Additional information

Earth resistance measuring equipment in a case
Case for earth measuring equipment with an empty
compartment for optional
support of either Metrel MI 3123 or GEOHM C measuring
device
Comprehensive measuring accessories included
Material: artificial leather
Dimensions : 400 x 200 x 240 mm

Brand: DEHN
Type: EMKO ML EB PK ... KL
Part No.: 582600
or equivalent.

 

Technical data

Material artificial leather
Dimensions (l x w x h) 400 x 200 x 240 mm

Product 582600 was added to Notepad.

Product 582600 was added to the cart.


back to top