Your dashboard services.
Register to access all tools.

Connecting components 200 kA (10/350 μs)

For use in class of LPS I and II (LPL I, II).
Clamps are tested with a 200 kA (10/350 µs) lightning impulse current, based on EN 62561-1.

UNI disconnecting clamp for two round conductors

1 Product

Part No. 459200 UTK 200 2X10 FL30 ZP V2A

GTIN 4013364155527, Customs tariff No.: 85359000, Gross weight: 132.00 g, PU: 1.00 pc(s)


Images

Additional information

UNI disconnecting clamp (200 kA) for two round conductors, StSt
UNI disconnecting clamp for connecting an air-termination rod or
earth entry to a round conductor, with intermediate plate for Rd and Fl,
lightning current carrying capability up to 200 kA (10/350)
Material: StSt
Clamping range Rd / Rd: 10 / 10 mm
Clamping range Rd / Fl: 10 / 30 mm
Standard: based on EN 62561-1

Brand: DEHN
Type: UTK 200 2X10 FL30 ZP V2A
Part No.: 459200
or equivalent.

Certificates

 

Technical data

Material StSt
Clamping range Rd / Rd 10 / 10 mm
Clamping range Rd / Fl 10 / 30 mm
Lightning current carrying capability (10/350 µs) ? *)
Standard based on EN 62561-1
*) For exact classification, see test certificate.

Product 459200 was added to Notepad.

Product 459200 was added to the cart.


UNI disconnecting clamp for earth entry rods

1 Product

Part No. 459219 UTK 200 8.10 16 ZP V2A

GTIN 4013364158221, Customs tariff No.: 85359000, Gross weight: 136.00 g, PU: 1.00 pc(s)


Images

Additional information

UNI disconnecting clamp (200 kA) for earth entry rods
UNI disconnecting clamp for connecting an air-termination rod or
earth entry to a round conductor, with intermediate plate for Rd and Fl,
lightning current carrying capability up to 200 kA (10/350)
Material: StSt
Clamping range Rd / Rd: 8-10 / 16 mm
Standard: based on EN 62561-1

Brand: DEHN
Type: UTK 200 8.10 16 ZP V2A
Part No.: 459219
or equivalent.

Certificates

 

Technical data

Material StSt
Clamping range Rd / Rd 8-10 / 16 mm
Lightning current carrying capability (10/350 µs) ? *)
Standard based on EN 62561-1
*) For exact classification, see test certificate.

Product 459219 was added to Notepad.

Product 459219 was added to the cart.


Clamping piece

1 Product

Part No. 380209 KS 200 B11.11 FL30X4 V2A

GTIN 4013364158269, Customs tariff No.: 85359000, Gross weight: 110.00 g, PU: 1.00 pc(s)


Images

Additional information

Clamping piece (200 kA) StSt with spring washer
Clamping piece for connecting flat material to structural parts
Version for flat conductors
Lightning current carrying capability 200 kA (10/350)
Material: StSt
Clamping range Fl: 30 x 4 mm
Standard: based on EN 62561-1

Brand: DEHN
Type: KS 200 B11.11 FL30X4 V2A
Part No.: 380209
or equivalent.

Certificates

 

Technical data

Material StSt
Clamping range Fl 30 x 4 mm
Lightning current carrying capability (10/350 µs) ? *)
Standard based on EN 62561-1
*) For exact assignment see test certificate.

Product 380209 was added to Notepad.

Product 380209 was added to the cart.


KS connector

1 Product

Part No. 301209 KSV 200 10 FER V2A

GTIN 4013364158252, Customs tariff No.: 85359000, Gross weight: 67.00 g, PU: 1.00 pc(s)


Images

Additional information

KS connector (200 kA) with spring washer, StSt
KS connector for connecting round conductors to flat profiles
Lightning current carrying capability up to 200 kA (10/350)
Material: StSt
Clamping range Rd: 10 mm
Standard: based on EN 62561-1

Brand: DEHN
Type: KSV 200 10 FER V2A
Part No.: 301209
or equivalent.

Certificates

 

Technical data

Material StSt
Clamping range Rd 10 mm
Lightning current carrying capability (10/350 µs) ? *)
Standard based on EN 62561-1
*) For exact classification, see test certificate.

Product 301209 was added to Notepad.

Product 301209 was added to the cart.


MV clamp for round conductors

1 Product

Part No. 390209 MVK 200 8.10 SKM10X30 V2A

GTIN 4013364158245, Customs tariff No.: 85359000, Gross weight: 103.50 g, PU: 1.00 pc(s)


Images

Additional information

MV clamp for round conductors
MV clamp for universal use as a cross, T and parallel clamp
without intermediate plate for Rd
Lightning current carrying capability up to 200 kA (10/350)
Material: StSt
Clamping range Rd / Rd: 8-10 mm
Standard: based on EN 62561-1

Brand: DEHN
Type: MVK 200 8.10 SKM10X30 V2A
Part No.: 390209
or equivalent.

Certificates

 

Technical data

Material StSt
Clamping range Rd / Rd 8-10 mm
Lightning current carrying capability (10/350 µs) ? *)
Standard based on EN 62561-1
*) For exact classification, see test certificate.

Product 390209 was added to Notepad.

Product 390209 was added to the cart.


MV clamp for air-termination rods

1 Product

Part No. 392209 MVK 200 8.10 16 SKM10X40 FSC V2A

GTIN 4013364158238, Customs tariff No.: 85359000, Gross weight: 140.00 g, PU: 1.00 pc(s)


Images

Additional information

MV clamp for air-termination rods
MV clamp for universal use as a cross, T and parallel clamp
Without intermediate plate for Rd
Lightning current carrying capability up to 200 kA (10/350)
Material: StSt
Clamping range Rd / Rd: 8-10 / 16 mm
Standard: based on EN 62561-1

Brand: DEHN
Type: MVK 200 8.10 16 SKM10X40 FSC V2A
Part No.: 392209
or equivalent.

Certificates

 

Technical data

Material StSt
Clamping range Rd / Rd 8-10 / 16 mm
Lightning current carrying capability (10/350 µs) ? *)
Standard based on EN 62561-1
*) For exact classification, see test certificate.

Product 392209 was added to Notepad.

Product 392209 was added to the cart.


back to top