Downpipe Clamps

Pipe clamps for connecting down pipes to the lightning equipotential bonding according to IEC/EN 62305-3.
Connection possibilities for Rd, e.g. with KS connector (Part No. 301 000) or with clamping piece (Part No. 390 150) (according to material).

For fixed pipe diameters

4 Products

Part No. 420100 RRS 100 B11 STTZN

GTIN 4013364022805, Customs tariff No.: 85389099, Gross weight: 141.96 g, PU: 50.00 pc(s)


Images

Additional information

Downpipe clamp, St/tZn, clamping range tube: d 100 mm
Downpipe clamp
For connecting downpipes to the lightning equipotential bonding according to EN 62305
Material: St/tZn
Clamping range pipe Ø: 100 mm
Hole Ø: 11 mm
Standard: EN 62561-1

Brand: DEHN
Type: RRS 100 B11 STTZN
Part No.: 420100
or equivalent.

 

Technical data

Material St/tZn
Clamping range pipe Ø (d1 ) 100 mm
Hole Ø 11 mm
Standard EN 62561-1

Product 420100 was added to Notepad.

Product 420100 was added to the cart.

Part No. 420120 RRS 120 B11 STTZN

GTIN 4013364022829, Customs tariff No.: 85389099, Gross weight: 169.60 g, PU: 1.00 pc(s)


Images

Additional information

Downpipe clamp, St/tZn, clamping range tube: d 120 mm
Downpipe clamp
For connecting downpipes to the lightning equipotential bonding according to EN 62305
Material: St/tZn
Clamping range pipe Ø: 120 mm
Hole Ø: 11 mm
Standard: EN 62561-1

Brand: DEHN
Type: RRS 120 B11 STTZN
Part No.: 420120
or equivalent.

 

Technical data

Material St/tZn
Clamping range pipe Ø (d1 ) 120 mm
Hole Ø 11 mm
Standard EN 62561-1

Product 420120 was added to Notepad.

Product 420120 was added to the cart.

Part No. 420107 RRS 100 B11 CU

GTIN 4013364045828, Customs tariff No.: 85389099, Gross weight: 162.86 g, PU: 1.00 pc(s)


Images

Additional information

Downpipe clamp, Cu, clamping range: d 100 mm
Downpipe clamp
For connecting downpipes to the lightning equipotential bonding according to EN 62305
Material: Cu
Clamping range pipe Ø: 100 mm
Hole Ø: 11 mm
Standard: EN 62561-1

Brand: DEHN
Type: RRS 100 B11 CU
Part No.: 420107
or equivalent.

 

Technical data

Material Cu
Clamping range pipe Ø (d1 ) 100 mm
Hole Ø 11 mm
Standard EN 62561-1

Product 420107 was added to Notepad.

Product 420107 was added to the cart.

Part No. 420127 RRS 120 B11 CU

GTIN 4013364045804, Customs tariff No.: 85389099, Gross weight: 190.96 g, PU: 1.00 pc(s)


Images

Additional information

Downpipe clamp, Cu, clamping range: d 120 mm
Downpipe clamp
For connecting downpipes to the lightning equipotential bonding according to EN 62305
Material: Cu
Clamping range pipe Ø: 120 mm
Hole Ø: 11 mm
Standard: EN 62561-1

Brand: DEHN
Type: RRS 120 B11 CU
Part No.: 420127
or equivalent.

 

Technical data

Material Cu
Clamping range pipe Ø (d1 ) 120 mm
Hole Ø 11 mm
Standard EN 62561-1

Product 420127 was added to Notepad.

Product 420127 was added to the cart.


Bimetallic type

For connecting St conductors with Cu downpipes, with St/tZn clamping piece and intermediate plate (Cupal).

1 Product

Part No. 420207 ZMRRS 100 KB 6.10 CU STTZN

GTIN 4013364045873, Customs tariff No.: 85389099, Gross weight: 219.66 g, PU: 1.00 pc(s)


Images

Additional information

Bimetallic downpipe clamp (Cu/St/tZn)
Bimetal downpipe clamp
For connecting steel conductors to copper
downpipes, with St/tZn clamping piece and
intermediate plate (Cupal)
Material: Cu / St/tZn
Clamping range pipe Ø: 100 mm
Clamping range Rd: 6-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: ZMRRS 100 KB 6.10 CU STTZN
Part No.: 420207
or equivalent.

 

Technical data

Material Cu / St/tZn
Clamping range pipe Ø (d1 ) 100 mm
Clamping range Rd 6-10 mm
Standard EN 62561-1

Product 420207 was added to Notepad.

Product 420207 was added to the cart.


Type RV, adjustable

With additional anti-rotation locking of the fixing screw and markings, predetermined bending points as well as pre-punched cutting aids.

8 Products

Part No. 423010 RRS V 60.100 B10.5 STTZN

GTIN 4013364054325, Customs tariff No.: 85389099, Gross weight: 117.96 g, PU: 50.00 pc(s)


Images

Additional information

Downpipe clamp of type RV, adjustable, St/tZn
Downpipe clamp
For connecting downpipes to the lightning equipotential
bonding according to EN 62305
Material: St/tZn
Clamping range pipe Ø: 60-100 mm
Length: 337 mm
Hole Ø: 10.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: RRS V 60.100 B10.5 STTZN
Part No.: 423010
or equivalent.

 

Technical data

Material St/tZn
Clamping range pipe Ø (d1 ) 60-100 mm
Length (l1 ) 337 mm
Hole Ø 10.5 mm
Standard EN 62561-1

Product 423010 was added to Notepad.

Product 423010 was added to the cart.

Part No. 423011 RRS V 60.100 B10.5 AL

GTIN 4013364054332, Customs tariff No.: 85389099, Gross weight: 53.46 g, PU: 50.00 pc(s)


Images

Additional information

Downpipe clamp of type RV, adjustable, Al
Downpipe clamp
For connecting downpipes to the lightning equipotential
bonding according to EN 62305
Material: Al
Clamping range pipe Ø: 60-100 mm
Length: 337 mm
Hole Ø: 10.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: RRS V 60.100 B10.5 AL
Part No.: 423011
or equivalent.

 

Technical data

Material Al
Clamping range pipe Ø (d1 ) 60-100 mm
Length (l1 ) 337 mm
Hole Ø 10.5 mm
Standard EN 62561-1

Product 423011 was added to Notepad.

Product 423011 was added to the cart.

Part No. 423017 RRS V 60.100 B10.5 CU

GTIN 4013364054349, Customs tariff No.: 85389099, Gross weight: 123.56 g, PU: 1.00 pc(s)


Images

Additional information

Downpipe clamp of type RV, adjustable, Cu
Downpipe clamp
For connecting downpipes to the lightning equipotential
bonding according to EN 62305
Material: Cu
Clamping range pipe Ø: 60-100 mm
Length: 337 mm
Hole Ø: 10.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: RRS V 60.100 B10.5 CU
Part No.: 423017
or equivalent.

 

Technical data

Material Cu
Clamping range pipe Ø (d1 ) 60-100 mm
Length (l1 ) 337 mm
Hole Ø 10.5 mm
Standard EN 62561-1

Product 423017 was added to Notepad.

Product 423017 was added to the cart.

Part No. 423019 RRS V 60.100 B10.5 V2A

GTIN 4013364054356, Customs tariff No.: 85389099, Gross weight: 114.26 g, PU: 50.00 pc(s)


Images

Additional information

Downpipe clamp of type RV, adjustable, StSt
Downpipe clamp
For connecting downpipes to the lightning equipotential
bonding according to EN 62305
Material: StSt
Clamping range pipe Ø: 60-100 mm
Length: 337 mm
Hole Ø: 10.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: RRS V 60.100 B10.5 V2A
Part No.: 423019
or equivalent.

 

Technical data

Material StSt
Clamping range pipe Ø (d1 ) 60-100 mm
Length (l1 ) 337 mm
Hole Ø 10.5 mm
Standard EN 62561-1

Product 423019 was added to Notepad.

Product 423019 was added to the cart.

Part No. 423020 RRS V 60.150 B10.5 STTZN

GTIN 4013364054288, Customs tariff No.: 85389099, Gross weight: 144.18 g, PU: 50.00 pc(s)


Images

Additional information

Downpipe clamp of type RV, adjustable, St/tZn
Downpipe clamp
For connecting downpipes to the lightning equipotential
bonding according to EN 62305
Material: St/tZn
Clamping range pipe Ø: 60-150 mm
Length: 494 mm
Hole Ø: 10.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: RRS V 60.150 B10.5 STTZN
Part No.: 423020
or equivalent.

 

Technical data

Material St/tZn
Clamping range pipe Ø (d1 ) 60-150 mm
Length (l1 ) 494 mm
Hole Ø 10.5 mm
Standard EN 62561-1

Product 423020 was added to Notepad.

Product 423020 was added to the cart.

Part No. 423021 RRS V 60.150 B10.5 AL

GTIN 4013364054295, Customs tariff No.: 85389099, Gross weight: 67.58 g, PU: 50.00 pc(s)


Images

Additional information

Downpipe clamp of type RV, adjustable, Al
Downpipe clamp
For connecting downpipes to the lightning equipotential
bonding according to EN 62305
Material: Al
Clamping range pipe Ø: 60-150 mm
Length: 494 mm
Hole Ø: 10.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: RRS V 60.150 B10.5 AL
Part No.: 423021
or equivalent.

 

Technical data

Material Al
Clamping range pipe Ø (d1 ) 60-150 mm
Length (l1 ) 494 mm
Hole Ø 10.5 mm
Standard EN 62561-1

Product 423021 was added to Notepad.

Product 423021 was added to the cart.

Part No. 423027 RRS V 60.150 B10.5 CU

GTIN 4013364054301, Customs tariff No.: 85389099, Gross weight: 162.48 g, PU: 50.00 pc(s)


Images

Additional information

Downpipe clamp of type RV, adjustable, Cu
Downpipe clamp
For connecting downpipes to the lightning equipotential
bonding according to EN 62305
Material: Cu
Clamping range pipe Ø: 60-150 mm
Length: 494 mm
Hole Ø: 10.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: RRS V 60.150 B10.5 CU
Part No.: 423027
or equivalent.

 

Technical data

Material Cu
Clamping range pipe Ø (d1 ) 60-150 mm
Length (l1 ) 494 mm
Hole Ø 10.5 mm
Standard EN 62561-1

Product 423027 was added to Notepad.

Product 423027 was added to the cart.

Part No. 423029 RRS V 60.150 B10.5 V2A

GTIN 4013364054318, Customs tariff No.: 85389099, Gross weight: 157.28 g, PU: 50.00 pc(s)


Images

Additional information

Downpipe clamp of type RV, adjustable, StSt
Downpipe clamp
For connecting downpipes to the lightning equipotential
bonding according to EN 62305
Material: StSt
Clamping range pipe Ø: 60-150 mm
Length: 494 mm
Hole Ø: 10.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: RRS V 60.150 B10.5 V2A
Part No.: 423029
or equivalent.

 

Technical data

Material StSt
Clamping range pipe Ø (d1 ) 60-150 mm
Length (l1 ) 494 mm
Hole Ø 10.5 mm
Standard EN 62561-1

Product 423029 was added to Notepad.

Product 423029 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.