Your dashboard services.
Register to access all tools.

Connection Elements for HVI light Conductors

Connection element for HVI light Conductor

Connection element for connecting the HVI light Conductor to other parts of the external lightning protection system or earth-termination system. Heat-shrinkable sleeve included.

1 Product

Part No. 819299 AE BO10 KF HVI LI V2A

GTIN 4013364118911, Customs tariff No.: 85359000, Gross weight: 140.00 g, PU: 1.00 pc(s)


Images

Additional information

Connection element for HVI light Conductors, StSt
Connection element for HVI light Conductors
for closing HVI light Conductors on both sides when connecting the conductor, e.g. to the connecting plate at the air-termination mast or other parts of the external lightning protection system.
Heat-shrinkable sleeve included.
Material: StSt
Connection: bolt Ø10 mm, L 50 mm
Design: with spring washer

Brand: DEHN
Type: AE BO10 KF HVI LI V2A
Part No.: 819299
or equivalent.

Certificates

 

Technical data

Material StSt
Connection bolt Ø10 mm, L 50 mm
Design with spring washer
Screw threaded bolt M6 x 8 mm

Product 819299 was added to Notepad.

Product 819299 was added to the cart.


EB connection element for HVI light Conductor

For discharging the electrical field in the sealing end range of the HVI light Conductor.
Specially slotted design for electrically contacting the semi-conductive sheath.

1 Product

Part No. 410219 PAE 17 20 AB11 V2A

GTIN 4013364118829, Customs tariff No.: 85359000, Gross weight: 74.00 g, PU: 1.00 pc(s)


Images

Additional information

EB connection element for HVI light Conductors, StSt
EB connection element for HVI light Conductor for discharging
the electrical field in the sealing end range of the HVI light Conductor.
Specially slotted design for electrically contacting the semi-conductive sheath.
Material: StSt
Clamping range Ø: 17 mm
Connection hole Ø: 11 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: PAE 17 20 AB11 V2A
Part No.: 410219
or equivalent.

Certificates

 

Technical data

Material StSt
Clamping range Ø 17 mm
Connection hole Ø 11 mm
Screw di M10 x 20 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 410219 was added to Notepad.

Product 410219 was added to the cart.


Fixing kit for HVI light Conductor

Fixing kit for mounting the HVI light Conductor on the supporting tube Ø50 mm (e.g. HVI long supporting tube), consisting of a connection plate (for four conductors, incl. two self-locking nuts) and a fixing ring with four slotted conductor holders (Ø17 mm) for the adjustment range (incl. two cable ties).

1 Product

Part No. 819289 BFS SR D50 4AE HVI LI AL V2A

GTIN 4013364236486, Customs tariff No.: 85389099, Gross weight: 530.00 g, PU: 1.00 pc(s)


Images

Additional information

Fixing kit
Fixing kit for mounting the HVI light Conductor
on the supporting tube D 50 mm, consisting of a connection plate
(for four conductors, two lock nuts included) and a fixing ring
with four slotted conductor holders for the sealing end
(two cable ties included).
Material: StSt / Al
Connection plate support: square hole 13 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: BFS SR D50 4AE HVI LI AL V2A
Part No.: 819289
or equivalent.

 

Technical data

Material StSt / Al
Connection plate support square hole 13 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819289 was added to Notepad.

Product 819289 was added to the cart.


Fixing bolt

Fixing bolt for spanning cables to an air-termination rod (Ø22 / Ø16 mm) or to a connection plate (e.g. Part No. 819 289 or 819 288).

1 Product

Part No. 105229 BB 1XB11GSM8 1XB23GSM12 AL

GTIN 4013364280625, Customs tariff No.: 85389099, Gross weight: 98.80 g, PU: 10.00 pc(s)


Images

Additional information


Fixing bolt for spanning an aluminium
cable 50 mm² Part No. 840 050 to an
air-termination rod (Ø22 / Ø16 mm)
or connecting plate (e.g. Part No. 819 289 or 819 288).
Material: Al
Connection: 1x W 11 mm, 1x W 23 mm
Wire end ferrule: 50 mm²
Material of wire end ferrule: Cu/Sn

Brand: DEHN
Type: BB 1XB11GSM8 1XB23GSM12 AL
Part No.: 105229
or equivalent.

 

Technical data

Material Al
Connection 1x W 11 mm, 1x W 23 mm
Screw di M8 x 10 di M12 x 20 mm
Wire end ferrule 50 mm²
Material of wire end ferrule Cu/Sn

Product 105229 was added to Notepad.

Product 105229 was added to the cart.


back to top