Parallel connectors

Reliable connection where safety matters most

Standard solutions fail in hazardous environments. These high-risk areas require connectors that are specifically engineered to endure extreme conditions while delivering consistent and dependable performance. DEHN’s parallel connectors deliver the reliability and durability needed to ensure electrical safety and equipotential bonding in the most demanding applications.

Failing connections put safety and systems at risk

Achieving consistent equipotential bonding in demanding environments—where vibration, corrosion, and harsh conditions are common—is no small feat. Standard connectors may fail to maintain a secure and lasting bond, leaving systems vulnerable to transient surges and lightning strikes.

Unreliable connections can lead to system inefficiencies, unexpected downtime, and potential damage to critical infrastructure. These risks demand a solution that performs under pressure, providing uninterrupted connectivity and operational continuity even in the toughest environments.

DEHN’s parallel connectors are specifically designed for use in equipotential bonding systems, including those in potentially explosive atmospheres. With a robust design that resists wear and environmental stress, these connectors enhance safety while ensuring systems remain secure and compliant with stringent safety standards.

Contact us

How DEHN's parallel connectors deliver safety

DEHN's parallel connectors are engineered to establish secure, non-sparking connections between conductors to maintain equipotential bonding in environments where safety is paramount. These connectors are designed to prevent voltage differences that could lead to dangerous sparking, protecting both personnel and equipment.

Key features of DEHN’s parallel connectors include:

  • Non-Sparking Design: No potential source of ignition, tested for use in explosive atmospheres.
  • Robust Construction: Made from high-quality copper material with galvanized tin coating to provide durability and corrosion resistance.
  • Versatile Clamping Range: Small and large connectors available, connect conductor diameters from 5 mm to 16 mm and cable cross-sections and stranded wires from 16 mm² to 150 mm².
  • Secure Fastening: Equipped with spring washers and screws secured against self-loosening to maintain reliable connection even under mechanical stress.

By choosing DEHN's parallel connectors, you're investing in more than just a connection—you're securing your system's integrity, ensuring the safety of your operations, and protecting your personnel. Designed to perform under pressure, these connectors provide the dependable equipotential bonding needed to prevent electrical risks and downtime in hazardous environments.

Review technical details

Dependable equipotential bonding for safer, stronger systems

Every detail matters when it comes to safety and performance in hazardous environments. DEHN’s parallel connectors are a critical component for secure equipotential bonding, delivering reliability and peace of mind where it’s needed most. Discover the unique benefits that make these connectors the right choice for demanding applications.

Enhanced safety

In hazardous areas, the risk of sparking is a major concern. DEHN’s parallel connectors are specifically engineered to eliminate risk in explosive zones with a non-sparking design. This design protects your personnel and ensures compliance with rigorous safety standards, providing confidence in every connection.

Reliable performance

When systems are subjected to constant vibrations, mechanical stress, or challenging environmental conditions, weak connections can lead to costly failures and damage. DEHN’s parallel connectors are built to withstand these demands, with secure fastenings and spring washers that prevent self-loosening and provide a consistent, stable connection that stands up to the harshest conditions.

Corrosion resistance for longevity

Harsh environments can take a toll on standard connectors, leading to material degradation and eventual failure. DEHN’s parallel connectors are constructed with high-quality copper and coated with galvanized tin for superior corrosion resistance. Each unit ensures your connections remain secure and effective over time, reducing maintenance needs and extending system life.

Downtime prevention

Unplanned downtime is costly and disruptive, especially in high-stakes operations. DEHN’s parallel connectors support consistent equipotential bonding to reduce the risk of electrical faults and transient surges. By protecting your systems from potential disruptions, these connectors keep your operations running smoothly and efficiently.

Applications for parallel connectors

DEHN’s parallel connectors are engineered for a wide range of applications, making them an essential component in industries where safety and reliability are non-negotiable. Their non-sparking design, robust construction, and adaptability offer dependable performance even in the most challenging environments.

Industries that can benefit from parallel connectors include:

Wherever dependable connections and safety are priorities, DEHN’s parallel connectors deliver solutions for the most demanding industries.

Browse our lightning protection catalog

Why choose DEHN for your connection and protection needs

DEHN isn’t just a provider of products—we’re a trusted partner in safety and reliability. For over a century, we’ve been at the forefront of lightning and surge protection, delivering innovative solutions that protect people, equipment, and infrastructure worldwide. 

With decades of experience, DEHN understands the challenges industries face. Our solutions are backed by deep technical knowledge, ensuring they perform when and where it matters most. From hazardous zones to high-stress applications, our solutions deliver consistent, reliable performance.

Our commitment to quality ensures that each of our products not only adheres to but also surpasses international standards, giving you confidence that your systems and personnel are well-protected. 

When you choose DEHN, you’re choosing a legacy of innovation, quality, and trust. Let us help you safeguard your operations with solutions designed to protect and perform.

Contact DEHN today

Have questions about our parallel connectors or need help finding the right solution for your operation? Our team of experts is here to assist you. Reach out today to discuss your needs.

Email: [email protected]

Phone: 866-806-3098