Your dashboard services.
Register to access all tools.

IS Insulating Sticks

Easy and safe working
  • Cost-effective since the application of different supporting heads allows universal use
  • Easy handling

Details

IS SQ insulating stick fitted with SSK SQ switching stick head. Black knurled nut for additional locking on the insulating stick.
lorem ipsum
The handle of IS STK insulating sticks can be easily extended via the plug-in coupling.
lorem ipsum
IS SK insulating stick used for clamps with hexagon shaft of earthing and short-circuiting devices.
lorem ipsum
IS SK insulating stick fitted with SSK M12 switching stick head.
lorem ipsum

Insulating Stick, Hexagon Shaft

Operating head with spring locking mechanism and M12 threaded bushing

  • Can be used as switching and operating stick by attaching a SSK M12 switching stick head
  • Can be used as earthing stick
  • Handle closed with end cap

2 Products

Part No. 766001 IS 36 SK 1000

GTIN 4013364017825, Customs tariff No. (EU): 82055980, Gross weight: 916.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 36 kV
Total length (lG ) 1000 mm
Insertion depth (IO ) 175 mm
For use at ^

Product 766001 was added to Notepad.

Product 766001 was added to the cart.

Part No. 766002 IS 36 SK 1500

GTIN 4013364017832, Customs tariff No. (EU): 82055980, Gross weight: 1610.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 36 kV
Total length (lG ) 1500 mm
Insertion depth (IO ) 475 mm
For use at ^

Product 766002 was added to Notepad.

Product 766002 was added to the cart.


Insulating Stick, T Pin Shaft

Operating head with spring-loaded bayonet coupling

  • Can be used as switching and operating stick by attaching a SSK SQ switching stick head
  • Can be used as operating stick for inserting insulating protective shutters
  • Can be used as earthing stick
  • Handle closed with end cap

3 Products

Part No. 766311 IS 36 SQ 1000

GTIN 4013364017856, Customs tariff No. (EU): 82055980, Gross weight: 919.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 36 kV
Total length (lG ) 1025 mm
Insertion depth (IO ) 150 mm
For use at ^
*) Max. shutter weight when inserting insulating protective shutters

Product 766311 was added to Notepad.

Product 766311 was added to the cart.

Part No. 766315 IS 36 SQ 1500

GTIN 4013364008281, Customs tariff No. (EU): 82055980, Gross weight: 1620.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 36 kV
Total length (lG ) 1525 mm
Insertion depth (IO ) 500 mm
For use at ^
*) Max. shutter weight when inserting insulating protective shutters

Product 766315 was added to Notepad.

Product 766315 was added to the cart.

Part No. 766312 IS 72.5 SQ SN7743

GTIN 4013364311985, Customs tariff No. (EU): 82055980, Gross weight: 1040.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 72.5 kV
Total length (lG ) 1300 mm
Insertion depth (IO ) 90 mm
For use at ^
*) Max. shutter weight when inserting insulating protective shutters

Product 766312 was added to Notepad.

Product 766312 was added to the cart.


Insulating Stick, Hexagon Shaft, Plug-in Coupling

Operating head with spring locking mechanism and M12 threaded bushing

  • Can be used as switching and operating stick by attaching a SSK M12 switching stick head
  • Can be used as earthing stick
  • Handle closed with plastic plug-in coupling for extending the handle

3 Products

Part No. 766100 IS 36 SK STK 1000

GTIN 4013364125117, Customs tariff No. (EU): 82055980, Gross weight: 900.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 36 kV
Total length (lG ) 1000 mm
Insertion depth (IO ) 175 mm
For use at ^

Product 766100 was added to Notepad.

Product 766100 was added to the cart.

Part No. 766122 IS 123 SK STK 2000

GTIN 4013364134249, Customs tariff No. (EU): 82055980, Gross weight: 1800.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 123 kV
Total length (lG ) 2000 mm
Insertion depth (IO ) 200 mm
For use at ^

Product 766122 was added to Notepad.

Product 766122 was added to the cart.

Part No. 766111 ISN 36 SK STK 1000

GTIN 4013364137295, Customs tariff No. (EU): 82055980, Gross weight: 1060.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 36 kV
Total length (lG ) 1000 mm
Insertion depth (IO ) 175 mm
For use at _

Product 766111 was added to Notepad.

Product 766111 was added to the cart.


Insulating Stick, T Pin Shaft, Plug-in Coupling

Operating head with spring-loaded bayonet coupling

  • Can be used as switching and operating stick by attaching a SSK SQ switching stick head
  • Can be used as operating stick for inserting insulating protective shutters
  • Can be used as earthing stick
  • Handle closed with plastic plug-in coupling for extending the handle

3 Products

Part No. 766301 IS 36 SQ STK 1000

GTIN 4013364125124, Customs tariff No. (EU): 82055980, Gross weight: 900.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 36 kV
Total length (lG ) 1025 mm
Insertion depth (IO ) 150 mm
For use at ^

Product 766301 was added to Notepad.

Product 766301 was added to the cart.

Part No. 766322 IS 123 SQ STK 2000

GTIN 4013364134256, Customs tariff No. (EU): 82055980, Gross weight: 1800.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 123 kV
Total length (lG ) 2000 mm
Insertion depth (IO ) 200 mm
For use at ^

Product 766322 was added to Notepad.

Product 766322 was added to the cart.

Part No. 766310 ISN 36 SQ STK 1000

GTIN 4013364137318, Customs tariff No. (EU): 82055980, Gross weight: 1060.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 36 kV
Total length (lG ) 1025 mm
Insertion depth (IO ) 150 mm
For use at _

Product 766310 was added to Notepad.

Product 766310 was added to the cart.


Insulating Stick, detachable, T Pin Shaft, Plug-in Coupling

Operating head with bayonet coupling with spring locking mechanism

  • Can be used as switching stick and operating stick by attaching the switching stick head SSK SQ
  • Can be used as operating stick for inserting insulating protective shutters
  • Can be used as earthing stick
  • Can be used as handle termination with end cap

1 Product

Part No. 766332 ISN 123 SQ STK 2500

GTIN 4013364137325, Customs tariff No. (EU): 82055980, Gross weight: 3.08 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 110 ... 123 kV
Total length (lG ) 2495 mm
Insertion depth (IO ) 290 mm
For use at _
*) Max. weight of insulating shutters, for example.

Product 766332 was added to Notepad.

Product 766332 was added to the cart.


Insulating Stick, Plug-in Coupling at both ends

Plug-in coupling at both ends for attaching extension elements, operating heads or adapters.

3 Products

Part No. 766363 IS 36 STK 30 1280

GTIN 4013364121737, Customs tariff No. (EU): 82055980, Gross weight: 1200.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 36 kV
Total length (lG ) 1280 mm
For use at ^

Product 766363 was added to Notepad.

Product 766363 was added to the cart.

Part No. 766367 ISN 36 STK 30 1280

GTIN 4013364137042, Customs tariff No. (EU): 82055980, Gross weight: 1200.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 36 kV
Total length (lG ) 1280 mm
For use at _

Product 766367 was added to Notepad.

Product 766367 was added to the cart.

Part No. 766362 ISN 36 STK 930SN7688

GTIN 4013364230705, Customs tariff No. (EU): 82055980, Gross weight: 1175.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 36 kV
Total length (lG ) 930 mm
For use at _

Product 766362 was added to Notepad.

Product 766362 was added to the cart.


back to top