Lightning and surge protection for wind turbines

Protection against direct lightning strikes and transient overvoltage

Due to their height, complex design and vast exposed surface, wind turbines are vulnerable to lightning strikes. In the majority of cases, lightning strikes and surges result in tremendous financial damage.

Protect your wind turbine – Rely on the lightning and surge protection expert DEHN!

The main target is to avoid lightning damage to the rotor blades, bearings and electrical systems. Permanent availability is the top priority of onshore and offshore wind turbines.

Type 2 arrester for voltages up to 1000 V specifically designed for protecting wind turbines: DEHNguard SE H 1000 VA more information

DEHN has more than 25 years of experience in protecting wind turbines. We help you create a complete and comprehensive protection concept for your wind turbine.