Your dashboard services.
Register to access all tools.

DEHNcap/P Voltage Indicator

Easy verification of isolation from supply voltageCost-effective

DEHNcap/P-HR

1 Product

Part No. 767101 SAG DCA P HR GA

GTIN 4013364069541, Customs tariff No. (EU): 90303320, Gross weight: 60.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Dimensions 40 x 48 x 35 mm
Plug spacing 19 mm
Indication threshold (HR system) 90 V
Input impedance (HR system) 36 MOhms

Product 767101 was added to Notepad.

Product 767101 was added to the cart.


DEHNcap/P-LRM

1 Product

Part No. 767102 SAG DCA P LRM GA

GTIN 4013364074064, Customs tariff No. (EU): 90303320, Gross weight: 62.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Dimensions 40 x 48 x 35 mm
Plug spacing 14 mm
Indication threshold (LRM system) 5 V
Input impedance (LRM system) 2 MOhms

Product 767102 was added to Notepad.

Product 767102 was added to the cart.


back to top