Your dashboard services.
Register to access all tools.

DEHNcap/PC-LRM Phase Comparator

Easy and safe testing
  • User-friendly
  • Easy handling

DEHNcap/PC-LRM

1 Product

Part No. 767132 PV DCA PC LRM

GTIN 4013364073005, Customs tariff No. (EU): 90303320, Gross weight: 720.00 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Dimensions 145 x 85 x 32 mm
Measuring cables 3 measuring cables with multilam plug (Ø4 mm)
Length (measuring cable) 2000 mm
Indication threshold (LRM system) 5 V
Input impedance (LRM system) 2 MOhms

Product 767132 was added to Notepad.

Product 767132 was added to the cart.


DEHNcap/PC-LRM Phase Comparator Kit

Phase comparator in an artificial leather bag (KLT 23 164).

1 Product

Part No. 767139 PV DCA PC LRM T

GTIN 4013364136953, Customs tariff No. (EU): 90303370, Gross weight: 935.00 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Dimensions 145 x 85 x 32 mm
Measuring cables 3 measuring cables with multilam plug (Ø4 mm)
Length (measuring cable) 2000 mm
Indication threshold (LRM system) 5 V
Input impedance (LRM system) 2 MOhms

Product 767139 was added to Notepad.

Product 767139 was added to the cart.


back to top