Your dashboard services.
Register to access all tools.

FRS ZK MS Damp Cleaning Kit

  • For indoor and outdoor installations
  • Damp cleaning equipment for use under live conditions with special cleaning liquid
  • Universal gear coupling for replacing and adjusting the angle of operating heads
  • Rigid and flexible plug-in operating heads allow fast and easy replacement of the sponges

Details

The universal gear coupling permits fast replacement of operating heads and extensions
lorem ipsum
Damp cleaning of an insulator with a dual operating head
lorem ipsum
Design
lorem ipsum

FRS ZK MS Damp Cleaning Kit

Fully equipped GRP case.

1 Product

Part No. 785940 FRS ZK MS

GTIN 4013364106253, Customs tariff No. (EU): 82055980, Gross weight: 10.85 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Dimensions 945 x 285 x 170 mm
Total length (lG max / IG min ) 3250 / 1450 mm
Extension (lG max / lG min ) 2100 / 350 mm

Product 785940 was added to Notepad.

Product 785940 was added to the cart.


back to top