Your dashboard services.
Register to access all tools.

TRS NS Dry Cleaning Kit

  • For indoor and outdoor installations
  • Equipment for suction cleaning under live conditions
  • For dry cleaning of cable distribution cabinets, open indoor installations and control cabinets
  • Specially adapted operating heads for intensive cleaning
  • Plug-in coupling system allows fast replacement of operating heads
  • Regulation of intake air in the handle area

Details

Chamfered flat cleaning head in use
lorem ipsum
Design
lorem ipsum
Tubular brush in use
lorem ipsum

TRS NS Dry Cleaning Kit

Fully equipped plastic case.

1 Product

Part No. 785502 TRS NS

GTIN 4013364087347, Customs tariff No. (EU): 82055980, Gross weight: 7.20 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Dimensions 560 x 410 x 170 mm
Total length (lG max / IG min ) 1350 / 560 mm

Product 785502 was added to Notepad.

Product 785502 was added to the cart.


back to top